您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
MUC - Rolling bearings stainless steel
MOVET
Flange bearings and housing units
Accessories
Powered by
CAD模型選擇
{movet/flanschlager_und_gehaeuseeinheiten/zubehoer/muc.prj},{NB=MOVET+Lagereinsatz+MUC+25_(hoch)},{TYP=MUC205},{BESTNR=4061408037964},{WELLE=25},{LODLEVEL=hoch},{D=52},{C=17},{R=1.5},{N=14.3},{M=19.8},{G=5.0},{CA=4.5},{W=34.0},{GEWICHT=0.19},{BBD=11900},{BBS=6300},{DS=M6x0.75},{ANZUGSMOMENT=4},{INFO=Download-Link}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
WELLE
Shaft diameter Ø
[mm]
D
[mm]
C
[mm]
R
[mm]
N
[mm]
M
[mm]
G
[mm]
CA
[mm]
W
[mm]
GEWICHT
Weight
[kg]
BBD
Dynamic load
[N]
BBS
Static load
[N]
DS
Thread
ⁿ/ₐ
ANZUGSMOMENT
Max. Tightening torque (Nm)
ⁿ/ₐ
MOVET+4061408043439
MUC201
4061408043439
12
47
17
1.0
12.7
18.3
4.5
4.5
28.3
0.21
10900
5300
M6x0.75
4
MOVET+4061408043422
MUC202
4061408043422
15
47
17
1.0
12.7
18.3
4.5
4.5
28.3
0.19
10900
5300
M6x0.75
4
MOVET+4061408043415
MUC203
4061408043415
17
47
17
1.0
12.7
18.3
4.5
4.5
28.3
0.18
10900
5300
M6x0.75
4
MOVET+4061408037698
MUC204
4061408037698
20
47
17
1.0
12.7
18.3
4.5
4.5
28.3
0.15
10900
5300
M6x0.75
4
MOVET+4061408037964
MUC205
4061408037964
25
52
17
1.5
14.3
19.8
5.0
4.5
34.0
0.19
11900
6300
M6x0.75
4
MOVET+4061408037896
MUC206
4061408037896
30
62
19
1.5
15.9
22.2
5.0
5.1
40.3
0.31
16700
9050
M6x0.75
4
MOVET+4061408042203
MUC207
4061408042203
35
72
20
2.0
17.5
25.4
6.0
5.8
46.9
0.48
22000
12300
M8x1.00
10
MOVET+4061408043118
MUC208
4061408043118
40
80
21
2.0
19.0
30.2
8.0
6.2
52.4
0.62
24900
14300
M8x1.00
10
MOVET+4061408043323
MUC209
4061408043323
45
85
22
2.0
19.0
30.2
8.0
6.2
57.4
0.67
28100
16400
M8x1.00
10
MOVET+4061408043361
MUC210
4061408043361
50
90
23
2.0
19.0
32.6
9.0
6.5
61.8
0.78
30200
18600
M10x1.25
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 431906 - Wire ropclip with U-bolt - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
DE Standard (DE001-DE270)
Accurate Inc.
31.01.2022
Modèle 90-03 - Unité linéaire avec volant
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
Modèle 431912 - Spring hook - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
Modèle 221760 - Retaining ring for shafts - Stainless steel - DIN 471
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
MB - Rolling bearings stainless steel
MOVET
29.05.2019
BBY_006 - Y-bearings
SKF
12.01.2024
Eccentric Collar Intermediate Duty Insert Metric Bore - Eccentric Collar Be...
Baldor Reliance
09.11.2021
23500 - igubal® pillow block bearings
norelem
26.06.2024
24235 - Insert bearing B
norelem
26.06.2024
MAE-K-FLL-UCFL-GG - Ball Flange Bearings UCFL, Grey Cast Iron
MÄDLER
26.04.2024
Set Screw Light Duty Insert Metric Bore - SCS Bearing Inserts
Baldor Reliance
09.11.2021
SF - Flange bearings 4-hole
MOVET
09.09.2022
STL - Take up unit bearing
MOVET
31.03.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表