您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
WDN Series - Repairable, Stainless Steel
Nason
Cylinders
Corrosion Resistant Cylinders
Powered by
CAD模型選擇
{nason/cylinders/stainless_steel_cylinders/wdn_asmtab.prj},{NB=WDN-MX0X3.25-0.011},{BORE1=3.25},{TLEN1=2.6670},{PL=1.0270},{RE=3.8900},{RMSL=1.2500},{HMSL=0.8750},{HPSL=0.5000},{FBMSL=0.8750},{PROXTRANS=0.994709470},{NUTTRANS=-0.1480},{AA=2.62},{C1=0.64},{CX=2.14000},{DD1=0.312},{E=3.50},{LB=7.43},{Y=2.64},{P1=3.83},{ZB=8.07},{CB1=1.25},{CD=0.75},{CW=0.63},{FL=1.88},{L=1.25},{M1=0.60},{N=1.00},{XD=9.94},{BORE=3.25 (83)},{BOREPNN=3.25},{BOREPN=3-1/4},{MMVAL=1},{MS=},{NOTE=See catalog for available temperature and pressure rating combinations},{STROKE=0.011},{MM=1.000},{MNT=MX0},{FC=},{M=},{BU=},{RES=},{U=},{AE=},{AEL=0.000},{EE=},{EEL=0.000},{T=},{G=},{LF=},{SP=},{P=},{RWU=},{MNTK=},{RC=},{RE1=},{CB=},{EB=},{CP=},{AC=},{STRK2D=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
PNACC
Accessories Part No.
ⁿ/ₐ
BORE
Bore Size (Power Factor)
ⁿ/ₐ
NOTE
Note
ⁿ/ₐ
A
[Inch]
AA
[Inch]
C
[Inch]
DD
[Inch]
DD1
[Inch]
E
E Dia.
[Inch]
EE1
EE NPT
[Inch]
LB
[Inch]
TK
[Inch]
Y
[Inch]
P1
P
[Inch]
ZB
[Inch]
CB1
CB
[Inch]
CD
[Inch]
CW
[Inch]
FL
[Inch]
L
[Inch]
M1
M
[Inch]
N
[Inch]
XD
[Inch]
WDN-MX0X1.50-0.011
WDN-MX0-1.50x0.011
(NO ACCESSORIES)
1.5 (17)
See catalog for available...
3/4
1.45
0.560
10-24
0.190
1.75
3/8
5.21
0.33
1.99
3.16
5.77
0.75
0.50
0.49
1.13
0.75
0.35
0.70
6.90
WDN-MX0X2.00-0.011
WDN-MX0-2.00x0.011
(NO ACCESSORIES)
2 (31)
See catalog for available...
3/4
1.85
0.560
10-24
0.190
2.25
3/8
5.45
0.38
1.94
3.15
6.01
0.75
0.50
0.50
1.13
0.75
0.40
0.80
7.14
WDN-MX0X2.50-0.011
WDN-MX0-2.50x0.011
(NO ACCESSORIES)
2.5 (50)
See catalog for available...
3/4
2.15
0.560
1/4-20
0.250
2.75
3/8
5.95
1/2
1.93
3.39
6.51
0.75
0.50
0.50
1.13
0.75
0.40
0.80
7.64
WDN-MX0X3.25-0.011
WDN-MX0-3.25x0.011
(NO ACCESSORIES)
3.25 (83)
See catalog for available...
1-1/8
2.62
0.640
5/16-18
0.312
3.50
1/2
7.43
5/8
2.64
3.83
8.07
1.25
0.75
0.63
1.88
1.25
0.60
1.00
9.94
WDN-MX0X4.00-0.011
WDN-MX0-4.00x0.011
(NO ACCESSORIES)
4 (125)
See catalog for available...
1-1/8
3.25
0.640
3/8-16
0.375
4.25
1/2
7.43
3/4
2.52
3.93
8.07
1.25
0.75
0.63
1.88
1.25
0.75
1.40
9.94
WDN-MX0X5.00-0.011
WDN-MX0-5.00x0.011
(NO ACCESSORIES)
5 (200)
See catalog for available...
1-1/8
4.25
0.500
3/8-16
0.375
5.25
1/2
5.75
5/8
1.00
4.75
6.25
1.25
0.75
0.63
1.88
1.25
0.88
1.75
8.13
WDN-MX0X6.00-0.011
WDN-MX0-6.00x0.011
(NO ACCESSORIES)
6 (282)
See catalog for available...
1-5/8
5.00
0.630
1/2-13
0.500
6.25
1/2
5.75
7/8
1.13
4.75
6.38
1.50
1.00
0.75
2.25
1.50
1.00
2.00
8.63
WDN-MX0X8.00-0.011
WDN-MX0-8.00x0.011
(NO ACCESSORIES)
8 (500)
See catalog for available...
1-5/8
6.50
0.630
5/8-11
0.625
8.38
1/2
5.88
1
1.13
4.88
6.50
1.50
1.00
0.75
2.25
1.50
1.00
3.50
8.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SR Series - Pneumatic Cylinder
Parker Pneumatic Division
19.10.2023
R6C9
Special Collection
14.08.2023
Multifunctional workout station
Special Collection
14.08.2023
Hello Kitty
Special Collection
14.08.2023
3D printable catapult
Special Collection
14.08.2023
Hyperboloid2
Special Collection
14.08.2023
Little schnapps bottles and decorative holder
Special Collection
14.08.2023
Cauldron for brandy
Special Collection
14.08.2023
Braille Alphabet
Special Collection
14.08.2023
Champagne flute
Special Collection
14.08.2023
Funnel for Tomos ATX50
Special Collection
14.08.2023
Funnel
Special Collection
14.08.2023
Hockey goal
Special Collection
14.08.2023
Karabite lamp
Special Collection
14.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表