您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Nippon Pulse Motor (USA)
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Nippon Pulse Motor (USA)
PFCU25 - Stepper Motors - Rotary Tin Can Steppers
Nippon Pulse Motor (USA)
Rotary Tin-Can Motors
Powered by
CAD模型選擇
{nipponpulsemotor/rotary_tin_can_motors/pfcu25_asmtab.prj},{NB=PFCU25-24C1G(1/20)},{OD=25.6},{LW=},{TYPE=Standard},{EM=Full-step (2-2)},{SR=480},{SA=0.75},{CR=C},{MM=Anisotropic},{MT=20},{SPR=420 or more (with no load)},{SLPR=680 or more (with no load)},{OTR=-10 to +50},{TR=70},{WGHT=55},{GR=1/20, 7° or less},{GH=Gearhead Only},{NP=2},{AHC=ZHR-5},{ACC=SZH-002T-P0.5},{AWC=AWG 28 to 26},{NOTE=3D Cable Model is just a Segment of the Actual Model},{NOTE2=PFCU25 Notes},{A1=6.000},{A2=3.000},{A3=2.500},{A4=6.000},{A5=7.000},{L1=37.000},{L2=31.000},{L3=11.600},{L4=28.000},{L5=8.000},{L6=2.000},{L7=8.000},{L8=17.000},{R1=3.500},{PPATH=parts/pfcu_25/pfcu25_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Outer Diameter
[mm]
TYPE
Motor Type
ⁿ/ₐ
EM
Excitation Mode
ⁿ/ₐ
SR
Steps per Revolution
ⁿ/ₐ
SA
Step Angle
[degree]
RV
Rated Voltage
[V]
MM
Magnet Material
ⁿ/ₐ
WR
Winding Resistance
[Ohms]
WI
Winding Inductance
[mH/phase]
MT
Maximum Torque
[mN-m]
SPR
Starting Pulse Rate
[pps]
SLPR
Slewing Pulse Rate
[pps]
OTR
Operating Temperature Range
[deg. Celcius]
TR
Temperature Rise
[deg. Celsius]
WGHT
Weight
[g]
GR
Gear Ratio - Backlash
ⁿ/ₐ
GH
Gearhead Option
ⁿ/ₐ
NP
Number of Phases
ⁿ/ₐ
AHC
Applicable Housing Connector
ⁿ/ₐ
ACC
Applicable Contact Connector
ⁿ/ₐ
AWC
Applicable Wire Connector
ⁿ/ₐ
NOTE
Motor Cable Length 200mm
ⁿ/ₐ
PFCU25-24C1G(1/20)
PFCU25-24C1G(1/20)
25.6
Standard
Full-step (2-2)
480
0.75
13.3
Anisotropic
120 +/- 7%
30 (1 Vrms. 1 Khz)
20
420 or more (with no load...
680 or more (with no load...
-10 to +50
70
55
1/20, 7° or less
Gearhead Only
2
ZHR-5
SZH-002T-P0.5
AWG 28 to 26
3D Cable Model is just a ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PFCU30-24V(T)4GM(3/25) - Tin-Can Steppers
Nippon Pulse Motor (USA)
08.02.2023
PF35, PF35 with H Gearhead, PF35 with M Gearhead - Stepper Motors - Rotary ...
Nippon Pulse Motor (USA)
08.02.2023
PFC42T w/ H Gear Head - Stepper Motors - Rotary Tin Can Steppers
Nippon Pulse Motor (USA)
08.02.2023
PFC55 w/F Gear Head - Stepper Motors - Rotary Tin Can Steppers
Nippon Pulse Motor (USA)
08.02.2023
PFC25, PFC25 with P Gearhead - Stepper Motors - Rotary Tin Can Steppers
Nippon Pulse Motor (USA)
08.02.2023
PFC55H w/F Gear Head - Stepper Motors - Rotary Tin Can Steppers
Nippon Pulse Motor (USA)
08.02.2023
PF42 w/ H Gear Head - Stepper Motors - Rotary Tin Can Steppers
Nippon Pulse Motor (USA)
08.02.2023
PFCU25 - Stepper Motors - Rotary Tin Can Steppers
Nippon Pulse Motor (JP)
30.09.2019
PF42T w/ H Gear Head - Stepper Motors - Rotary Tin Can Steppers
Nippon Pulse Motor (JP)
30.09.2019
PFC25, PFC25 with P Gearhead - Stepper Motors - Rotary Tin Can Steppers
Nippon Pulse Motor (JP)
30.09.2019
PFC42H w/ H Gear Head - Stepper Motors - Rotary Tin Can Steppers
Nippon Pulse Motor (JP)
30.09.2019
PFC55 w/F Gear Head - Stepper Motors - Rotary Tin Can Steppers
Nippon Pulse Motor (JP)
30.09.2019
PJPL28 - Linear Steppers
Nippon Pulse Motor (JP)
08.05.2020
PFC42T w/ H Gear Head - Stepper Motors - Rotary Tin Can Steppers
Nippon Pulse Motor (JP)
30.09.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表