您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: OEP Couplings
Created: 06.03.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OEP Couplings
Type UC - Oldham/Universal Shaft Couplings
OEP Couplings
Oldham/Universal Shaft Couplings - Type UC
Powered by
CAD模型選擇
{oepcouplings/oldham_uc/uc_asmtab.prj},{NB=UC-12D-3E-T-3E-T-C-A-HUB-D-MID},{OD=12 - 0.750\" OD},{ODD=12D},{STO=E},{BOS=3},{BE=3,'0.1875 in',4,'0.2500 in',5,'0.3125 in',6,'0.3750 in'},{MB=4,'4 mm',5,'5 mm',6,'6 mm',7,'7 mm',8,'8 mm'},{BOT=T},{STT=E},{BTS=3},{BTT=T},{HAT=C},{HATA= 'C', 'Clamping', 'S', 'SetScrew'},{HM=A},{BM=D},{SSS=8-32X0.188},{CHS=3-48X0.375},{GRSS=0},{A=0.8700},{B=0.7460},{C=0.2555},{D=0.2905},{E=0.3590},{F=0.3240},{G=0.2890},{PPATH=parts/uc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part No.
ⁿ/ₐ
OD
Outer Diameter
ⁿ/ₐ
A
Length
[Inch]
B
OD
[Inch]
C
Blind Bore Depth
[Inch]
D
Thru Bore Depth
[Inch]
E
Two Blind Bores Gap Between Shafts
[Inch]
F
One Blind One Thru Bore Gap Between Shafts
[Inch]
G
Two Thru Bores Gap Between Shafts
[Inch]
UC-4D-2E-T-2E-T-S-A-HUB-D...
UC-4D-2E-T-2E-T-S-A-HUB-D...
4 - 0.250" OD
0.3500
0.2500
0.0986
0.1136
0.1528
0.1378
0.1228
UC-6D-2E-T-2E-T-S-A-HUB-D...
UC-6D-2E-T-2E-T-S-A-HUB-D...
6 - 0.375" OD
0.5000
0.3750
0.1344
0.1594
0.2312
0.2062
0.1812
UC-8D-2E-T-2E-T-C-A-HUB-D...
UC-8D-2E-T-2E-T-C-A-HUB-D...
8 - 0.500" OD
0.6300
0.5000
0.1615
0.1965
0.3069
0.2719
0.2369
UC-10D-2E-T-2E-T-C-A-HUB-...
UC-10D-2E-T-2E-T-C-A-HUB-...
10 - 0.625" OD
0.7100
0.6210
0.1920
0.2270
0.3259
0.2909
0.2559
UC-12D-3E-T-3E-T-C-A-HUB-...
UC-12D-3E-T-3E-T-C-A-HUB-...
12 - 0.750" OD
0.8700
0.7460
0.2555
0.2905
0.3590
0.3240
0.2890
UC-14D-3E-T-3E-T-C-A-HUB-...
UC-14D-3E-T-3E-T-C-A-HUB-...
14 - 0.875" OD
1.1700
0.8700
0.3950
0.4300
0.3800
0.3450
0.3100
UC-16D-4E-T-4E-T-C-A-HUB-...
UC-16D-4E-T-4E-T-C-A-HUB-...
16 - 1.000" OD
1.2500
0.9960
0.4075
0.4475
0.4350
0.3950
0.3550
UC-21D-4E-T-4E-T-C-A-HUB-...
UC-21D-4E-T-4E-T-C-A-HUB-...
21 - 1.312" OD
1.8900
1.3090
0.6040
0.6440
0.6820
0.6420
0.6020
UC-26D-4E-T-4E-T-C-A-HUB-...
UC-26D-4E-T-4E-T-C-A-HUB-...
26 - 1.625" OD
2.0000
1.6210
0.5900
0.6400
0.8201
0.7701
0.7201
UC-32D-4E-T-4E-T-C-A-HUB-...
UC-32D-4E-T-4E-T-C-A-HUB-...
32 - 2.000" OD
2.3500
1.9960
0.7350
0.7850
0.8801
0.8301
0.7801
UC-36D-4E-T-4E-T-C-A-HUB-...
UC-36D-4E-T-4E-T-C-A-HUB-...
36 - 2.250" OD
3.0700
2.2460
1.0095
1.0695
1.0510
0.9910
0.9310
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Steel, Thin Face Spur Gears (SSAY)
KHK KOHARA GEAR
12.04.2024
Ground Spur Pinion Shafts (SSGS)
KHK KOHARA GEAR
12.04.2024
Type UJ - Universal Joint Couplings
OEP Couplings
03.10.2013
Type UA - Oldham/Universal Shaft Couplings
OEP Couplings
04.10.2013
Type UI - Oldham/Universal Shaft Couplings
OEP Couplings
03.10.2013
Chain couplings - mit Kettenräder und Rollenkette aus Stahl nach DIN 8187 -...
Ketten Fuchs
22.09.2021
Type RT - Rigid Three-Piece Clamping Coupling
OEP Couplings
04.10.2013
Timing - Polyurethane timing belt, continuous, metric pitch AT Profile
Ketten Fuchs
22.11.2013
Brass Racks (BSR)
KHK KOHARA GEAR
12.04.2024
Racks (SR)
KHK KOHARA GEAR
12.04.2024
Ground Spur Gears (MSGA)
KHK KOHARA GEAR
12.04.2024
Profile - Steel C-profile, galvanized or stainless
Ketten Fuchs
22.11.2013
Ground Racks (SRGFD, SRGFK)
KHK KOHARA GEAR
12.04.2024
Racks with Machined Ends (SRF)
KHK KOHARA GEAR
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表