您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
F37 - Flare flange | ISO 6164 Bohrbild
Parker
Parflange® F37
ISO 6164
Flanges
Powered by
CAD模型選擇
{parker/parflange_f37/iso6164/flanges/f37_flare_flange_iso6164.prj},{NB=F37 - Boerdelflansch F37-440-CFX},{ERMETO=F37-440-CFX},{INFO=PDF Link},{BE=ohne Simmerring},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{BAU=2 1/2},{A=83.4},{G=120},{N=125},{L=50},{WEIGHT=3.20000},{ZOOM=0.600},{ZFACTOR=0.800},{PN=400},{DB=22.000},{D1=85.000},{D1K=83.000},{T=9.500},{D2=76.000},{R1=20.000},{V=1.000},{ERMETO2=F37-440-CFX}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
BE
Comments
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Size
[Inch]
A
Width
[mm]
G
Width
[mm]
N
Width
[mm]
L
Width
[mm]
WEIGHT
Weight
[kg]
PN
Pressure
[bar]
F37 - Flare flange F37-43...
F37-432-CFX
without lockring
Steel, zinc plated, Cr(VI...
2
69.3
100
105
40
1.79560
400
F37 - Flare flange F37-44...
F37-440-CFX
without lockring
Steel, zinc plated, Cr(VI...
2 1/2
83.4
120
125
50
3.20000
400
F37 - Flare flange F37-44...
F37-44073-CFX
with lockring
Steel, zinc plated, Cr(VI...
2 1/2
83.4
120
125
50
2.69460
400
F37 - Flare flange F37-44...
F37-448-CFX
without lockring
Steel, zinc plated, Cr(VI...
3
102.5
150
155
52
5.25670
400
F37 - Flare flange F37-44...
F37-448909-CFX
with lockring
Steel, zinc plated, Cr(VI...
3
102.5
150
155
52
5.30000
400
F37 - Flare flange F37-43...
F37-432-SSX
without lockring
Stainless Steel
2
69.3
100
105
40
1.80000
400
F37 - Flare flange F37-44...
F37-440-SSX
without lockring
Stainless Steel
2 1/2
83.4
120
125
50
3.00000
400
F37 - Flare flange F37-44...
F37-44073-SSX
with lockring
Stainless Steel
2 1/2
83.4
120
125
50
3.10000
400
F37 - Flare flange F37-44...
F37-448-SSX
without lockring
Stainless Steel
3
102.5
150
155
52
5.40000
400
F37 - Flare flange F37-44...
F37-448909-SSX
with lockring
Stainless Steel
3
102.5
150
155
52
5.29000
400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表