您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Profile D1 / E1 - OSP-E..BHD,..B,..S*
PARKER AUTOMATION DIVISION EUROPE
Actuators
Rodless electric drives
Accessories for OSPE
Profile
Powered by
CAD模型選擇
{parker_origa/aktorik/electricactuator/zubehoerospe/motormtg/mittelstuetze.prj},{NB=HO-20362E350Mittelstuetze},{D=50},{IDNR=20362},{C=87.000},{AF=72.000},{DR=34.000},{R=0.000},{U=7.000},{DE=23.000},{DF=0.000},{DH=71.000},{DK=34.000},{DM=59.000},{DN=67.000},{DO=45.000},{DP=60.000},{DQ=52.000},{DT=0.000},{EF=64.000},{EM=45.000},{EN=72.000},{EQ=57.000},{DH1=95.000},{G=6.000},{AP=85.000},{BS=14.000},{HN=58.300},{RN=1.000},{HS=87.000},{HP=7.000},{BPN=3.000},{HSN=66.000},{BSN=6.000},{SK=10.000},{SW=5.000},{TSW=3.000},{AS=5.000},{HF=82.000},{BF=1.000},{HAV=0.000},{XU=0.000},{XUT=0.000},{XDK=32.500},{RI=2.000},{GA=0.000},{HAF=0.000},{HFI=0.000},{BAV=0.000},{AH=0.000},{AJ=0.000},{AK=0.000},{AN=0.000},{LAUF=1.000},{FB=76.000},{K=43.000},{DI=0.000},{LAUF1=2.000},{CON1=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
Piston Diameter
[mm]
TYP
Type
[mm]
IDNR
Order-No.
ⁿ/ₐ
AF
[mm]
DR
[mm]
R
[mm]
U
[mm]
DE
[mm]
DF
[mm]
DH
[mm]
DM
[mm]
DN
[mm]
DO
[mm]
DP
[mm]
DQ
[mm]
DT
[mm]
EF
[mm]
EM
[mm]
EN
[mm]
EQ
[mm]
AH
[mm]
AJ
[mm]
AK
[mm]
AN
[mm]
DI
[mm]
DS
[mm]
FT
[mm]
PO-250OSP-1010Mittelstuet...
10
OSP-10
250
11.000
0.000
0.000
3.500
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
25.400
33.400
3.500
12.000
0.000
0.000
0.000
PO-20434D116Mittelstuetze
16
D1
20434
15.000
0.000
3.000
0.000
0.000
20.000
29.200
0.000
0.000
18.000
30.000
27.000
6.500
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
16.000
0.000
0.000
PO-20008D120Mittelstuetze
20
D1
20008
22.000
0.000
5.000
0.000
0.000
20.500
38.000
0.000
0.000
36.000
50.000
28.000
10.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
25.000
0.000
0.000
PO-20008D125Mittelstuetze
25
D1
20008
22.000
0.000
5.000
0.000
0.000
27.000
38.000
0.000
0.000
36.000
50.000
34.500
10.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
25.000
0.000
0.000
PO-20157D132Mittelstuetze
32
D1
20157
30.000
0.000
5.000
0.000
0.000
33.000
46.000
0.000
0.000
36.000
50.000
40.500
10.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
32.000
0.000
0.000
PO-20027D140Mittelstuetze
40
D1
20027
38.000
0.000
6.000
0.000
0.000
35.000
61.000
0.000
0.000
45.000
60.000
45.000
11.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
40.000
0.000
0.000
PO-20162D150Mittelstuetze
50
D1
20162
48.000
0.000
6.000
0.000
0.000
40.000
71.000
0.000
0.000
45.000
60.000
52.000
11.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
50.000
0.000
0.000
PO-15534D150Mittelstuetze
50
D1
15534
48.000
0.000
6.000
0.000
0.000
40.000
71.000
0.000
0.000
45.000
60.000
52.000
11.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
50.000
0.000
0.000
PO-20451D163Mittelstuetze
63
D1
20451
57.000
0.000
8.000
0.000
0.000
47.500
91.000
0.000
0.000
45.000
65.000
63.000
16.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
60.000
0.000
0.000
PO-20480D180Mittelstuetze
80
D1
20480
72.000
0.000
10.000
0.000
0.000
60.000
111.500
0.000
0.000
55.000
80.000
81.000
25.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
83.000
0.000
0.000
PO-20435E116Mittelstuetze
16
E1
20435
15.000
6.000
0.000
3.400
14.200
0.000
29.200
32.000
36.400
18.000
30.000
27.000
0.000
32.000
20.000
36.400
27.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
PO-20009E120Mittelstuetze
20
E1
20009
22.000
8.000
0.000
5.500
16.000
0.000
38.000
33.500
41.000
36.000
50.000
28.000
0.000
41.100
28.100
48.600
35.600
0.000
0.000
0.000
0.000
0.000
0.000
0.000
PO-20009E125Mittelstuetze
25
E1
20009
22.000
8.000
0.000
5.500
16.000
0.000
38.000
40.000
47.500
36.000
50.000
34.500
0.000
41.500
28.500
49.000
36.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
PO-20158E132Mittelstuetze
32
E1
20158
30.000
10.000
0.000
5.500
16.000
0.000
46.000
46.000
54.500
36.000
50.000
40.500
0.000
48.500
35.500
57.000
43.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
PO-20028E140Mittelstuetze
40
E1
20028
38.000
10.000
0.000
7.000
23.000
0.000
61.000
53.000
60.000
45.000
60.000
45.000
0.000
56.000
38.000
63.000
48.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
PO-20163E150Mittelstuetze
50
E1
20163
48.000
10.000
0.000
7.000
23.000
0.000
71.000
59.000
67.000
45.000
60.000
52.000
0.000
64.000
45.000
72.000
57.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
PO-15536E150Mittelstuetze
50
E1
15536
48.000
10.000
0.000
7.000
23.000
0.000
71.000
59.000
67.000
45.000
60.000
52.000
0.000
64.000
45.000
72.000
57.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
PO-20452E163Mittelstuetze
63
E1
20452
57.000
12.000
0.000
9.000
34.000
0.000
91.000
73.000
83.000
45.000
65.000
63.000
0.000
79.000
53.500
89.000
69.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
PO-20482E180Mittelstuetze
80
E1
20482
72.000
15.000
0.000
11.000
39.500
0.000
111.500
97.000
112.000
55.000
80.000
81.000
0.000
103.000
66.000
118.000
87.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
PO-20436E216Mittelstuetze
16
E2
20436
30.000
21.000
0.000
3.400
14.200
0.000
29.200
32.000
36.400
18.000
30.000
27.000
0.000
32.000
20.000
36.400
27.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
PO-20352E225Mittelstuetze
25
E2
20352
37.000
23.000
0.000
5.500
16.000
0.000
38.000
40.000
47.500
36.000
50.000
34.500
0.000
41.500
28.500
49.000
36.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
PO-20355E232Mittelstuetze
32
E2
20355
44.000
24.000
0.000
5.500
16.000
0.000
46.000
46.000
54.500
36.000
50.000
40.500
0.000
48.500
35.500
57.000
43.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
PO-20358E240Mittelstuetze
40
E2
20358
51.000
23.000
0.000
7.000
23.000
0.000
61.000
53.000
60.000
45.000
60.000
45.000
0.000
56.000
38.000
63.000
48.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
PO-20361E250Mittelstuetze
50
E2
20361
57.000
19.000
0.000
7.000
23.000
0.000
71.000
59.000
67.000
45.000
60.000
52.000
0.000
64.000
45.000
72.000
57.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
PO-20437E316Mittelstuetze
16
E3
20437
42.000
33.000
0.000
3.400
14.200
0.000
29.200
32.000
36.400
18.000
30.000
27.000
0.000
32.000
20.000
36.400
27.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表