您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Continious signal 1/8-1/2 S9 - Continious signal 1/8 - 1/2
PARKER AUTOMATION DIVISION EUROPE
Control elements
Electrically actuated valves
Electrically actuated S9 - with standard solenoids
Powered by
CAD模型選擇
{parker_origa/steuer-regelelemente/elektrische/elektromagentisch/s9el_asm.prj},{NB=HO-PA10313-0033 S9 581-1/8-00 (0,0) elektrisch betaetigtes Wegeventil},{GG=9.728},{GK=8.566},{GG1=9.728},{GK1=8.566},{G1G=15.000},{B=40.000},{B1=63.000},{C=55.500},{C1=24.000},{C2=15.500},{C3=10.500},{D=87.500},{D1=128.000},{D2=140.000},{E=56.000},{E1=208.000},{K=5.500},{A1=5.000},{P=22.000},{H=18.000},{H1=33.500},{H2=42.500},{H3=24.500},{H4=54.000},{BD=3.200},{BD1=5.600},{T1=4.000},{S=32.000},{S1=8.000},{P1=16.600},{MODUL=2.000},{DESCRIPTION=5/2},{G=1/8},{G1=1/8},{NENN1=10312},{NENN2=10313},{NENN3=10364},{NENN4=10314},{NENN5=10315},{NENN6=},{NENN7=},{BESTELL1=S9 581RF},{BESTELL2=S9 581},{BESTELL3=S9 581RFB},{BESTELL4=S9 581S-RF},{BESTELL5=S9 581S},{BAUTYPE=1},{CONNECT1=0},{CONNECT2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
DESCRIPTION
Model to execute
ⁿ/ₐ
G
Thread
ⁿ/ₐ
G1
External pilot air
ⁿ/ₐ
B
Width
[mm]
B1
[mm]
C
Distance Mounting holes
[mm]
C1
[mm]
C2
[mm]
C3
[mm]
D
[mm]
D1
[mm]
D2
[mm]
E
[mm]
E1
Total height
[mm]
K
Diameter mounting holes
[mm]
A1
[mm]
P
Thickness
[mm]
H
Distance connections
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
BD
Through hole
[mm]
BD1
Fall diameter
[mm]
T1
[mm]
S
[mm]
S1
[mm]
P1
[mm]
PO-PA10299-0033 S9 381-1/...
3/2
1/8
1/8
40.000
63.000
37.000
24.000
15.500
10.500
69.500
110.000
122.000
56.000
190.000
5.500
5.000
22.000
18.000
33.500
42.500
24.500
36.000
3.200
5.600
4.000
32.000
8.000
16.600
PO-PA12718-0033 S9 381-1/...
3/2
1/4
1/8
52.000
63.000
47.000
28.500
20.000
10.000
84.000
126.000
137.000
62.000
209.000
6.500
6.000
32.000
22.000
41.000
52.000
30.000
44.000
4.200
7.500
4.500
37.500
11.000
25.000
PO-PA16414-0033 S9 381-1/...
3/2
1/2
1/8
70.000
68.000
68.000
39.000
29.000
12.500
117.000
158.000
167.000
70.000
246.000
6.500
7.000
40.000
32.000
57.000
73.000
5.300
9.500
6.000
52.000
16.000
32.000
PO-PA10313-0033 S9 581-1/...
5/2
1/8
1/8
40.000
63.000
55.500
24.000
15.500
10.500
87.500
128.000
140.000
56.000
208.000
5.500
5.000
22.000
18.000
33.500
42.500
24.500
54.000
3.200
5.600
4.000
32.000
8.000
16.600
PO-PA12680-0033 S9 581-1/...
5/2
1/4
1/8
52.000
63.000
67.000
29.500
20.000
10.000
106.000
148.000
159.000
62.000
231.000
6.500
6.000
32.000
22.000
41.000
52.000
30.000
66.000
4.200
7.500
4.500
37.500
11.000
25.000
PO-PA16172-0033 S9 581-1/...
5/2
1/2
1/8
70.000
68.000
100.000
39.000
29.000
12.500
149.000
190.000
201.500
70.000
283.000
6.500
7.000
40.000
32.000
57.000
73.000
5.300
9.500
6.000
52.000
16.000
32.000
PO-PA10333-0033 S9 581RFG...
5/3
1/8
1/8
40.000
63.000
55.500
24.000
15.500
10.500
87.500
128.000
140.000
56.000
208.000
5.500
5.000
22.000
18.000
33.500
42.500
24.500
54.000
3.200
5.600
4.000
32.000
8.000
16.600
PO-PA12705-0033 S9 581RFG...
5/3
1/4
1/8
52.000
63.000
67.000
29.500
20.000
10.000
106.000
148.000
159.000
62.000
231.000
6.500
6.000
32.000
22.000
41.000
52.000
30.000
66.000
4.200
7.500
4.500
37.500
11.000
25.000
PO-PA16176-0033 S9 581RFG...
5/3
1/2
1/8
70.000
68.000
100.000
39.000
29.000
12.500
149.000
190.000
201.500
70.000
283.000
6.500
7.000
40.000
32.000
57.000
73.000
5.300
9.500
6.000
52.000
16.000
32.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表