您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: PHD
Created: 03.11.2011
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
GRT M - GRT Parallel 3 Jaw Metric Gripper
PHD
Grippers
GRT Grippers
Powered by
CAD模型選擇
{phd/grippers/grt/grt_metric.prj},{NB=GRT542-1-0001Closed-Retract_M},{SIZE=4},{JT=8},{B1=90},{B2=47.5},{B3=32.5},{B4=2.5},{B5=7.5},{B6=57.0},{J1=26.0},{J2=6},{J3=2.0},{J4=50.0},{J55=0.190},{J5A=0.295},{J5B=0.1449},{J6=12},{J7=23.0},{J8=4.50},{J9=15.0},{J10=5.0},{J11=25.0},{J12=32.5},{J13=9.0},{K11=0.281},{K22=0.312},{K2A=0.2524},{K2B=0.625},{K3=19.76},{K4=59.26},{K5=68.40},{K6=79.0},{K7=79.0},{K8A=0.1973},{K8B=0.394},{K99=0.312},{K9A=0.344},{K10A=0.197},{K10B=0.670},{P11=0.190},{P1A=0.1562},{P1B=0.0000},{P1C=0.297},{P2=9.0},{P3=24.0},{P4=30},{P5=19.5},{P6=36.5},{P7=8},{P8=3.5},{P9=1.2},{SPOTFACE=0.394},{U1=0.165},{U2=0.172},{U3=0.630},{SENSOR=0},{OPTIONS=0},{SPRING=0},{SEALS=1},{SWITCH=},{FB=},{POSITION=Closed-Retract}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
SIZE
Bore Size
ⁿ/ₐ
JT
Jaw travel
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
J1
J1 CLOSED
[mm]
J2
[mm]
J3
[mm]
J4
[mm]
J5
ⁿ/ₐ
J6
[mm]
J7
[mm]
J8
[mm]
J9
[mm]
J10
[mm]
J11
[mm]
J12
[mm]
J13
[mm]
K1
ⁿ/ₐ
K2
ⁿ/ₐ
K3
[mm]
K4
[mm]
K5
[mm]
K6
[mm]
K7
[mm]
K8
ⁿ/ₐ
K9
Spring assist dim
ⁿ/ₐ
K10
ⁿ/ₐ
P1
ⁿ/ₐ
P2
[mm]
P3
[mm]
P4
[°]
P5
[mm]
P6
[mm]
P7
[mm]
P8
[mm]
P9
[mm]
B9
[mm]
C1
[mm]
C2
[mm]
C3
[mm]
C4
[mm]
C5
[mm]
C6
[mm]
PS1
ⁿ/ₐ
PS2
[mm]
PS3
[mm]
PS4
[mm]
PS5
[mm]
PS6
[mm]
PS7
[mm]
PS9
[mm]
PS10
[mm]
PS11
[mm]
EJ1
[mm]
EJ2
[mm]
EJ3
[mm]
EJ4
[mm]
EJ5
[mm]
EJ6
[mm]
EJ7
[mm]
EJ8
ⁿ/ₐ
EJ9
[mm]
EJ10
[mm]
EJ11
[mm]
EJ12
[mm]
EJ13
[mm]
EJ14
[mm]
EP1
ⁿ/ₐ
EP2
[mm]
EP3
[mm]
EP4
[mm]
EP5
[mm]
EP6
[mm]
EP7
[mm]
EP8
[mm]
EP9
[mm]
EP10
[mm]
EP11
[mm]
EP12
[°]
F1
[mm]
F2
[mm]
F3
[mm]
F4
[mm]
F5
[mm]
F6
[mm]
F7
[mm]
F8SHCS
F8 SHCS
ⁿ/ₐ
F9
[mm]
F10
[mm]
F11
[mm]
F12
[mm]
GW
Gripper Weight
[kg]
SAGW
Spring Assist Gripper Weight
[kg]
WPFB
Weight Per Finger Blank
[kg]
WEIGHT
Weight
[kg]
GRT512-1-0001
GRT
1
3
47
25.5
19.0
1.4
4.2
4.2
16.3
2
1.0
26.9
M3x0.5x4.0 DP
8
14.2
2.74
7.5
3.0
13.5
16.9
4.5
M3
M4x0.7x10 DP
9.50
28.50
32.92
38.0
38.0
3.0x6.0 DP
M4x0.7x10.0 DP
3.0x8.0 DP
M5x0.8
5.9
12.5
39
12.3
17.0
7
2.5
1.2
27.1
31.5
34.5
6
3
0.4
0.8
4mm ROUND
0.50
9.86
19.69
34.09
30.7
30.7
14.1
0.75
4
59.2
0.0
17.8
0
0
0
0
N/A
28.6
34.6
1.6
1.6
26.9
32.9
8mm THREADED
45
4
13
19.0
23.5
9.60
17.80
1.5
12.3
16.5
30.0
41.5
12.70
24.9
0.1
9.50
8
2
M3x0.5x16.0
1.65
13.7
7.1
2.8
0.12
0.15
0.027
0.12
GRT522-1-0001
GRT
2
4
62
32.5
23.0
4.0
5.3
38.0
20.0
4
2.0
36.5
M4x0.7x5.0 DP
10
17.0
3.50
11.0
4.0
19.0
23.0
5.0
M4
M5x0.8x9.5 DP
13.39
40.13
46.33
53.5
53.5
4.0x8.0 DP
M5x0.8x16.0 DP
4.0x14.0 DP
M5x0.8
6.5
17.0
26
14.0
25.0
7
2.5
1.2
42.0
38.5
44.0
6
6
1.0
2.0
4mm ROUND
0.50
13.37
26.75
46.33
36.0
36.0
19.6
0.75
4
82.0
33.5
19.5
8
17
14
14
M2
39.4
45.4
3.0
2.9
35.7
38.9
8mm THREADED
45
4
13
23.0
31.0
10.50
18.75
2.7
17.6
17.5
25.0
55.0
15.88
32.0
0.2
13.50
10
4
M4x0.7x12.0
1.65
12.4
7.0
4.3
0.27
0.34
0.050
0.27
GRT532-1-0001
GRT
3
6
72
40.0
28.0
3.0
5.0
57.0
22.5
4
2.0
43.0
M4x0.7x6.5 DP
10
18.0
4.00
12.0
4.5
21.0
28.0
7.0
M5
M6x1.0x12.0 DP
15.75
47.24
54.56
63.0
63.0
4.0x8.0 DP
M6x1.0x19.0 DP
4.0x14.0 DP
M5x0.8
7.5
21.0
30
16.0
30.0
7
2.5
1.2
51.0
46.0
54.0
6
8
1.0
2.0
4mm ROUND
0.50
15.75
31.50
54.55
31.0
31.0
24.7
0.75
4
92.0
38.4
22.1
10
19
17
17
M3
49.9
56.0
6.0
2.9
43.2
46.4
8mm THREADED
45
4
13
28.0
36.0
10.60
18.90
2.7
20.8
17.5
22.0
70.0
15.88
35.1
0.2
14.00
10
4
M4x0.7x16.0
1.65
13.3
8.1
8.3
0.43
0.54
0.080
0.43
GRT542-1-0001
GRT
4
8
90
47.5
32.5
2.5
7.5
57.0
26.0
6
2.0
50.0
M5x0.8x7.5 DP
12
23.0
4.50
15.0
5.0
25.0
32.5
9.0
M6
M8x1.25x16.0 DP
19.76
59.26
68.40
79.0
79.0
5.0x10.0 DP
M8x1.25x23.0 DP
5.0x26.0 DP
M5x0.8
9.0
24.0
30
19.5
36.5
8
3.5
1.2
65.0
54.5
62.0
7
8
1.3
2.8
4mm ROUND
0.50
19.75
39.50
68.41
30.0
26.5
29.1
0.75
4
110.0
48.0
25.9
12
24
21
21
M4
57.8
64.8
6.0
3.3
51.1
55.0
8mm THREADED
45
4
13
32.5
45.0
10.25
18.50
2.7
25.0
21.2
22.5
80.0
19.05
41.5
0.1
17.25
12
6
M5x0.8x16.0
2.30
11.1
9.9
9.2
0.80
0.98
0.130
0.80
GRT552-1-0001
GRT
5
10
106
56.0
38.0
4.0
10.0
76.0
32.0
6
2.5
60.0
M6x1.0x10.0 DP
14
27.0
5.50
17.0
5.5
28.0
38.0
11.0
M6
M8x1.25x16.0 DP
24.00
71.98
83.13
96.0
96.0
5.0x10.0 DP
M8x1.25x25.0 DP
5.0x19.0 DP
1/8 BSP
11.5
26.5
30
24.0
45.0
8
3.5
1.2
82.0
65.0
76.0
9
11
1.3
2.8
4mm ROUND
0.50
24.00
48.00
83.13
30.0
21.0
34.6
1.50
4
125.0
57.5
34.9
14
29
25
25
M5
66.4
75.2
6.0
3.3
59.6
65.4
8mm THREADED
45
4
13
38.0
53.0
11.25
19.50
2.7
27.4
24.6
22.5
110.0
25.40
49.2
0.2
19.00
14
6
M6x1.0x20.0
2.30
14.6
10.6
7.6
1.28
1.78
0.290
1.28
GRT562-1-0001
GRT
6
13
134
65.0
44.0
3.0
12.5
101.5
37.5
8
2.5
68.0
M8x1.25x10.5 DP
17
32.0
7.00
22.0
7.0
36.0
44.0
12.0
M8
M10x1.5x19.0 DP
30.00
89.99
103.91
120.0
120.0
6.0x12.0 DP
M10x1.25x28.0 DP
6.0x21.0 DP
1/8 BSP
12.0
33.0
30
30.0
56.0
9
4.5
1.2
102.0
74.0
90.0
9
16
1.5
5.6
8mm THREADED
0.76
30.00
60.00
103.91
30.0
30.0
38.7
4.25
8
155.0
70.7
39.9
18
35
31
31
M8
77.7
86.7
8.0
3.7
68.9
74.4
12mm THREADED
60
4
17
44.0
67.0
13.00
23.75
2.7
36.4
30.7
22.5
135.0
31.75
61.1
0.2
26.00
17
8
M8x1.25x25.0
3.35
17.6
13.6
11.2
2.32
3.17
0.570
2.32
GRT572-1-0001
GRT
7
16
161
76.0
50.0
4.0
18.0
127.0
46.5
8
3.0
80.0
M10x1.5x14.0 DP
20
40.0
8.50
25.0
8.5
42.0
50.0
14.0
M8
M10x1.5x19.0 DP
36.75
110.24
127.30
147.0
147.0
6.0x12.0 DP
M10x1.25x30.0 DP
6.0x23.0 DP
1/8 BSP
14.0
38.0
30
37.0
69.0
9
4.5
1.2
128.0
87.0
106.0
11
19
2.8
5.6
8mm THREADED
0.76
36.75
73.50
127.30
24.0
24.0
44.7
7.00
8
188.0
83.7
48.8
21
42
36
36
M10
90.7
101.8
10.1
3.7
79.9
87.4
12mm THREADED
60
4
17
50.0
80.5
12.50
23.25
2.7
38.7
35.6
22.5
160.0
38.10
73.7
0.2
29.50
20
8
M10x1.5x25.0
3.35
15.8
17.6
12.2
3.98
5.04
0.950
3.98
GRT582-1-0001
GRT
8
20
202
90.5
58.5
5.0
24.5
133.5
56.0
10
4.0
95.5
M12x1.75x19.0 DP
25
48.0
10.50
31.0
10.5
52.0
58.5
16.0
M10
M12x1.75x25.5 DP
46.25
138.76
160.22
185.0
185.0
8.0x15.75 DP
M12x1.75x38.0 DP
10.0x29.0 DP
1/8 BSP
17.0
45.5
30
47.0
88.0
9
4.5
1.2
160.0
103.5
128.5
13
25
3.4
5.6
8mm THREADED
0.76
46.25
92.50
160.20
25.0
15.5
53.2
10.25
8
228.0
102.0
62.4
26
51
44
44
M12
107.2
120.3
12.1
3.7
94.4
103.9
12mm THREADED
60
4
17
58.5
101.0
13.10
23.80
2.7
49.4
43.8
22.5
215.0
44.45
87.4
0.2
34.00
25
10
M12x1.75x40.0
3.90
26.6
20.5
13.1
7.05
9.34
1.750
7.05
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ORQ Rotary Actuator - ORQ Optimax Rotary Actuator
PHD
11.11.2022
OSW Slide - OSW Slide
PHD
11.11.2022
OSP Slide - OSP Slide
PHD
11.11.2022
GRT - GRT Parallel 3 Jaw Gripper
PHD
11.11.2022
SK/SL - SK & SL Slides
PHD
27.06.2024
DHDS - Three-point gripper
Festo
22.08.2023
GRR_M - Series GRR Grippers - Metric
PHD
11.11.2022
SG9_M - Series SG Slide Metric
PHD
30.11.2022
OGZ Gripper - OGZ Gripper
PHD
11.11.2022
OSH Slide - OSH Slide
PHD
11.11.2022
PA_M - PHD
PHD
11.11.2022
GRH Gripper - GRH Gripper
PHD
11.11.2022
GRK_M - Series GRK Metric Parallel Pneumatic Gripper
PHD
11.11.2022
5300 ang grp met - 5300 Angular Gripper Metric
PHD
11.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表