您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0229 - Flanged guide bush with bronze coated internal bore - B5B
PlaSteel
Ranco
Guiding items for Die Sets
Guidings italian standard
Powered by
CAD模型選擇
{ranco/ranco/guiding_items_for_die_sets/guidings_italian_standard/r0229.prj},{NB=R0229-04-0004},{COD=R0229-04-0004},{D=31.000},{D1=48},{D2=72},{D3=58},{L=72},{L1=47},{VITI=5MA},{MAT=1.7131 + Bronzo},{TR=Cementazione + Tempra},{HD=HRC 61 - 63},{DN=9.500},{DD=5.500},{T=6.000},{LN=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
VITI
Screws for mounting hole
ⁿ/ₐ
R0229-04-0001
R0229-04-0001
24.000
40
63
50
43
5MA
R0229-04-0002
R0229-04-0002
25.000
40
63
50
43
5MA
R0229-04-0003
R0229-04-0003
30.000
48
72
58
47
5MA
R0229-04-0004
R0229-04-0004
31.000
48
72
58
47
5MA
R0229-04-0005
R0229-04-0005
40.000
58
83
70
52
6MA
R0229-04-0006
R0229-04-0006
41.000
58
83
70
52
6MA
R0229-04-0007
R0229-04-0007
50.000
70
103
86
58
8MA
R0229-04-0008
R0229-04-0008
51.000
70
103
86
58
8MA
R0229-04-0009
R0229-04-0009
63.000
85
120
100
57
8MA
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表