您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
PAA 101 - Steel sliding plate
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/paa_101.prj},{NB=PAA101.B10007520},{CODE=PAA101.B10007520},{CODEF=-},{W=100},{L=75},{T=20},{W1=15},{W2=75},{L1=25.0},{L2=50},{L2X=50},{T1=12},{D=17},{D1=11},{FORM=B},{HOLES=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
W
[mm]
L
[mm]
T
[mm]
W1
[mm]
W2
[mm]
L1
[mm]
L2
ⁿ/ₐ
T1
[mm]
D
[mm]
D1
[mm]
FORM
ⁿ/ₐ
HOLES
Holes
ⁿ/ₐ
PAA 101. 75 x 38 x 20
PAA101.007503820
75
38
20
15
60
19.0
-
12
17
11
A
2
PAA 101. 100 x 38 x 20
PAA101.010003820
100
38
20
25
75
19.0
-
12
17
11
A
2
PAA 101. 150 x 38 x 20
PAA101.015003820
150
38
20
25
125
19.0
-
12
17
11
A
2
PAA 101. 200 x 38 x 20
PAA101.020003820
200
38
20
25
175
19.0
-
12
17
11
A
2
PAA 101. 75 x 75 x 20
PAA101.007507520
75
75
20
15
60
37.5
-
12
17
11
A
2
PAA 101. 100 x 75 x 20
PAA101.010007520
100
75
20
25
75
25.0
50
12
17
11
B
2
PAA 101. 100 x 75 x 20
PAA101.B10007520
100
75
20
15
75
25.0
50
12
17
11
B
2
PAA 101. 150 x 75 x 20
PAA101.015007520
150
75
20
25
125
37.5
-
12
17
11
A
2
PAA 101. 150 x 75 x 20
PAA101.B15007520
150
75
20
15
125
37.5
-
12
17
11
A
2
PAA 101. 200 x 75 x 20
PAA101.020007520
200
75
20
25
175
37.5
-
12
17
11
A
2
PAA 101. 100 x 100 x 20
PAA101.010010020
100
100
20
25
75
25.0
75
12
17
11
C
4
PAA 101. 150 x 100 x 20
PAA101.015010020
150
100
20
25
125
25.0
75
12
17
11
C
4
PAA 101. 200 x 100 x 20
PAA101.020010020
200
100
20
25
175
25.0
75
12
17
11
C
4
PAA 101. 250 x 100 x 20
PAA101.025010020
250
100
20
25
225
25.0
75
12
17
11
C
4
PAA 101. 300 x 100 x 20
PAA101.030010020
300
100
20
25
275
25.0
75
12
17
11
C
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PAA 103 a - Steel sliding plate
RCM
27.11.2019
PAA 117 - Steel sliding plate
RCM
27.11.2019
PBG104 b - Bronze sliding plate with graphite inserts ISO - AFNOR - P.S.A.
RCM
17.12.2020
PBG101 - Bronze sliding plate with graphite inserts FIAT
RCM
27.11.2019
PAA 104 a - Steel sliding plate
RCM
27.11.2019
PAA 114 - Steel sliding plate
RCM
27.11.2019
PAA201 - Steel sliding plate
RCM
27.11.2019
PAA119 - Steel sliding plate
RCM
27.11.2019
PAA 104 b - Steel sliding plate
RCM
27.11.2019
PAA 105 a - Steel sliding plate
RCM
27.11.2019
PAA305 - Steel sliding plate
RCM
27.11.2019
PAA118 - Steel sliding plate
RCM
27.11.2019
PAA 103 b - Steel sliding plate
RCM
27.11.2019
LBG 301 - Bronze L sliding guide with graphite inserts
RCM
27.11.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表