您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
EH 1 - Spring plunger with ball and internal hexagon
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
SPRING PLUNGER
EH 2203. Spring Plungers with ball and internal hexagon
Powered by
CAD模型選擇
{rcm/molle_elastomeri/spine_elastiche/eh_2203_2/eh_2203_1_asmtab.prj},{NB=POS. SF. ES. INC. M24X48 EH2203.064 (5.5)},{IDNR=},{BESTNR=22030.0064},{BESTNR1=2203.064},{AUS=Automatenstahl, verstaerkte Federkraft},{D1=M24},{DNDM=24},{DKDM=20.319},{D2=15.0},{L=48},{S=5.5},{SW=12.0},{F1=127.0},{F2=237.0},{G=100.0},{A=4.000},{AA=120.000},{SWS=13.8564},{SWT=12.000},{B=5.9756},{BB=60.000},{BR=18.000},{PPATH=eh_2203_1_sbl.prj},{S1=5.5},{FUNC=Arretieren, Drücken, Schrauben, Auswerfen, Dämpfen, Federn, Positionieren, Rasten}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
[mm]
L
[mm]
SW
[mm]
F1
spring load
[N]
F2
spring load
[N]
G
weight
[g]
EH2203.003
22030.0003
free cutting steel, stand...
M03
1.5
8
1.5
3.0
4.5
0.4
EH2203.004
22030.0004
free cutting steel, stand...
M04
2.5
12
2.0
8.5
14.0
0.6
EH2203.005
22030.0005
free cutting steel, stand...
M05
3.0
14
2.5
8.0
14.0
1.1
EH2203.006
22030.0006
free cutting steel, stand...
M06
3.5
15
3.0
11.0
18.0
2.0
EH2203.008
22030.0008
free cutting steel, stand...
M08
4.5
18
4.0
18.0
31.0
4.0
EH2203.010
22030.0010
free cutting steel, stand...
M10
6.0
23
5.0
24.0
45.0
8.0
EH2203.012
22030.0012
free cutting steel, stand...
M12
8.0
26
6.0
26.0
49.0
12.0
EH2203.016
22030.0016
free cutting steel, stand...
M16
10.0
33
8.0
41.0
86.0
31.0
EH2203.020
22030.0020
free cutting steel, stand...
M20
12.0
43
10.0
56.0
111.0
64.0
EH2203.024
22030.0024
free cutting steel, stand...
M24
15.0
48
12.0
81.0
151.0
100.0
EH2203.045
22030.0045
free cutting steel, incre...
M05
3.0
14
2.5
15.0
22.0
1.1
EH2203.046
22030.0046
free cutting steel, incre...
M06
3.5
15
3.0
19.0
28.0
2.0
EH2203.048
22030.0048
free cutting steel, incre...
M08
4.5
18
4.0
36.0
62.0
4.0
EH2203.050
22030.0050
free cutting steel, incre...
M10
6.0
23
5.0
57.0
104.0
8.0
EH2203.052
22030.0052
free cutting steel, incre...
M12
8.0
26
6.0
61.0
110.0
12.0
EH2203.056
22030.0056
free cutting steel, incre...
M16
10.0
33
8.0
68.0
142.0
31.0
EH2203.060
22030.0060
free cutting steel, incre...
M20
12.0
43
10.0
84.0
166.0
64.0
EH2203.064
22030.0064
free cutting steel, incre...
M24
15.0
48
12.0
127.0
237.0
100.0
EH2203.203
22030.0203
Stainless steel, standard...
M03
1.5
8
1.5
3.0
4.5
0.4
EH2203.204
22030.0204
Stainless steel, standard...
M04
2.5
12
2.0
8.5
14.0
0.6
EH2203.205
22030.0205
Stainless steel, standard...
M05
3.0
14
2.5
8.0
14.0
1.1
EH2203.206
22030.0206
Stainless steel, standard...
M06
3.5
15
3.0
11.0
18.0
2.0
EH2203.208
22030.0208
Stainless steel, standard...
M08
4.5
18
4.0
18.0
31.0
4.0
EH2203.210
22030.0210
Stainless steel, standard...
M10
6.0
23
5.0
24.0
45.0
8.0
EH2203.212
22030.0212
Stainless steel, standard...
M12
8.0
26
6.0
26.0
49.0
12.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH_2 - Spring plunger with bolt and internal hexagon
RCM
27.11.2019
EH - Spring plunger with ball and slot
RCM
27.11.2019
FD03. Spring Plungers with ball and internal hexagon - Spring elements
Tecnorm
08.08.2016
MB - Rolling bearings stainless steel
MOVET
29.05.2019
EH 22050. Spring Plungers - Spring Plungers with ball and slot
Halder
14.03.2024
EH 22030. - Spring Plungers with ball and internal hexagon
Halder
14.03.2024
07110 - Ball-end thrust screws without head with full ball
norelem
30.05.2024
DIN 936 - Hexagon thin nuts, form B
Fabory
13.02.2023
EH_4 - Spring plunger with bolt and internal slot
RCM
27.11.2019
BHS_001 - Spherical roller thrust bearings
SKF
06.06.2024
PSH - Punch DIN 9861 Shape D / ISO 6752
RCM
04.04.2022
VGR - Shoulder screw
RCM
27.11.2019
ISO 4029-GE-STIFT-IS+RG-SCHNEIDE-STBR - Hexagon Socket Set Screws ISO 4029 ...
MÄDLER
26.04.2024
MAE-STLGE-BK-BR - Pillow Block Bearing Units BK, for Fixed Side, black oxid...
MÄDLER
26.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表