您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Rietschoten
Created: 02.03.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rietschoten
Calipers EMS
Rietschoten
Brake EMS
Powered by
CAD模型選擇
{rietschoten/brakes_ems/ems_asmtab.prj},{NB=11252 - 200},{FORM=eb_00007748_11252.png},{TYP=EMS140},{CNSORDERNO=11252},{FUNCTION=federbetätigt, elektrisch geöffnet},{B=12.7},{DMIN=200},{D=200},{DNOTE=Weitere Durchmesser auf Anfrage},{P=80},{I=0.39},{KG=27},{PPATH=assemblies/bremse_ems_11252_asmtpl.prj},{HIDE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYP
Type
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
FUNCTION
Operating mode
ⁿ/ₐ
B
Brake disc thickness
[mm]
DMIN
Dmin
[mm]
DNOTE
Additional note
ⁿ/ₐ
BM
Braking torque
[Nm]
P
Watt
[W]
I
I max.
[A]
KG
Mass
[kg]
Rietschoten EMS120 11251
EMS120
11251
spring-applied, electrica...
12.7
200
other diameter on request
40
52
0.25
21
Rietschoten EMS140 11252
EMS140
11252
spring-applied, electrica...
12.7
200
other diameter on request
75
80
0.39
27
Rietschoten EMS170 11253
EMS170
11253
spring-applied, electrica...
12.7
200
other diameter on request
130
52
0.46
40
Rietschoten EMS170 S 1170...
EMS170 S
11700
spring-applied, electrica...
12.7
200
other diameter on request
220
280 / 70
1.35 / 0.68
40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表