您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
TL - Top Inerlock
Rigon
Accessories
Accessories progressive
Centering
Powered by
CAD模型選擇
{rigon/90_accessori/b6/k4/tl_asmtab.prj},{NB=TL 100X200},{SIG=TL},{COD=TL 100X200},{W=2.000},{A=1.125},{B=0.750},{C=0.66},{F=0.750},{T=1.000},{R=0.375},{S1=0.500},{S2=1.375},{SHCS=M: #10-32 x 1 F: #10-32 x 1-1/8},{BS=0.3750},{HS=0.2180},{AS=0.2210},{CON=5},{PPATH=tl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
W
[Inch]
A
[Inch]
B
[Inch]
C
[Inch]
F
[Inch]
T
[Inch]
R
[Inch]
S1
[Inch]
S2
[Inch]
TL 062X125
TL
TL 062X125
1.250
0.625
0.500
0.41
0.438
0.625
0.250
0.312
0.875
TL 075X125
TL
TL 075X125
1.250
0.625
0.500
0.38
0.438
0.750
0.250
0.375
0.875
TL 087X150
TL
TL 087X150
1.500
0.875
0.750
0.53
0.500
0.875
0.250
0.437
1.000
TL 100X150
TL
TL 100X150
1.500
0.875
0.375
0.50
0.500
1.000
0.250
0.500
1.000
TL 100X200
TL
TL 100X200
2.000
1.125
0.750
0.66
0.750
1.000
0.375
0.500
1.375
TL 112X200
TL
TL 112X200
2.000
0.875
0.625
0.50
0.750
1.125
0.375
0.563
1.375
TL 112X300
TL
TL 112X300
3.000
1.500
0.750
0.78
1.125
1.125
0.500
0.562
2.250
TL 150X250
TL
TL 150X250
2.500
1.375
0.625
0.75
1.000
1.500
0.375
0.750
1.750
TL 175X300
TL
TL 175X300
3.000
1.250
0.875
0.75
1.125
1.750
0.500
0.875
2.250
TL 200X350
TL
TL 200X350
3.500
1.750
0.750
1.00
1.500
2.000
0.500
1.000
2.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Top Locks - Top Locks
DMS Diemould (UK)
28.06.2017
PCS-100-GL - Leader Pins
Essentra Components
12.08.2014
PCS-LBB-06-07 - Shoulder Bushings - Bronze Plated
Essentra Components
11.08.2014
Bronze Plated Shoulder Bushings - Precision Ground
D-M-E
24.05.2024
SB Plated - Shoulder Bushings Bronze Plated
DMS Diemould Service
01.03.2022
SB Plated - Shoulder Bushings Bronze Plated
DMS Diemould (UK)
28.06.2017
Bronze Plated Guided Ejection Bushings
D-M-E
24.05.2024
coupling_plug_series_cp1_new - Coupling plug
Aventics
01.08.2023
Top Locks - Top Locks
DMS Diemould Service
01.03.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表