您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
KLMM - Locking devices
Sati
Locking devices and accessories
Locking devices
Locking devices (steel)
Powered by
CAD模型選擇
{sati/bloccaggio_e_accessori/calettatori/calettatori_acciaio/klmm_asmtab.prj},{NB=KLMM032},{CODE=KLMM032},{DD=32},{D=63},{H=66},{H1=60},{H2=18.5},{H3=54},{NV=M6 x 55},{TV=17},{N=6},{MT=505},{TA=32},{PA=108},{NV11=6},{NV111=55},{PPATH=klmm/klmm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CODE
Code
ⁿ/ₐ
DD
d
ⁿ/ₐ
D
d
ⁿ/ₐ
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
NV
Screw type DIN 912 12,9
ⁿ/ₐ
TV
[Nm]
N
Number of screws
[mm]
MT
Torque
[Nm]
TA
Axial force
[KN]
PA
Surface pressure - Shaft
[N/mm^2]
NV11
Screw type DIN 912 12,9
ⁿ/ₐ
NV111
Screw type DIN 912 12,9
ⁿ/ₐ
KLMM017
KLMM017
17
50
56
50
16.0
44
M6 x 45
17
4
179
21
166
6
45
KLMM018
KLMM018
18
50
56
50
16.0
44
M6 x 45
17
4
190
21
157
6
45
KLMM019
KLMM019
19
50
56
50
16.0
44
M6 x 45
17
4
200
21
149
6
45
KLMM020
KLMM020
20
50
56
50
16.0
44
M6 x 45
17
4
211
21
141
6
45
KLMM022
KLMM022
22
55
66
60
18.5
54
M6 x 55
17
6
277
32
142
6
55
KLMM024
KLMM024
24
55
66
60
18.5
54
M6 x 55
17
6
378
32
144
6
55
KLMM025
KLMM025
25
55
66
60
18.5
54
M6 x 55
17
6
394
32
138
6
55
KLMM028
KLMM028
28
60
66
60
18.5
54
M6 x 55
17
6
442
32
123
6
55
KLMM030
KLMM030
30
60
66
60
18.5
54
M6 x 55
17
6
473
32
115
6
55
KLMM032
KLMM032
32
63
66
60
18.5
54
M6 x 55
17
6
505
32
108
6
55
KLMM035
KLMM035
35
75
83
75
22.0
67
M8 x 70
42
4
682
39
98
8
70
KLMM038
KLMM038
38
75
83
75
22.0
67
M8 x 70
42
4
741
39
90
8
70
KLMM040
KLMM040
40
75
83
75
22.0
67
M8 x 70
42
4
780
39
86
8
70
KLMM042
KLMM042
42
78
83
75
22.0
67
M8 x 70
42
4
819
39
82
8
70
KLMM045
KLMM045
45
85
93
85
24.5
76
M8 x 80
42
6
1317
59
101
8
80
KLMM048
KLMM048
48
90
93
85
24.5
76
M8 x 80
42
6
1405
59
95
8
80
KLMM050
KLMM050
50
90
93
85
24.5
76
M8 x 80
42
6
1463
59
91
8
80
KLMM055
KLMM055
55
94
93
85
24.5
76
M8 x 80
42
8
2147
78
110
8
80
KLMM060
KLMM060
60
100
93
85
24.5
76
M8 x 80
42
8
2343
78
101
8
80
KLMM065
KLMM065
65
105
93
85
24.5
76
M8 x 80
42
8
2538
78
93
8
80
KLMM070
KLMM070
70
115
110
100
29.0
90
M10 x 95
83
8
4321
123
116
10
95
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KLNN - Locking devices
Sati
15.12.2022
KLPP - Locking devices
Sati
15.12.2022
KLAA - Locking devices
Sati
15.12.2022
KLEE - Locking devices
Sati
15.12.2022
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
KLBB - Locking devices
Sati
15.12.2022
KLCC - Locking devices
Sati
15.12.2022
KLSS - Locking devices
Sati
15.12.2022
KLDA - Locking devices
Sati
15.12.2022
KLGG - Locking devices
Sati
15.12.2022
12B-1 (19,05 x 11,68 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/...
Sati
11.11.2022
KLRR - Locking devices
Sati
15.12.2022
16B-1 ( 25,4 x 17,02 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/...
Sati
11.11.2022
KLAB - Locking devices
Sati
15.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表