您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
SCHNORR Disk Spring "K" - not notched Springs
Schnorr
Disc springs "K"
Powered by
CAD模型選擇
{schnorr/tellerfedern_k/tellerfedern_k_ng.prj},{NB=SCHNORR Tellerfeder K 109x75.5x1.25 - ART.NR.245000(LX=2.3375)},{ARTNR=245000},{DE=109.0},{DI=75.5},{GR=75.00},{T=1.25},{H0=1.45},{L0=2.70},{LX=2.33750},{GEW=47.17},{F=398},{EN16983=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
DE
Outer-Ø
[mm]
DI
Inner-Ø
[mm]
T
Thickness
[mm]
H0
max. Deflection
[mm]
L0
Free overall height
[mm]
EB
Range
ⁿ/ₐ
GEW
Gewicht
[g]
S
Spring travel ≈ 0,75 ho
[mm]
F
Spring force
[N]
EN16983
Gruppe nach EN16983
ⁿ/ₐ
SCHNORR Disc Spring K ART...
241200
9.8
6.2
0.20
0.20
0.40
0.25 to 0.35: uncritical ...
0.07
0.150
23
1
SCHNORR Disc Spring K ART...
241400
12.8
7.2
0.25
0.25
0.50
0.31 to 0.44: uncritical ...
0.17
0.188
29
1
SCHNORR Disc Spring K ART...
241600
15.8
8.2
0.25
0.30
0.55
0.33 to 0.48: uncritical ...
0.28
0.225
23
1
SCHNORR Disc Spring K ART...
241700
18.8
9.2
0.30
0.35
0.65
0.39 to 0.56: uncritical ...
0.49
0.263
31
1
SCHNORR Disc Spring K ART...
241800
18.8
10.2
0.35
0.35
0.70
0.44 to 0.61: uncritical ...
0.53
0.263
51
1
SCHNORR Disc Spring K ART...
241900
21.8
12.3
0.35
0.40
0.75
0.45 to 0.65: uncritical ...
0.68
0.300
46
1
SCHNORR Disc Spring K ART...
242100
23.7
14.3
0.40
0.50
0.90
0.53 to 0.78: uncritical ...
0.86
0.375
81
1
SCHNORR Disc Spring K ART...
242200
25.7
14.3
0.40
0.50
0.90
0.53 to 0.78: uncritical ...
1.11
0.375
63
1
SCHNORR Disc Spring K ART...
242300
27.7
17.3
0.40
0.60
1.00
0.55 to 0.85: uncritical ...
1.13
0.450
80
1
SCHNORR Disc Spring K ART...
242500
29.7
17.4
0.40
0.70
1.10
0.58 to 0.93: uncritical ...
1.41
0.525
83
1
SCHNORR Disc Spring K ART...
242600
31.7
20.4
0.40
0.70
1.10
0.58 to 0.93: uncritical ...
1.42
0.525
81
1
SCHNORR Disc Spring K ART...
242800
34.6
20.4
0.40
0.70
1.10
0.58 to 0.93: uncritical ...
1.89
0.525
61
1
SCHNORR Disc Spring K ART...
242900
34.6
22.4
0.50
0.70
1.20
0.68 to 1.02: uncritical ...
2.10
0.525
118
1
SCHNORR Disc Spring K ART...
243000
36.6
20.4
0.50
0.80
1.30
0.7 to 1.1: uncritical ra...
2.81
0.600
110
1
SCHNORR Disc Spring K ART...
243100
39.6
25.5
0.50
0.80
1.30
0.7 to 1.1: uncritical ra...
2.78
0.600
110
1
SCHNORR Disc Spring K ART...
243200
41.6
25.5
0.50
0.90
1.40
0.72 to 1.17: uncritical ...
3.28
0.675
113
1
SCHNORR Disc Spring K ART...
243300
46.5
30.5
0.60
0.90
1.50
0.82 to 1.27: uncritical ...
4.49
0.675
153
1
SCHNORR Disc Spring K ART...
243400
51.5
35.5
0.60
0.90
1.50
0.82 to 1.27: uncritical ...
5.06
0.675
135
1
SCHNORR Disc Spring K ART...
243500
54.5
40.5
0.60
0.90
1.50
0.82 to 1.27: uncritical ...
4.82
0.675
141
1
SCHNORR Disc Spring K ART...
243600
61.5
40.5
0.70
1.10
1.80
0.97 to 1.52: uncritical ...
9.12
0.825
176
1
SCHNORR Disc Spring K ART...
243700
67.5
50.5
0.70
1.00
1.70
0.95 to 1.45: uncritical ...
8.51
0.750
161
1
SCHNORR Disc Spring K ART...
243800
71.5
45.5
0.70
1.40
2.10
1.05 to 1.75: uncritical ...
12.99
1.050
185
1
SCHNORR Disc Spring K ART...
243900
71.5
50.5
0.70
1.40
2.10
1.05 to 1.75: uncritical ...
10.90
1.050
218
1
SCHNORR Disc Spring K ART...
244000
74.5
55.5
0.80
1.10
1.90
1.07 to 1.62: uncritical ...
11.99
0.825
211
1
SCHNORR Disc Spring K ART...
244100
79.5
50.5
0.80
1.50
2.30
1.17 to 1.92: uncritical ...
18.40
1.125
228
1
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SCHNORR Disk Spring "K" - notched Springs
Schnorr
23.11.2021
Disc Spring Standard Material
Schnorr
23.11.2021
Disc Spring Corrosion Resistant
Schnorr
23.11.2021
SCHNORR Safety Washer "S" - Metric
Schnorr
23.11.2021
FE 850 - Disk springs DIN 2093
Märkische Stanz-Partner
02.06.2020
Wave Spring Washer - Wave Spring Washer
Febrotec
16.05.2024
Disc Springs
DIM
26.09.2017
SCHNORR Safety Washer "VS" - Metric
Schnorr
23.11.2021
Shielded Type ZZ
NSK Rolling Bearing
07.06.2024
6-120 - Slam-lock
Dirak
15.12.2023
SSRBW - Disk Spring Washers
Misumi
03.06.2021
SAC_002 - V-ring seals, globally valid
SKF
06.06.2024
Disc Spring - according to DIN and other standards
Febrotec
16.05.2024
Ball Bearing Disc Spring - Ball Bearing Disc Spring
Febrotec
16.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表