您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SO 43824 METR - Tee banjo METR
SERTO
Brass M - unions
Powered by
CAD模型選擇
{serto/01_messing_m/so_43824_metr.prj},{NB=SO 43824-6-M12X1,5 018.3843.195},{TYPE=SO 43824-6-M12X1,5},{MATNR=018.3843.195},{DK=6.00},{MZK=M12x1.5},{MZKX=12},{P1=1.500},{BAR=250},{M=M12x1},{SW1=14},{SW2=19},{L=29.0},{D=20.0},{H=29.0},{IK=7.0},{ZK1=21.0},{ZK2=13.5},{EK=4.5},{KG=10.110},{NDM=12.0},{P=1.000},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
MZK
Thread M
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L
[mm]
D
[mm]
H
[mm]
IK
[mm]
ZK1
[mm]
ZK2
[mm]
EK
[mm]
KG
Weight kg/100
ⁿ/ₐ
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 43824-4-M10X1 018.3843...
SO 43824-4-M10X1
018.3843.096
4.00
M10x1
125
M10x1
12
14
25.0
15.0
22.0
6.0
17.5
10.5
3.4
4.440
CW617N (Messing)
SO 43824-5-M10X1 018.3843...
SO 43824-5-M10X1
018.3843.135
5.00
M10x1
125
M10x1
12
14
25.0
15.0
22.0
6.0
17.5
10.5
3.8
4.430
CW617N (Messing)
SO 43824-6-M10X1 018.3843...
SO 43824-6-M10X1
018.3843.180
6.00
M10x1
250
M10x1
12
14
25.0
15.0
22.0
6.0
17.5
10.5
3.8
5.240
CW617N (Messing)
SO 43824-6-M12X1,5 018.38...
SO 43824-6-M12X1,5
018.3843.195
6.00
M12x1.5
250
M12x1
14
19
29.0
20.0
29.0
7.0
21.0
13.5
4.5
10.110
CW617N (Messing)
SO 43824-6-M14X1,5 018.38...
SO 43824-6-M14X1,5
018.3843.198
6.00
M14x1.5
250
M12x1
14
19
29.0
20.0
29.0
7.0
21.0
13.5
4.5
10.070
CW617N (Messing)
SO 43824-8-M10X1 018.3843...
SO 43824-8-M10X1
018.3843.230
8.00
M10x1
150
M12x1
14
14
25.0
15.0
22.0
6.0
21.0
10.5
3.8
6.050
CW617N (Messing)
SO 43824-8-M12X1,5 018.38...
SO 43824-8-M12X1,5
018.3843.240
8.00
M12x1.5
150
M12x1
14
19
29.0
20.0
29.0
7.0
21.0
13.5
6.0
9.790
CW617N (Messing)
SO 43824-8-M14X1,5 018.38...
SO 43824-8-M14X1,5
018.3843.245
8.00
M14x1.5
150
M12x1
14
19
29.0
20.0
29.0
7.0
21.0
13.5
6.0
9.750
CW617N (Messing)
SO 43824-6,35-M10X1 018.3...
SO 43824-6,35-M10X1
018.3843.210
6.35
M10x1
250
M10x1
12
14
25.0
15.0
22.0
6.0
17.5
10.5
3.8
5.230
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 43824 - Tee banjo
SERTO
11.03.2024
DKUPT - Copper Pipe Fittings - Threaded Tee
Misumi
30.06.2021
SO 41021 - Straight union
SERTO
11.03.2024
SO 01200 - Male adaptor G-G
SERTO
11.03.2024
711159 - BANJO TEE MALE DIN L SERIES - MALE METRIC END WITH METAL/RUBBER RI...
FOR Fittings
06.05.2024
711654 - BANJO TEE MALE DIN S SERIES - MALE METRIC END WITH METAL/RUBBER RI...
FOR Fittings
06.05.2024
711632 - BANJO TEE MALE DIN S SERIES - MALE BSPP END WITH METAL/RUBBER RING
FOR Fittings
06.05.2024
211009 - UNION TEE MALE BSP
FOR Fittings
06.05.2024
SO 43924 - Tee double banjo
SERTO
11.03.2024
211010 - BRANCH (ADJ) TEE MALE BSP - MALE SAE UNF-UN WITH O.R. ISO 11926 PO...
FOR Fittings
07.05.2024
213084 - SWIVEL NUT RUN TEE BSP - SWIVEL NUT BSP
FOR Fittings
06.05.2024
FBUPT - Fittings for copper pipes/tees, type T, external thread
SRD-FA
09.09.2022
SO 43221 - Tee union with female adaptor SO 40030
SERTO
11.03.2024
B218 - Extension Taper
AIRWORK
27.06.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表