您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SO 83221 - Tee union with female adaptor SO 80030
SERTO
Brass chemically nickel-plated - unions
Powered by
CAD模型選擇
{serto/02_messing_cv/so_83221.prj},{NB=SO 83221-10-1/4-10 038.3201.270},{TYPE=SO 83221-10-1/4-10},{MATNR=038.3201.270},{DK=10.00},{G=G1/4},{DK3=10.00},{BAR=80},{M=M14x1},{SW1=17},{SW2=14},{SW3=17},{L1=30.5},{L2=34.5},{ZK1=20.5},{ZK2=23.5},{EK=8.0},{KG=9.040},{GX=13.157},{NDM=14.000},{P=1.000},{WERKSTOFF=CW617N (Messing vern.)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
G
Thread G
ⁿ/ₐ
DK3
[mm]
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
SW5
[mm]
L1
[mm]
L2
[mm]
ZK1
[mm]
ZK2
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 83221-6-1/8-6 038.3201...
SO 83221-6-1/8-6
038.3201.100
6.00
G1/8
6.00
200
M10x1
12
10
14
23.5
29.0
16.0
19.0
4.0
5.090
CW617N (Messing vern.)
SO 83221-6-1/4-6 038.3201...
SO 83221-6-1/4-6
038.3201.110
6.00
G1/4
6.00
200
M10x1
12
10
17
23.5
30.0
16.0
19.0
4.0
5.950
CW617N (Messing vern.)
SO 83221-10-1/4-10 038.32...
SO 83221-10-1/4-10
038.3201.270
10.00
G1/4
10.00
80
M14x1
17
14
17
30.5
34.5
20.5
23.5
8.0
9.040
CW617N (Messing vern.)
SO 83221-10-3/8-10 038.32...
SO 83221-10-3/8-10
038.3201.280
10.00
G3/8
10.00
80
M14x1
17
14
22
30.5
35.5
20.5
23.5
8.0
11.710
CW617N (Messing vern.)
SO 83221-12-3/8-12 038.32...
SO 83221-12-3/8-12
038.3201.390
12.00
G3/8
12.00
80
M16x1
19
17
22
32.5
36.5
21.5
24.5
10.0
13.070
CW617N (Messing vern.)
SO 83221-15-3/8-15 038.32...
SO 83221-15-3/8-15
038.3201.580
15.00
G3/8
15.00
25
M20x1.5
24
19
24
36.0
39.0
23.5
27.0
13.0
19.610
CW617N (Messing vern.)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ECU - ECU Actuators with coaxial motorization
Setec
12.07.2022
SO 83121 - Tee union with male adaptor SO 80040
SERTO
11.03.2024
CJP - mini_cylinders
XINGCHEN PNEUMATIC
13.08.2021
SO 43221 - Tee union with female adaptor SO 40030
SERTO
11.03.2024
SOL 51124 - Male adaptor union with edge seal
SERTO
11.03.2024
DS/S-G Profil - Fitting body with nut and cutting ring
Gates Tube Fittings
27.11.2023
Compact minicylinder Series 14
Camozzi
16.05.2024
SO 51124-D - Temperature probe union with edge seal and with stainless stee...
SERTO
11.03.2024
SO 83021 - Tee union
SERTO
11.03.2024
Tee connector XC9
Metalwork
21.07.2022
AD FA 80 - Female adaptor G
SERTO
11.03.2024
SO 53221 - Tee union with female adaptor SO 50030
SERTO
11.03.2024
R6MK4 Adapter - Swivel nut run tee
Parker
31.05.2022
EW EO - Swivel nut elbow
Parker
11.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表