您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SOL 51625 - Adjustable male adaptor union
SERTO
Stainless steel L - unions
Powered by
CAD模型選擇
{serto/06_edelstahl_l/sol_51625.prj},{NB=SOL 51625-A10-1/4 078.1620.270},{TYPE=SOL 51625-A10-1/4},{MATNR=078.1620.270},{AD=10.00},{R=R1/4},{RX=13.157},{BAR=330},{M=M14x1},{SW1=19},{SW2=14},{L=43.0},{IK=8.0},{ZK=28.0},{EK=7.0},{KG=4.760},{NDM=14.000},{P=1.000},{X1=12},{WERKSTOFF=1.4571 (Edelstahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
AD
[mm]
R
Thread R
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L
[mm]
IK
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
X1
Gewindelänge R
[mm]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SOL 51625-A6-1/8 078.1620...
SOL 51625-A6-1/8
078.1620.100
6.00
R1/8
400
M10x1
14
12
34.5
5.0
23.0
4.0
2.600
8
1.4571 (Edelstahl)
SOL 51625-A6-1/4 078.1620...
SOL 51625-A6-1/4
078.1620.110
6.00
R1/4
400
M10x1
14
14
39.5
8.0
25.0
4.0
3.350
12
1.4571 (Edelstahl)
SOL 51625-A8-1/8 078.1620...
SOL 51625-A8-1/8
078.1620.160
8.00
R1/8
330
M12x1
17
12
37.0
5.0
25.0
6.0
3.160
8
1.4571 (Edelstahl)
SOL 51625-A8-1/4 078.1620...
SOL 51625-A8-1/4
078.1620.170
8.00
R1/4
330
M12x1
17
14
41.0
8.0
26.0
6.0
4.160
12
1.4571 (Edelstahl)
SOL 51625-A10-1/4 078.162...
SOL 51625-A10-1/4
078.1620.270
10.00
R1/4
330
M14x1
19
14
43.0
8.0
28.0
7.0
4.760
12
1.4571 (Edelstahl)
SOL 51625-A10-3/8 078.162...
SOL 51625-A10-3/8
078.1620.280
10.00
R3/8
330
M14x1
19
17
43.0
8.0
28.0
7.0
6.470
12
1.4571 (Edelstahl)
SOL 51625-A10-1/2 078.162...
SOL 51625-A10-1/2
078.1620.285
10.00
R1/2
330
M14x1
19
22
47.0
10.0
30.0
7.0
9.200
16
1.4571 (Edelstahl)
SOL 51625-A12-1/4 078.162...
SOL 51625-A12-1/4
078.1620.380
12.00
R1/4
330
M16x1
22
14
44.5
8.0
29.0
8.0
5.790
12
1.4571 (Edelstahl)
SOL 51625-A12-3/8 078.162...
SOL 51625-A12-3/8
078.1620.390
12.00
R3/8
330
M16x1
22
17
44.5
8.0
29.0
9.0
7.290
12
1.4571 (Edelstahl)
SOL 51625-A12-1/2 078.162...
SOL 51625-A12-1/2
078.1620.400
12.00
R1/2
330
M16x1
22
22
49.5
10.0
32.0
9.0
9.680
16
1.4571 (Edelstahl)
SOL 51625-A15-1/2 078.162...
SOL 51625-A15-1/2
078.1620.534
15.00
R1/2
250
M20x1.5
27
22
54.0
10.0
35.5
12.0
12.750
16
1.4571 (Edelstahl)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SOL 51429 - Weld-on union
SERTO
11.03.2024
Fittings Mod. 6522
Camozzi
16.05.2024
SO 11124 OR - Male adaptor union with Conovor O-Ring seal (FKM)
SERTO
11.03.2024
SOL 51124 - Male adaptor union with edge seal
SERTO
11.03.2024
Straight male stud couplings L-series, ISO 6149 - Thread: metric fine threa...
VOSS
11.04.2023
SOL 51124 OR - Male adaptor union with Conovor O-ring seal (FKM)
SERTO
11.03.2024
SOL 51121 - Male adaptor union
SERTO
11.03.2024
SO 51335 - Adjustable male adaptor union with edge seal
SERTO
11.03.2024
SO 52121 - Elbow union with male adaptor SO 50040
SERTO
11.03.2024
SOL 53621 T - Adjustable Tee union
SERTO
11.03.2024
SOL 51124 METR - Male adaptor union METR
SERTO
11.03.2024
SOL 51221 - Female adaptor union
SERTO
11.03.2024
SOL 51121 NPT - Male adaptor union NPT
SERTO
11.03.2024
SOL 52421 - Male adaptor elbow union
SERTO
30.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表