您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ISO 13918 IT (DIN 32501-5) - FN 1197 - rostfrei A2 - Studs with internal thread for arc welding, form IT
SFS Group Schweiz AG
11 Rostfreie Befestiger
grobschrauben
ISO 13918 IT
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/grobschrauben/iso_13918_it/rs/iso_13918_it_a2_fn1197.prj},{NB=SFS FN 1197 343992 Bolzen ISO 13918 rostfreier Stahl rostfrei A2 IT6xM4x15 (0.8)},{ARTNR=343992},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=500},{SFSNR=1197},{D11=6.000},{GEW=M4},{D=4.000},{D1=3.242},{P=0.700},{L=15},{D3=7.500},{D4=0.750},{L3=0.800},{B=6.000},{E=3.000},{HMAX=1.400},{HMIN=0.800},{H=0.8},{EOL=EOL}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年11月15日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D11
Diameter of the unthreaded shank
[mm]
GEW
Thread
[mm]
D
Nominal thread diameter
[mm]
D1
Screw core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
L3
Length
[mm]
B
Thread lenght
[mm]
E
[min]
SFS FN 1197 343984 Bolzen...
343984
rostfreier Stahl
rostfrei A2
1000
1197
5.000
M3
3.000
2.459
0.500
8
6.500
0.750
0.800
4.000
2.500
SFS FN 1197 343985 Bolzen...
343985
rostfreier Stahl
rostfrei A2
1000
1197
5.000
M3
3.000
2.459
0.500
10
6.500
0.750
0.800
5.000
2.500
SFS FN 1197 343986 Bolzen...
343986
rostfreier Stahl
rostfrei A2
1000
1197
5.000
M3
3.000
2.459
0.500
12
6.500
0.750
0.800
5.000
2.500
SFS FN 1197 343987 Bolzen...
343987
rostfreier Stahl
rostfrei A2
1000
1197
5.000
M3
3.000
2.459
0.500
15
6.500
0.750
0.800
5.000
2.500
SFS FN 1197 343989 Bolzen...
343989
rostfreier Stahl
rostfrei A2
1000
1197
6.000
M4
4.000
3.242
0.700
8
7.500
0.750
0.800
3.000
3.000
SFS FN 1197 343990 Bolzen...
343990
rostfreier Stahl
rostfrei A2
1000
1197
6.000
M4
4.000
3.242
0.700
10
7.500
0.750
0.800
6.000
3.000
SFS FN 1197 343991 Bolzen...
343991
rostfreier Stahl
rostfrei A2
1000
1197
6.000
M4
4.000
3.242
0.700
12
7.500
0.750
0.800
6.000
3.000
SFS FN 1197 343992 Bolzen...
343992
rostfreier Stahl
rostfrei A2
500
1197
6.000
M4
4.000
3.242
0.700
15
7.500
0.750
0.800
6.000
3.000
SFS FN 1197 343994 Bolzen...
343994
rostfreier Stahl
rostfrei A2
500
1197
6.000
M4
4.000
3.242
0.700
20
7.500
0.750
0.800
6.000
3.000
SFS FN 1197 343995 Bolzen...
343995
rostfreier Stahl
rostfrei A2
500
1197
6.000
M4
4.000
3.242
0.700
25
7.500
0.750
0.800
6.000
3.000
SFS FN 1197 343996 Bolzen...
343996
rostfreier Stahl
rostfrei A2
500
1197
6.000
M4
4.000
3.242
0.700
30
7.500
0.750
0.800
6.000
3.000
SFS FN 1197 343997 Bolzen...
343997
rostfreier Stahl
rostfrei A2
1000
1197
7.100
M5
5.000
4.134
0.800
10
9.000
0.750
0.850
5.500
3.000
SFS FN 1197 343998 Bolzen...
343998
rostfreier Stahl
rostfrei A2
1000
1197
7.100
M5
5.000
4.134
0.800
12
9.000
0.750
0.850
7.500
3.000
SFS FN 1197 351940 Bolzen...
351940
rostfreier Stahl
rostfrei A2
1000
1197
7.100
M5
5.000
4.134
0.800
15
9.000
0.750
0.850
7.500
3.000
SFS FN 1197 344000 Bolzen...
344000
rostfreier Stahl
rostfrei A2
500
1197
7.100
M5
5.000
4.134
0.800
20
9.000
0.750
0.850
7.500
3.000
SFS FN 1197 344001 Bolzen...
344001
rostfreier Stahl
rostfrei A2
500
1197
7.100
M5
5.000
4.134
0.800
25
9.000
0.750
0.850
7.500
3.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表