您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
português
русский
English
Pipe Shoe LC-HV 90 HCP - Pipe Shoe LC-HV 90 HCP
Sikla
Simotec
Supports
Floating bearing LA-LC-LD HCP
Loslager LC-HV HCP
Powered by
CAD模型選擇
{sikla/simotec/rohrlager/la_lc_ld_standard/lc_hv_st/lc_hv_090_asmtab.prj},{NB=801731(H=90 SP1=146 GP=1 AUSWH1=3 AUSWH2= FGT= SP=0 LODLEVEL=400)},{TYP=LC-HV 90 140-146},{LODLEVEL=400},{H1=90},{H=90.0},{HMIN=88.5},{HMAX=113.5},{D=146.0},{SP1=146},{SPMIN=140},{SPMAX=146},{G=5.4},{GP=1},{ARTNR=801731},{CNSSORT=620},{D1=146},{ANGLE=45},{DX=12},{LX=40},{PPATH=../../lc_hv_150/parts/lc_hv_asmtpl.prj},{VERP=1},{HIDE=1},{AUSWH1=3},{AUSWH2=},{FGT=},{SP=0},{MAT=S235JR},{TMIN=-20},{TMAX=300},{CNSSUBPART=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
H1
Height
[mm]
D
Rohrdurchmesser
[mm]
G
Weight
[kg]
ARTNR
Order number
ⁿ/ₐ
CNSSORT
Sorting key
ⁿ/ₐ
VERP
Packing
[Stück]
MAT
Material
ⁿ/ₐ
TMIN
Temp. min
[°C]
TMAX
Temp. max
[°C]
CNSSUBPART
ⁿ/ₐ
801717
LC-HV 90 14-18
90
18.0
3.5
801717
620
1
S355JR
-20
300
2
112392
LC-HV 90 18-22 (DN 15_1/2...
90
21.3
3.5
112392
620
1
S355JR
-20
300
2
112393
LC-HV 90 23-27 (DN 20_3/4...
90
26.9
3.5
112393
620
1
S355JR
-20
300
2
801718
LC-HV 90 26-30
90
30.0
3.6
801718
620
1
S355JR
-20
300
2
110062
LC-HV 90 30-34 (DN 25_1")
90
33.7
3.6
110062
620
1
S235JR
-20
300
2
801719
LC-HV 90 35-39
90
39.0
3.6
801719
620
1
S235JR
-20
300
2
110063
LC-HV 90 40-44 (DN 32_1 1...
90
42.4
3.7
110063
620
1
S235JR
-20
300
2
110064
LC-HV 90 45-49 (DN 40_1 1...
90
48.3
3.7
110064
620
1
S235JR
-20
300
2
801720
LC-HV 90 50-54
90
54.0
3.8
801720
620
1
S235JR
-20
300
2
801721
LC-HV 90 55-59
90
59.0
3.8
801721
620
1
S235JR
-20
300
2
110065
LC-HV 90 57-61 (DN 50_2")
90
60.3
4.1
110065
620
1
S235JR
-20
300
2
801722
LC-HV 90 62-66
90
66.0
4.2
801722
620
1
S235JR
-20
300
2
801723
LC-HV 90 67-71
90
71.0
4.3
801723
620
1
S235JR
-20
300
2
110066
LC-HV 90 72-77 (DN 65_2 1...
90
76.1
4.3
110066
620
1
S235JR
-20
300
2
801724
LC-HV 90 78-83
90
83.0
4.4
801724
620
1
S235JR
-20
300
2
110067
LC-HV 90 84-89 (DN 80_3")
90
88.9
4.4
110067
620
1
S235JR
-20
300
2
801725
LC-HV 90 89-95
90
95.0
4.8
801725
620
1
S235JR
-20
300
2
801726
LC-HV 90 96-102
90
102.0
4.9
801726
620
1
S235JR
-20
300
2
801727
LC-HV 90 102-109
90
109.0
4.9
801727
620
1
S235JR
-20
300
2
110068
LC-HV 90 109-115 (DN 100_...
90
114.3
5.1
110068
620
1
S235JR
-20
300
2
801728
LC-HV 90 115-122
90
122.0
5.1
801728
620
1
S235JR
-20
300
2
801729
LC-HV 90 122-128
90
128.0
5.2
801729
620
1
S235JR
-20
300
2
801730
LC-HV 90 128-134
90
134.0
5.3
801730
620
1
S235JR
-20
300
2
110069
LC-HV 90 134-140 (DN 125_...
90
139.7
5.4
110069
620
1
S235JR
-20
300
2
801731
LC-HV 90 140-146
90
146.0
5.4
801731
620
1
S235JR
-20
300
2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Finefilter BG2 - Standard series
Knocks Fluid-Technik
26.08.2021
VFD - Vacuum filter
CHELIC
07.01.2021
CF600/800 - Vaccum Filter
KCC Precision
12.07.2021
AF001-3 - Vacuum filter
CONVUM Ltd.
21.02.2017
Filter regulator BG3 - Standard series
Knocks Fluid-Technik
26.08.2021
HRS090_PF - Particle Filter Set
SMC Corporation
02.02.2022
Fig. B3092 - Adjustable Pipe Saddle Support with Yoke (TOLCO Fig. 318A) - ...
Eaton B-Line
17.10.2023
Pipe Shoe LC-HV 150 HCP - Pipe Shoe LC-HV 150 HCP
Sikla
27.06.2024
HRG 1 - HALFEN Pipe support HRG 1
Halfen
02.08.2021
Pipe Shoe LA-HV 90 HCP - Pipe Shoe LA-HV 90 HCP
Sikla
27.06.2024
BEXBG05-E_GBI:1053007
Siemens Building Technologies EUROPEAN Portfolio
17.06.2024
OOH740-A9-EX_S54329-F8-A1
Siemens Building Technologies EUROPEAN Portfolio
17.06.2024
FDM226-RG_A5Q00013435
Siemens Building Technologies EUROPEAN Portfolio
17.06.2024
Pipe Shoe LC-HV 200 HCP - Pipe Shoe LC-HV 200 HCP
Sikla
27.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表