您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
SitaDrain® Terra Drainage - Galvanised steel
Sita
Drainage
SitaDrain® Terra
Powered by
CAD模型選擇
{sita/d/sita_drain_terra/sita_drein_terra_verzinkt_asmtab.prj},{NB=Sita 189062(300,110)},{B=300},{L=300},{H=25},{VERS=2},{TBMIN=-20},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID15_=0},{SA700ID16_=0},{SA700ID17_=0},{SA700ID18_=2},{PREVIEW=sita_drain_terra_verzinkt.png},{ARTNR1=189062},{DESC=SitaDrain Terra, 300 x 300 mm, Stahl verzinkt},{AF=Gitterrost},{MAT=Stahl verzinkt},{BLK=K 3 - max. 300 kg / 3,0 kN},{BK=Euroklasse A1 / A1 nicht brennbar},{PPATH=assemblies/sita_drain_terra_asmtpl.prj},{SA810ID03=189062},{ZAB=Balkon, Terrasse, Loggia},{SA=nein},{GDF=ja},{AG=nein},{UDF=nein},{FG=nein},{ILR=nein},{BSO=nein},{NBB=ja},{DAAB=ja},{RB=ja},{NNEW=nein},{INFO=Link},{SA010ID01=010},{SA010ID02=38},{LOGLEVEL=300},{HE=110}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Description main article
ⁿ/ₐ
AF
Model
ⁿ/ₐ
B
Width
[mm]
L
Length
[mm]
H
Height
[mm]
MAT
Material
ⁿ/ₐ
BLK
Load rating class
ⁿ/ₐ
BK
Material class
ⁿ/ₐ
ZAB
Additional application areas
ⁿ/ₐ
SA
Refurbishment
ⁿ/ₐ
GDF
used roof area
ⁿ/ₐ
AG
Parapet outlet
ⁿ/ₐ
UDF
unused roof area
ⁿ/ₐ
FG
Roof outlet
ⁿ/ₐ
ILR
internal gutter
ⁿ/ₐ
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
ⁿ/ₐ
NBB
Non-flammable
ⁿ/ₐ
DAAB
Construction height
ⁿ/ₐ
RB
Revision element
ⁿ/ₐ
NNEW
For emergency drainage
ⁿ/ₐ
TBMIN
Temperature resistance, min.
[°C]
SA100ID04
Design of roof drains
ⁿ/ₐ
SA110ID04
Outlet for floor, Roof and sanitary objekts - series designation
ⁿ/ₐ
SA250ID03
Kind of drainage
ⁿ/ₐ
SA300ID03
Type of roof outlet
ⁿ/ₐ
SA350ID03
Thermal insulation
ⁿ/ₐ
SA360ID03
Trace heating
ⁿ/ₐ
SA400ID03
Drain body material
ⁿ/ₐ
SA500ID03
Option of sealing
ⁿ/ₐ
SA550ID03
Odour trap
ⁿ/ₐ
SA700ID04
Product description
ⁿ/ₐ
SA700ID06
Complete article (one-piece) consisting of combination (multi-part design) drain body and top piece
ⁿ/ₐ
SA700ID07
Potential equalization (ground connection) available
ⁿ/ₐ
SA700ID08
Electrical connection
ⁿ/ₐ
SA700ID15
Connection to GLT, GA
ⁿ/ₐ
SA700ID16
Fire resistance class retrofittable
ⁿ/ₐ
SA700ID17
Fire resistance class
ⁿ/ₐ
SA700ID18
Load rating class drains, covers and top frames
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SitaDrain Terra Drainage ...
189062
SitaDrain Terra, 300 x 30...
grating
300
300
25
Galvanised steel
K 3 - max. 300 kg / 3,0 k...
Euroclass A1 /A1 non-flam...
Balcony, terrace, loggia
no
yes
no
no
no
no
no
yes
yes
yes
no
-20
Dachabläufe und Bodenablä...
SitaDrain® Terra
Conventional drainage
Centered drain
without thermal insulatio...
without heating
other product-specific mo...
without sealing
without drain trap
SitaDrain® Terra, 300 x 3...
no
no
no
no
no
no fire-resistance gradin...
K 3
4027563016909
SitaDrain Terra Drainage ...
204040
SitaDrain® Terra grating,...
grating
400
400
25
Galvanised steel
K 3 - max. 300 kg / 3,0 k...
Euroclass A1 /A1 non-flam...
Balcony, terrace, loggia
no
yes
no
no
no
no
no
yes
yes
yes
no
-20
Dachabläufe und Bodenablä...
SitaDrain® Terra
Conventional drainage
Centered drain
without thermal insulatio...
without heating
other product-specific mo...
without sealing
without drain trap
SitaDrain® Terra grating,...
no
no
no
no
no
no fire-resistance gradin...
K 3
4027563008485
SitaDrain Terra Drainage ...
205050
SitaDrain® Terra, 500 x 5...
grating
500
500
25
Galvanised steel
L 15 - max. 1,5 to / 15 k...
Euroclass A1 /A1 non-flam...
Balcony, terrace, loggia
no
yes
no
no
no
no
no
yes
yes
yes
no
-20
Dachabläufe und Bodenablä...
SitaDrain® Terra
Conventional drainage
Centered drain
without thermal insulatio...
without heating
other product-specific mo...
without sealing
without drain trap
SitaDrain® Terra, 500 x 5...
no
no
no
no
no
no fire-resistance gradin...
L 15
4027563008508
SitaDrain Terra Drainage ...
20404015
SitaDrain® Terra longitud...
longitudinal bar grating
400
400
25
Galvanised steel
K 3 - max. 300 kg / 3,0 k...
Euroclass A1 /A1 non-flam...
Balcony, terrace, loggia
no
yes
no
no
no
no
no
yes
yes
yes
no
-20
Dachabläufe und Bodenablä...
SitaDrain® Terra
Conventional drainage
Centered drain
without thermal insulatio...
without heating
other product-specific mo...
without sealing
without drain trap
SitaDrain® Terra longitud...
no
no
no
no
no
no fire-resistance gradin...
K 3
4027563704646
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SitaDrain® Terra Drainage - Rust-free stainless steel
Sita
26.03.2024
SitaMulti flat roof outlet, vertical - Conventional outlet
Sita
26.03.2024
SitaDrain® box drain stainless steel - Drainage
Sita
26.03.2024
SitaDrain® profile frame stainless steel - Drainage
Sita
26.03.2024
SitaKaskade Inside Screw-on flange as waterspout - Cascade draining
Sita
26.03.2024
Cleaning pipe - SitaPipe Stainless steel
Sita
26.03.2024
Reduction - SitaPipe Stainless steel
Sita
26.03.2024
SitaDrain® area frame Galvanised steel - Drainage
Sita
26.03.2024
SitaSteel rectangular waterspout - Parapet outlet
Sita
26.03.2024
RGS - Rotex GS backlash-free jaw coupling with clamp
HPC
03.08.2023
4968 - fischer Bolzenanker Stahl galvanisch verzinkt FAZ II
SFS Group Schweiz AG
17.06.2024
Step Up- / Down - Step Up- / Down
Pflitsch
20.01.2022
7005 - ELBOW 90°
VDL
23.02.2023
Drain body
KESSEL
10.11.2022
Show more
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表