您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
AYF 003HC AYD 002-003HP - Y-bearing round and triangular flanged units
SKF
Bearings units and housings
Bearing units
Ball bearing units
Y-units
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/bearing_units/ball_bearing_units/y-units/ayf_003hc_ayd_002-003hp.prj},{NB=SKF_UKFC 213 K/H},{DD=65.000},{DD1=82.500},{A=50.000},{A1=15.000},{A2=0.000},{A3=14.000},{B=43.500},{B1=43.400},{B4=0.000},{DA=145.000},{DAMIN=0.000},{DB=152.800},{J=170.000},{J1=120.200},{D=120.000},{C=27.000},{PITCH=92.500},{DW=16.669},{SUPPRESSED=0},{DESIGNATION=UKFC 213 K/H},{DDX=60},{DD2=},{A1X=},{A5=39},{B1X=},{B4X=},{H=},{H1=},{JX=},{L=205},{LX=205},{N=19},{NX=},{SS1=21.7},{SS1X=35.2},{T=51.3},{TX=},{RG=1/8-27 NPT},{R1=20.5},{DN=6.5889331388101},{SWN=11.11},{GN=1/8-27 NPT},{R12=},{B3=},{LOAD1=57.2},{LOAD2=40},{LOAD3=1.7},{SPEED1=2350},{II=1},{Z=10},{MASS=5.2},{MASSX=},{G2=},{HKSGS=},{RTTGS=},{AS=HN 13},{ALPHA=100},{G=16},{GX=},{GIN=0.625000004125},{GINX=},{NOABH=},{COVER=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
DD
d - Bore diameter
[mm]
DD1
d1 - Outer diameter inner ring
[mm]
A
A - Overall height
[mm]
B
B - Overall bearing width
[mm]
SS1
s1 - Distance from locking device side face to raceway centre
[mm]
LOAD1
C - Basic dynamic load rating
[kN]
LOAD2
C0 - Basic static load rating
[kN]
LOAD3
Pu - Fatigue load limit
[kN]
SPEED1
Limiting speed
ⁿ/ₐ
MASS
Mass unit
[kg]
G2
G2 - Thread grub screw
ⁿ/ₐ
HKSGS
N - Hexagonal key size for grub screw
ⁿ/ₐ
RTTGS
Recommended tightening torque for grub screw
ⁿ/ₐ
G
G - Recommended diameter for attachment bolts, mm
[mm]
GIN
GIN - Recommended diameter for attachment bolts, inch
[Inch]
HOUSING
Housing designation
ⁿ/ₐ
BEARING
Bearing designation
ⁿ/ₐ
SUPPRESSED
ⁿ/ₐ
SKF_PF 1. FM
PF 1. FM
25.400
33.740
0.000
21.500
23.5
14
7.8
0.335
7000
1/4-28 UNF
3.175
4
PF 52
YET 205-100
0
SKF_PFD 17 TF
PFD 17 TF
17.000
24.200
0.000
27.400
15.9
9.56
4.75
0.2
9500
M6x0.75
3
4
PFD 40
YAR 203-2F
0
SKF_PFD 1. TF
PFD 1. TF
25.400
33.740
0.000
34.100
19.8
14
7.8
0.335
7000
1/4-28 UNF
3.175
4
PFD 52
YAR 205-100-2F
0
SKF_FYC 35 TF
FYC 35 TF
35.000
46.100
33.500
42.900
25.4
25.5
15.3
0.655
5300
1.6
M6x0.75
3
4
12
0.5000000033
FYC 507
YAR 207-2F
0
SKF_PF 30 FM
PF 30 FM
30.000
39.700
0.000
23.800
26.7
19.5
11.2
0.475
6300
M8x1
4
6.5
PF 62
YET 206
0
SKF_PF 1.1/2 FM
PF 1.1/2 FM
38.100
51.800
0.000
29.700
32.7
30.7
19
0.8
4800
3/8-24 UNF
4.763
16.5
PF 80
YET 208-108
0
SKF_FYC 65 TF
FYC 65 TF
65.000
82.500
50.000
68.300
42.9
57.2
40
1.7
3000
5.65
M10x1
5
16.5
16
0.625000004125
FYC 513
YAR 213-2F
0
SKF_PF 1.1/4 TF
PF 1.1/4 TF
31.750
46.100
0.000
42.900
25.4
25.5
15.3
0.655
5300
5/16-24 UNF
3.969
6.5
PF 72
YAR 207-104-2F
0
SKF_FYC 20 TF
FYC 20 TF
20.000
28.200
25.500
31.000
18.3
12.7
6.55
0.28
8500
0.68
M6x0.75
3
4
10
0.375000002475
FYC 504
YAR 204-2F
0
SKF_PF 40 TF
PF 40 TF
40.000
51.800
0.000
49.200
30.2
30.7
19
0.8
4800
M8x1
4
6.5
PF 80
YAR 208-2F
0
SKF_PF 3/4 FM
PF 3/4 FM
19.050
28.200
0.000
21.000
23.5
12.7
6.55
0.28
8500
1/4-28 UNF
3.175
4
PF 47
YET 204-012
0
SKF_PFD 3/4 TF
PFD 3/4 TF
19.050
28.200
0.000
31.000
18.3
12.7
6.55
0.28
8500
1/4-28 UNF
3.175
4
PFD 47
YAR 204-012-2F
0
SKF_FYC 50 TF
FYC 50 TF
50.000
62.510
39.500
51.600
32.6
35.1
23.2
0.98
4000
2.85
M10x1
5
16.5
14
0.5625000037125
FYC 510
YAR 210-2F
0
SKF_PF 45 TF
PF 45 TF
45.000
56.800
0.000
49.200
30.2
33.2
21.6
0.915
4300
M8x1
4
6.5
PF 85
YAR 209-2F
0
SKF_PFD 20 TF
PFD 20 TF
20.000
28.200
0.000
31.000
18.3
12.7
6.55
0.28
8500
M6x0.75
3
4
PFD 47
YAR 204-2F
0
SKF_PF 50 FM
PF 50 FM
50.000
62.510
0.000
30.200
32.7
35.1
23.2
0.98
4000
M10x1
5
16.5
PF 90
YET 210
0
SKF_PFD 25 FM
PFD 25 FM
25.000
33.740
0.000
21.500
23.5
14
7.8
0.335
7000
M6x0.75
3
4
PFD 52
YET 205
0
SKF_PF 17 TF
PF 17 TF
17.000
24.200
0.000
27.400
15.9
9.56
4.75
0.2
9500
M6x0.75
3
4
PF 40
YAR 203-2F
0
SKF_PFD 30 TF
PFD 30 TF
30.000
39.700
0.000
38.100
22.2
19.5
11.2
0.475
6300
M6x0.75
3
4
PFD 62
YAR 206-2F
0
SKF_PFD 17 FM
PFD 17 FM
17.000
24.200
0.000
19.100
22.1
9.56
4.75
0.2
9500
M6x0.75
3
4
PFD 40
YET 203
0
SKF_PF 17 FM
PF 17 FM
17.000
24.200
0.000
19.100
22.1
9.56
4.75
0.2
9500
M6x0.75
3
4
PF 40
YET 203
0
SKF_PFD 20 FM
PFD 20 FM
20.000
28.200
0.000
21.000
23.5
12.7
6.55
0.28
8500
M6x0.75
3
4
PFD 47
YET 204
0
SKF_PF 1.1/2 TF
PF 1.1/2 TF
38.100
51.800
0.000
49.200
30.2
30.7
19
0.8
4800
5/16-24 UNF
3.969
6.5
PF 80
YAR 208-108-2F
0
SKF_FYC 55 TF
FYC 55 TF
55.000
69.060
43.000
55.600
33.4
43.6
29
1.25
3600
4
M10x1
5
16.5
16
0.625000004125
FYC 511
YAR 211-2F
0
SKF_FYC 25 TF
FYC 25 TF
25.000
33.740
27.000
34.100
19.8
14
7.8
0.335
7000
0.95
M6x0.75
3
4
10
0.375000002475
FYC 505
YAR 205-2F
0
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表