您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
AYF 004HC HY - Y-bearing 3-bolt bracket flanged units
SKF
Bearings units and housings
Bearing units
Ball bearing units
Y-units
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/bearing_units/ball_bearing_units/y-units/ayf_004hc_hy.prj},{NB=SKF_F3BBC 104S-CPSS-DFH + ECB 506},{DD=31.750},{A=33.0},{A1=15.0},{A2=19.0},{A5=61.1},{B=31.2},{B4=5.0},{DB1=78.0},{DB2=80.0},{J=47.5},{J1=32.0},{H=140.0},{H1=52.5},{L=82.0},{L1=78.0},{N=11.5},{SS1=22.2},{T=41.2},{D=62},{D11=62},{C=18},{DD1=39.70},{R12=0.6},{PITCH=46.00},{DW=9.525},{D1=MIN},{K=MIN},{CC1=MIN},{RG=MIN},{LOAD1=16.3},{LOAD2=11.2},{LOAD3=0.475},{SPEED1=3800},{Z=9},{MASS=0.45},{G=10},{G11=MIN},{SUPPRESSED=0},{DESIGNATION=F3BBC 104S-CPSS-DFH},{A15=},{A8=},{A4=},{GN=},{G2=1/4-28 UNF},{HOUSING=F3BBC 506},{BEARING=YAS 206-104-2LP1W/SS},{EC=ECB 506},{ECX=ECB 506},{ECXX=ECB 506},{BS=ECS 506-104},{COVER=ECB 506}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
DD
d - Bore diameter
[mm]
H
H - Overall height
[mm]
L
L - Overall length
[mm]
T
T - Overall unit width
[mm]
LOAD1
C - Basic dynamic load rating
[kN]
LOAD2
C0 - Basic static load rating
[kN]
SPEED1
Limiting speed with shaft tolerance h6
[r/min]
HOUSING
Housing designation
ⁿ/ₐ
BEARING
Bearing designation
ⁿ/ₐ
ECX
ⁿ/ₐ
ECXX
ⁿ/ₐ
SKF_FYAWK 1.15/16 LTA
FYAWK 1.15/16 LTA
49.213
185.0
112.0
56.6
35.1
23.2
2200
FYAWK 510 L
YAR 210-115-2RF/VE495
ECL 210
ECL 210
SKF_FYAWK 50 LTA
FYAWK 50 LTA
50.000
185.0
112.0
56.6
35.1
23.2
2200
FYAWK 510 L
YAR 210-2RF/VE495
ECL 210
ECL 210
SKF_FYAWK 1.1/4 LTHR
FYAWK 1.1/4 LTHR
31.750
157.0
95.0
47.1
21.6
15.3
3200
FYAWK 507 L
YAR 207-104-2RFGR/HV
ECL 207
ECL 207
SKF_FYAWK 3/4 LTA
FYAWK 3/4 LTA
19.050
108.0
63.5
33.7
12.7
6.6
5000
FYAWK 504 L
YAR 204-012-2RF/VE495
ECL 204
ECL 204
SKF_FYAWK 1.3/8 LTHR
FYAWK 1.3/8 LTHR
34.925
157.0
95.0
47.1
21.6
15.3
3200
FYAWK 507 L
YAR 207-106-2RFGR/HV
ECL 207
ECL 207
SKF_FYAWK 1.1/2 LTHR
FYAWK 1.1/2 LTHR
38.100
159.0
99.0
51.7
24.7
19.0
2800
FYAWK 508 L
YAR 208-108-2RFGR/HV
ECL 208
ECL 208
SKF_FYAWK 1.3/8 LTA
FYAWK 1.3/8 LTA
34.925
157.0
95.0
47.1
25.5
15.3
3200
FYAWK 507 L
YAR 207-106-2RF/VE495
ECL 207
ECL 207
SKF_FYAWK 25 LTHR
FYAWK 25 LTHR
25.000
120.5
70.0
41.6
11.9
7.8
4300
FYAWK 505 L
YAR 205-2RFGR/HV
ECL 205
ECL 205
SKF_FYAWK 1.3/16 LTHR
FYAWK 1.3/16 LTHR
30.163
138.0
83.0
41.5
16.3
11.2
3800
FYAWK 506 L
YAR 206-103-2RFGR/HV
ECL 206
ECL 206
SKF_FYAWK 25 LTA
FYAWK 25 LTA
25.000
120.5
70.0
41.6
14.0
7.8
4300
FYAWK 505 L
YAR 205-2RF/VE495
ECL 205
ECL 205
SKF_FYAWK 15/16 LTA
FYAWK 15/16 LTA
23.813
120.5
70.0
41.6
14.0
7.8
4300
FYAWK 505 L
YAR 205-015-2RF/VE495
ECL 205
ECL 205
SKF_FYAWK 3/4 LTHR
FYAWK 3/4 LTHR
19.050
108.0
63.5
33.7
10.8
6.6
5000
FYAWK 504 L
YAR 204-012-2RFGR/HV
ECL 204
ECL 204
SKF_FYAWK 1.1/2 LTA
FYAWK 1.1/2 LTA
38.100
159.0
99.0
51.7
30.7
19.0
2800
FYAWK 508 L
YAR 208-108-2RF/VE495
ECL 208
ECL 208
SKF_FYAWK 50 LTHR
FYAWK 50 LTHR
50.000
185.0
112.0
56.6
29.6
23.2
2200
FYAWK 510 L
YAR 210-2RFGR/HV
ECL 210
ECL 210
SKF_FYAWK 1. LTHR
FYAWK 1. LTHR
25.400
120.5
70.0
41.6
11.9
7.8
4300
FYAWK 505 L
YAR 205-100-2RFGR/HV
ECL 205
ECL 205
SKF_FYAWK 40 LTHR
FYAWK 40 LTHR
40.000
159.0
99.0
51.7
24.7
19.0
2800
FYAWK 508 L
YAR 208-2RFGR/HV
ECL 208
ECL 208
SKF_FYAWK 1. LTA
FYAWK 1. LTA
25.400
120.5
70.0
41.6
14.0
7.8
4300
FYAWK 505 L
YAR 205-100-2RF/VE495
ECL 205
ECL 205
SKF_FYAWK 1.7/16 LTHR
FYAWK 1.7/16 LTHR
36.513
157.0
95.0
47.1
21.6
15.3
3200
FYAWK 507 L
YAR 207-107-2RFGR/HV
ECL 207
ECL 207
SKF_FYAWK 20 LTA
FYAWK 20 LTA
20.000
108.0
63.5
33.7
12.7
6.6
5000
FYAWK 504 L
YAR 204-2RF/VE495
ECL 204
ECL 204
SKF_FYAWK 20 LTHR
FYAWK 20 LTHR
20.000
108.0
63.5
33.7
10.8
6.6
5000
FYAWK 504 L
YAR 204-2RFGR/HV
ECL 204
ECL 204
SKF_FYAWK 1.1/4 LTA
FYAWK 1.1/4 LTA
31.750
157.0
95.0
47.1
25.5
15.3
3200
FYAWK 507 L
YAR 207-104-2RF/VE495
ECL 207
ECL 207
SKF_FYAWK 1.7/16 LTA
FYAWK 1.7/16 LTA
36.513
157.0
95.0
47.1
25.5
15.3
3200
FYAWK 507 L
YAR 207-107-2RF/VE495
ECL 207
ECL 207
SKF_FYAWK 30 LTHR
FYAWK 30 LTHR
30.000
138.0
83.0
41.5
16.3
11.2
3800
FYAWK 506 L
YAR 206-2RFGR/HV
ECL 206
ECL 206
SKF_FYAWK 1.1/4 ALTA
FYAWK 1.1/4 ALTA
31.750
138.0
83.0
41.5
19.5
11.2
3800
FYAWK 506 L
YAR 206-104-2RF/VE495
ECL 206
ECL 206
SKF_FYAWK 40 LTA
FYAWK 40 LTA
40.000
159.0
99.0
51.7
30.7
19.0
2800
FYAWK 508 L
YAR 208-2RF/VE495
ECL 208
ECL 208
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AYP_001_HC_HH_HY-AYL_001_HP - Y-bearing plummer block units
SKF
23.02.2024
with Setscrew
FYH INC.
16.11.2022
AYF_002HC_HH_HY_AYD_001HP - Y-bearing oval flanged units
SKF
13.06.2024
with Setscrew
Jtekt North America
13.12.2018
with Setscrew
JTEKT Corporation(Koyo)
16.01.2019
AYT_001HC_HY - Y-bearing take-up units
SKF
06.06.2024
with Setscrew
FYH INC.
16.11.2022
UCFH Deformation Flange Units
NTN Corporation
17.10.2023
AYF_001HC_HH_HY - Y-bearing square flanged units
SKF
13.06.2024
UCFB - Side flange self-aligning brackets $DESCRIPTION.
Elesa+Ganter
21.06.2024
AYF_003HC_AYD_002-003HP - Y-bearing round and triangular flanged units
SKF
13.06.2024
TUUFW,TUUFWN - Take-Up Unit With Frame
Misumi
03.06.2021
UCF - UCF 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
AYP_002HC_HH_HY - Y-bearing short base plummer block units
SKF
06.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表