您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
中文
中文 (繁體)
中文 (繁體)
WHM Rings - Spiral Retaining Rings, Heavy Duty
Smalley
SPIRAL RETAINING RINGS
Powered by
CAD模型選擇
{smalley/spiral_rings/sm_whm.prj},{NB=WHM-325},{PARTID=8689},{PARTNBR=WHM-325},{RINGTYPE=Internal},{DS=2h},{RS=45330},{GY=22510},{NBROFTURNS=2},{AD=3.250},{MAT=},{GD=3.446},{GDT=(+/-.006)},{GW=0.120},{GWT=(+.005/-.000)},{RD=3.470},{DT=(+.035/-.000)},{RT=0.111},{TT=(+/-.003)},{RRW=0.281},{RRWT=(+/-.005)},{CRIMP=Yes},{UNITS=standard},{GSO=40},{NE=Spiral Retaining Rings - Heavy Duty Series}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNBR
Smalley Part Number
ⁿ/ₐ
RINGTYPE
Type of Ring
ⁿ/ₐ
NBROFTURNS
Number of Turns
ⁿ/ₐ
AD
Application Diameter
[Inch]
GD
Groove Diameter
[Inch]
GDT
Groove Diameter Tolerance
[Inch]
GW
Groove Width Min.
[Inch]
GWT
Groove Width Tolerance
[Inch]
RD
Ring Diameter
[Inch]
DT
Diameter Tolerance
[Inch]
RT
Ring Thickness
[Inch]
TT
Thickness Tolerance
[Inch]
RRW
Ring Radial Wall
[Inch]
RRWT
Ring Radial Wall Tolerance
[Inch]
WHM-25
WHM-25
Internal
2
0.250
0.268
(+/-.002)
0.020
(+.003/-.000)
0.270
(+.010/-.000)
0.015
(+/-.002)
0.020
(+/-.004)
WHM-31
WHM-31
Internal
2
0.312
0.330
(+/-.002)
0.020
(+.003/-.000)
0.333
(+.010/-.000)
0.015
(+/-.002)
0.025
(+/-.004)
WHM-37
WHM-37
Internal
2
0.375
0.397
(+/-.002)
0.029
(+.003/-.000)
0.400
(+.010/-.000)
0.025
(+/-.002)
0.030
(+/-.004)
WHM-43
WHM-43
Internal
2
0.437
0.461
(+/-.002)
0.029
(+.003/-.000)
0.464
(+.012/-.000)
0.025
(+/-.002)
0.035
(+/-.004)
WHM-50
WHM-50
Internal
2
0.500
0.530
(+/-.002)
0.039
(+.003/-.000)
0.538
(+.013/-.000)
0.035
(+/-.002)
0.045
(+/-.004)
WHM-51
WHM-51
Internal
2
0.512
0.542
(+/-.002)
0.039
(+.003/-.000)
0.550
(+.013/-.000)
0.035
(+/-.002)
0.045
(+/-.004)
WHM-56
WHM-56
Internal
2
0.562
0.596
(+/-.002)
0.039
(+.003/-.000)
0.605
(+.013/-.000)
0.035
(+/-.002)
0.055
(+/-.004)
WHM-62
WHM-62
Internal
2
0.625
0.665
(+/-.002)
0.039
(+.003/-.000)
0.675
(+.013/-.000)
0.035
(+/-.002)
0.055
(+/-.004)
WHM-68
WHM-68
Internal
2
0.688
0.732
(+/-.002)
0.039
(+.003/-.000)
0.743
(+.013/-.000)
0.035
(+/-.002)
0.065
(+/-.004)
WHM-75
WHM-75
Internal
2
0.750
0.796
(+/-.002)
0.039
(+.003/-.000)
0.807
(+.013/-.000)
0.035
(+/-.002)
0.065
(+/-.004)
WHM-77
WHM-77
Internal
2
0.777
0.825
(+/-.003)
0.046
(+.003/-.000)
0.836
(+.013/-.000)
0.042
(+/-.002)
0.075
(+/-.004)
WHM-81
WHM-81
Internal
2
0.812
0.862
(+/-.003)
0.046
(+.003/-.000)
0.873
(+.013/-.000)
0.042
(+/-.002)
0.075
(+/-.004)
WHM-86
WHM-86
Internal
2
0.866
0.920
(+/-.003)
0.046
(+.003/-.000)
0.931
(+.013/-.000)
0.042
(+/-.002)
0.075
(+/-.004)
WHM-87
WHM-87
Internal
2
0.875
0.931
(+/-.003)
0.046
(+.003/-.000)
0.943
(+.013/-.000)
0.042
(+/-.002)
0.085
(+/-.004)
WHM-90
WHM-90
Internal
2
0.901
0.959
(+/-.003)
0.046
(+.003/-.000)
0.972
(+.013/-.000)
0.042
(+/-.002)
0.085
(+/-.004)
WHM-93
WHM-93
Internal
2
0.938
1.000
(+/-.003)
0.046
(+.003/-.000)
1.013
(+.013/-.000)
0.042
(+/-.002)
0.085
(+/-.004)
WHM-100
WHM-100
Internal
2
1.000
1.066
(+/-.003)
0.046
(+.003/-.000)
1.080
(+.013/-.000)
0.042
(+/-.002)
0.085
(+/-.004)
WHM-102
WHM-102
Internal
2
1.023
1.091
(+/-.003)
0.046
(+.003/-.000)
1.105
(+.013/-.000)
0.042
(+/-.002)
0.085
(+/-.004)
WHM-106
WHM-106
Internal
2
1.062
1.130
(+/-.004)
0.056
(+.004/-.000)
1.138
(+.013/-.000)
0.050
(+/-.002)
0.103
(+/-.004)
WHM-112
WHM-112
Internal
2
1.125
1.197
(+/-.004)
0.056
(+.004/-.000)
1.205
(+.013/-.000)
0.050
(+/-.002)
0.103
(+/-.004)
WHM-118
WHM-118
Internal
2
1.188
1.262
(+/-.004)
0.056
(+.004/-.000)
1.271
(+.013/-.000)
0.050
(+/-.002)
0.103
(+/-.004)
WHM-125
WHM-125
Internal
2
1.250
1.330
(+/-.004)
0.056
(+.004/-.000)
1.339
(+.013/-.000)
0.050
(+/-.002)
0.103
(+/-.004)
WHM-131
WHM-131
Internal
2
1.312
1.396
(+/-.004)
0.056
(+.004/-.000)
1.406
(+.013/-.000)
0.050
(+/-.002)
0.118
(+/-.004)
WHM-137
WHM-137
Internal
2
1.375
1.461
(+/-.004)
0.056
(+.004/-.000)
1.471
(+.013/-.000)
0.050
(+/-.002)
0.118
(+/-.004)
WHM-143
WHM-143
Internal
2
1.439
1.528
(+/-.004)
0.056
(+.004/-.000)
1.539
(+.013/-.000)
0.050
(+/-.002)
0.118
(+/-.004)
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TA Series : NFPA Aluminum Cylinders
Bimba Products
23.04.2024
VSM Rings - Spiral Retaining Rings, Light Duty - Metric
Smalley
06.06.2024
SSR Springs Overlap - Overlap Type Springs
Smalley
29.02.2024
SSR Springs - Gap Type Springs
Smalley
29.02.2024
WST Rings - Spiral Retaining Springs, Medium Heavy Duty
Smalley
06.06.2024
C Springs - Crest-to-Crest Springs
Smalley
29.02.2024
CB - Hexagon Socket Head Cap Screws
Misumi
30.06.2021
SSB Springs - Gap Type Springs - Metric
Smalley
29.02.2024
Hotwork Ejector Pins - Straight Type
D-M-E
24.05.2024
RW Springs - Wavo Springs
Smalley
11.03.2024
CS Springs - Crest-to-Crest Springs with Shims
Smalley
29.02.2024
CMS Springs - Crest-to-Crest Springs with Shims, Metric
Smalley
29.02.2024
HHMU Rings - Internal Retaining Ring, "Hoopster" - Metric
Smalley
29.02.2024
HH Rings - Internal Retaining Ring, "Hoopster"
Smalley
29.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表