您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
Form T2 heavy selling out - Double rod series (Heavy performance)
Speedyblock
Latch series
Powered by
CAD模型選擇
{speedyblock/a_tirante/t2_heavy_selling_out_asmtab.prj},{NB=1400/T2X093},{CODICE=AS580},{MODELLO=1400/T2X},{VER=1},{ESECUZIONE=Acciaio inox},{ANGOLO=0},{DX=93},{DXX=[93:105]},{A=220},{AX=220.0},{B=52},{BX=52.0},{C=21},{D=93÷105},{E=64},{F=48},{G=45},{H=28},{I=45},{L=68},{M=M10},{MX=10},{N=34},{O=7},{Q=8.5},{S=63},{T=M10},{SX=53},{FH=1700},{FHX=1400},{GR=1100},{PPATH=serie_a_tirante/t2_pesante_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODELLO
Description
ⁿ/ₐ
ESECUZIONE
Material
ⁿ/ₐ
A
[mm]
AX
[mm]
B
[mm]
BX
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
L
[mm]
M
ⁿ/ₐ
N
[mm]
O
[mm]
Q
[mm]
S
[mm]
T
ⁿ/ₐ
FH
[daN]
FHX
[daN]
GR
[g]
1400/T2
AL600
1400/T2
-
220
220.0
52
52.0
21
93÷105
64
48
45
28
45
68
M10
34
7
8.5
63
M10
1700
1400
1100
1400/T2X
AS580
1400/T2X
Stainless steel
220
220.0
52
52.0
21
93÷105
64
48
45
28
45
68
M10
34
7
8.5
63
M10
1700
1400
1100
2800/T2
AL610
2800/T2
-
273
273.0
65
65.0
27
113÷123
80
60
57
35
57
85
M12
42
9
10.5
78
M12
4000
3000
2070
2800/T2X
AS585
2800/T2X
Stainless steel
273
273.0
65
65.0
27
113÷123
80
60
57
35
57
85
M12
42
9
10.5
78
M12
4000
3000
2070
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表