您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
Form F - Heavy vertical series
Speedyblock
Vertical series
Powered by
CAD模型選擇
{speedyblock/verticale/f_asmtab.prj},{NB=1000/F0},{CODICE=AA900},{MODELLO=1000/F},{FAM=Toggle Clamps},{SER=Vertical},{USE=F application},{ANGOLO=0},{A=190},{AX=190.0},{B=265},{BX=265.0},{C=55},{D=110},{E=36},{F=80},{G=20},{H=25},{I=57.5},{Z=176},{FH=1000},{GR=2400},{PPATH=f_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODELLO
Description
ⁿ/ₐ
FAM
Family
ⁿ/ₐ
SER
Series
ⁿ/ₐ
USE
Characteristics and applications
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
Z
[mm]
FH
[daN]
GR
[g]
1000/F
AA900
1000/F
Toggle clamps
Vertical
Series generally used for...
190
265
55
110
36
80
20
25
57.5
176
1000
2400
2000/F
AA905
2000/F
Toggle clamps
Vertical
Series generally used for...
220
295
65
120
36
100
20
35
57.5
200
2000
3600
3000/F
AA910
3000/F
Toggle clamps
Vertical
Series generally used for...
250
320
80
140
45
110
25
40
71
228
3000
5700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Form MO - Horizontal series with folded base
Speedyblock
07.11.2023
Form LLA-LLE - Reinforced Vertical series with folded base
Speedyblock
14.05.2024
Form NP - Horizontal series with straight base
Speedyblock
07.11.2023
Form AV-EV - Vertical series with folded and front base
Speedyblock
23.05.2024
Form AS - Push and Pull straight-line action
Speedyblock
14.05.2024
Form AS - Push and Pull straight-line action
Speedyblock
14.05.2024
Form ASD-ASS - Push and Pull straight-line action
Speedyblock
14.05.2024
Form T-TF - Latch series (Light Performance)
Speedyblock
14.05.2024
Form ASD-ASS - Push and Pull straight-line action
Speedyblock
14.05.2024
Form AS - Only Push straight-line action series
Speedyblock
14.05.2024
Form NL PL - Horizontal series with straight base and with anti-release lev...
Speedyblock
07.11.2023
Spindle with vulcanized neoprene thrust and 2 hex nuts - Spindle with vulca...
Speedyblock
14.05.2024
Hex head spindle assembly fitted with 2 hex nuts - Hex head spindle
Speedyblock
14.05.2024
Spring spindle - Spring spindle
Speedyblock
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表