您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Typ 1.2-708 - Welding neck flange DIN 2634 / EN 1092-1 Typ 11 PN 25
Springmann
Stainless steel hoses
Fittings for stainless steel hoses
Flange connection
Powered by
CAD模型選擇
{springmann/edelstahlwellschlauchleitungen/armaturen_fuer_ringwellschlaeuche_aus_edelstahl/flanschverbindungen/708.prj},{NB=1.2-7080-DN350},{CNSMAT=0},{DN=350},{A=355.6},{C2=38},{D=555},{D1=450},{F1=2},{H2=100},{H3=20},{K=490},{L=33},{N1=398},{R1=12},{S=8.0},{AN=16},{VERS=PN25},{INFO=Datenblatt}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TEMP
Permissible working temperature
[°C]
DN
Nominal diameter
ⁿ/ₐ
A
Outer diameter of shoulder
[mm]
C2
Flange thickness
[mm]
D
Outer diameter
[mm]
D1
Diameter of the collar
[mm]
F1
Thickness of the collar
[mm]
H2
Length
[mm]
H3
Length
[mm]
K
Hole circle
[mm]
L
Clearance hole
[mm]
N1
Lug diameter
[mm]
R1
Edge radius
[mm]
S
Lug thickness
[mm]
1.2-7080-DN200
1.2-7080
480
200
219.1
30
360
278
2
80
16
310
26
244
10
6.3
1.2-7080-DN250
1.2-7080
480
250
273.0
32
425
335
2
88
18
370
30
298
12
7.1
1.2-7080-DN300
1.2-7080
480
300
323.9
34
485
395
2
92
18
430
30
352
12
8.0
1.2-7080-DN350
1.2-7080
480
350
355.6
38
555
450
2
100
20
490
33
398
12
8.0
1.2-7080-DN400
1.2-7080
480
400
406.4
40
620
505
2
110
20
550
36
452
12
8.8
1.2-7080-DN450
1.2-7080
480
450
457.0
46
670
555
2
110
20
600
36
500
12
8.8
1.2-7080-DN500
1.2-7080
480
500
508.0
48
730
615
2
125
20
660
36
558
12
10.0
1.2-7080-DN600
1.2-7080
480
600
610.0
58
845
720
2
125
20
770
39
660
12
11.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表