您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN1805 - Aufnahmehülse für Posaunenhalsstempel
STRACK
05. Auswerfer- und Schneidelemente
5.2. Schneidelemente
Powered by
CAD模型選擇
{strack/as_kat/as_02/sn080076.prj},{NB=SN1805-9 Aufnahmehuelse fuer Posaunenhalsstempel},{PDF=PDF},{D=9.0},{L=8},{D1=13.0},{D2=15},{R1=15.0},{L2=12},{SNPR=MIN},{ARTNR=625152}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
D
(d)
[mm]
L
(L)
[mm]
D1
(d1)
[mm]
D2
(d2)
[mm]
R1
(r1)
[mm]
L2
(L2)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN1805-3
3.0
4
4.5
6
6.5
7
625142
SN1805-4
4.0
4
5.5
7
8.0
8
625143
SN1805-5
5.0
7
7.0
9
10.0
11
625144
SN1805-5.5
5.5
7
8.0
10
10.0
11
625145
SN1805-6
6.0
7
9.0
11
10.0
11
625146
SN1805-6.5
6.5
7
10.0
12
12.0
11
625147
SN1805-7
7.0
7
10.0
12
12.0
11
625148
SN1805-7.5
7.5
7
11.0
13
12.0
11
625149
SN1805-8
8.0
8
11.0
13
12.0
12
625150
SN1805-8.5
8.5
8
13.0
15
15.0
12
625151
SN1805-9
9.0
8
13.0
15
15.0
12
625152
SN1805-9.5
9.5
8
14.0
16
15.0
12
625153
SN1805-10
10.0
9
14.0
16
15.0
13
625154
SN1805-11
11.0
9
15.0
17
15.0
13
625155
SN1805-12
12.0
9
16.0
18
15.0
13
625156
SN1805-13
13.0
9
17.0
19
15.0
13
625157
SN1805-14
14.0
9
18.0
20
15.0
13
625158
SN1805-15
15.0
9
19.0
21
15.0
13
625159
SN1805-16
16.0
9
20.0
22
15.0
13
625160
SN1805-17
17.0
9
21.0
23
15.0
13
625161
SN1805-18
18.0
9
22.0
24
15.0
13
625162
SN1805-19
19.0
9
23.0
25
15.0
13
625163
SN1805-20
20.0
10
25.0
27
15.0
13
625164
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2284.00.01. - Mounting ring for punch with tapered head
FIBRO
18.04.2023
7_2. Trombone neck punch - Cutting element
Tecnorm
05.10.2016
EPOC, PTC, PKC - Thermal Insulation Collars (PEEK)
Misumi
07.06.2021
PRW - Retaining Washers
NBK (Nabeya Bi-tech Kaisha)
17.10.2022
SN1816 - Polyurethane stripper
STRACK
13.10.2022
SN1820DA-WS - Cutting punch (DIN 9861/ 1 DA)
STRACK
13.10.2022
Z6041 - Safety hook
STRACK
14.03.2023
SN1594 - Safety ring bolt
STRACK
14.03.2023
SN1589 - Lifting bolt with "rope stop" safety device (~VDI 3366)
STRACK
14.03.2023
R1026 - Pressure bolt
STRACK
14.03.2023
R1025 - Automatic transport lock
STRACK
14.03.2023
SN1817 - Thrust piece
STRACK
13.10.2022
Z5260 - Counter mechanical
STRACK
28.05.2024
SN1857E-HSS - Cutting punch (DIN ISO 8020 E)
STRACK
13.10.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表