您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
C9845. Punch guide bushings - Cutting elements
Tecnorm
3 Cutting units
Powered by
CAD模型選擇
{tecnorm/03_schneidelement/c9845_stempelfuehrungsbuchsen.prj},{NB=C9845.0820},{INFO=Online PDF},{D1=8.2},{D1MIN=8.1},{D1MAX=10.0},{S=0.1},{D2=18},{L=20},{R=2.0},{T=0.02},{MAT=Einsatzstahl},{H=740 ± 40}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
D1
Guiding-Ø H7
[mm]
S
Gradation
[mm]
D2
Outside-Ø n6
[mm]
L
Length
[mm]
R
Radius
[mm]
T
Position tolerance
[mm]
MAT
Material
ⁿ/ₐ
H
Hardness
[HV 10]
C9845.0100
C9845.0100
1.0
0.1
5
9
1.0
0.01
Hardened steel
740 ± 40
C9845.0110
C9845.0110
1.1
0.1
6
12
1.0
0.01
Hardened steel
740 ± 40
C9845.0120
C9845.0120
1.2
0.1
6
12
1.0
0.01
Hardened steel
740 ± 40
C9845.0130
C9845.0130
1.3
0.1
6
12
1.0
0.01
Hardened steel
740 ± 40
C9845.0140
C9845.0140
1.4
0.1
6
12
1.0
0.01
Hardened steel
740 ± 40
C9845.0150
C9845.0150
1.5
0.1
6
12
1.0
0.01
Hardened steel
740 ± 40
C9845.0160
C9845.0160
1.6
0.1
6
12
1.0
0.01
Hardened steel
740 ± 40
C9845.0170
C9845.0170
1.7
0.1
6
12
1.0
0.01
Hardened steel
740 ± 40
C9845.0180
C9845.0180
1.8
0.1
6
12
1.0
0.01
Hardened steel
740 ± 40
C9845.0190
C9845.0190
1.9
0.1
6
12
1.0
0.01
Hardened steel
740 ± 40
C9845.0200
C9845.0200
2.0
0.1
6
12
1.0
0.01
Hardened steel
740 ± 40
C9845.0210
C9845.0210
2.1
0.1
7
12
1.0
0.01
Hardened steel
740 ± 40
C9845.0220
C9845.0220
2.2
0.1
7
12
1.0
0.01
Hardened steel
740 ± 40
C9845.0230
C9845.0230
2.3
0.1
7
12
1.0
0.01
Hardened steel
740 ± 40
C9845.0240
C9845.0240
2.4
0.1
7
12
1.0
0.01
Hardened steel
740 ± 40
C9845.0250
C9845.0250
2.5
0.1
7
12
1.0
0.01
Hardened steel
740 ± 40
C9845.0260
C9845.0260
2.6
0.1
7
12
1.0
0.01
Hardened steel
740 ± 40
C9845.0270
C9845.0270
2.7
0.1
7
12
1.0
0.01
Hardened steel
740 ± 40
C9845.0280
C9845.0280
2.8
0.1
7
12
1.0
0.01
Hardened steel
740 ± 40
C9845.0290
C9845.0290
2.9
0.1
7
12
1.0
0.01
Hardened steel
740 ± 40
C9845.0300
C9845.0300
3.0
0.1
7
12
1.0
0.01
Hardened steel
740 ± 40
C9845.0310
C9845.0310
3.1
0.1
8
12
1.0
0.01
Hardened steel
740 ± 40
C9845.0320
C9845.0320
3.2
0.1
8
12
1.0
0.01
Hardened steel
740 ± 40
C9845.0330
C9845.0330
3.3
0.1
8
12
1.0
0.01
Hardened steel
740 ± 40
C9845.0340
C9845.0340
3.4
0.1
8
12
1.0
0.01
Hardened steel
740 ± 40
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
D06X Housed DDR - Housed DDR
Kollmorgen
06.03.2024
IMH - Metric Steel Heavy Duty Air Cylinders
Peninsular Cylinder
22.03.2024
Bevel Gears - Module 2
KYOUIKU GEAR MFG, CO., LTD.
25.04.2023
Spur Gears - Module 2 (Z < 30, S45C, Shapes A1)
KYOUIKU GEAR MFG, CO., LTD.
31.05.2024
312. Cutting punch DIN 9861, Form D - Cutting element
Tecnorm
08.02.2018
N 9047 Guide bushing - Guide elements
Tecnorm
08.08.2016
F1127 - Guide Bushing Self Lubricating - DME - Mat. 2.0598 - 200HB - Graphi...
D-M-E
14.10.2020
8978. Punch guide bushings - Cutting elements
Tecnorm
19.09.2016
SM 1000-02 sim. DIN 179 - Drill bushing - Drill bushing, cylindrical, carbi...
SCHOLZ MECHANIK
22.09.2022
A8977. Cutting bushes without collar - Cutting elements
Tecnorm
05.10.2016
1412. Fine blanking punch, form D - Cutting elements
Tecnorm
05.10.2016
Accessories for tool - Accessories for tool
Tecnorm
08.08.2016
SE 713 EKD - Die buttons, type EKD, with collar, ISO 8977B
Märkische Stanz-Partner
31.08.2021
SE 755 - Punches trumpet head shouldered shank
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表