您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tente
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tente
Steel Castors - Institutional
Tente
Institutional
Powered by
CAD模型選擇
{tente/200/240.prj},{NB=2477XSP150P50},{MANUTYPEDESC=2477XSP150P50},{WD=150},{WOT=32},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{BD=MIN},{BL=MIN},{OFFSET=36.0},{SWI=262.0},{OVH=185.0},{LCAP=100},{LCAPSTATIC=200},{WEIGHT=1.087},{CWI=MIN},{SWR=131.0},{PREVIEW=702321.png},{EAN=4031582344769},{SUPPLIERALTNO=4031582344769},{DESCSHORT=2477XSP150P50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
EAN
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
WD
Wheel diameter
[mm]
WOT
Width of Tread
[mm]
SOP
Size of Plate
[mm]
PHC
Plate hole centres
[mm]
PHOLE
Plate hole
[mm]
CHOLE
Centre hole
[mm]
STEM
Metal stem with circlip
[mm]
EFD
Expanding fitting-diameter
[mm]
BD
Bolt-diameter
[mm]
BL
Bolt length
[mm]
OFFSET
Offset
[mm]
SWI
Swivel Interference
[mm]
OVH
Overall height
[mm]
LCAP
Load capacity
[kg]
LCAPSTATIC
Load capacity (static)
[kg]
TEMPERATURE
Temperature
[gradc]
STANDARD
Standard
ⁿ/ₐ
WEIGHT
Weight
[kg]
CWI
Castor width
[mm]
SWR
Swivel Radius
[mm]
HOT
Hardness of tread
[Shore]
Tente 1298UOI014P80
1298UOI014P80
4031582300024
Fixed castor, Fork made o...
14
14
26
20
2.5
13.5
15
30
-20 / + 60
EN 12528
0.008
0
D 65
Tente 2477PJP125P50
2477PJP125P50
4031582050479
Swivel castor with total ...
125
32
77 x 67
61,5/56 x 51,5/46,5
8,5
41.0
262.0
160.0
100
200
- 20 / + 60
EN 12530
0.914
131.0
A 87
Tente 2477PJP125R05-28
2477PJP125R05-28
4031582302158
Swivel castor with total ...
125
32
28.0
45
41.0
262.0
163.0
100
200
- 20 / + 60
EN 12530
1.142
131.0
A 87
Tente 2198UOI014P60-30x17
2198UOI014P60-30x17
4031582030044
Fixed castor, Fork made o...
14
14
30 x 17
20
4
17.0
25
50
- 20 / + 60
EN 12528
0.011
D 65
Tente 2470DIK100P30-11
2470DIK100P30-11
4031582010114
Swivel castor, housing ma...
100
32
11
38.0
176.0
135.0
80
160
- 20 / + 85
EN 12530
0.850
88.0
A 80
Tente 2198UOI025P60-40x17
2198UOI025P60-40x17
4031582300284
Fixed castor, Fork made o...
25
13
40 x 17
30
4,5
28.0
25
50
- 40 / + 80
EN 12530
0.018
D 75
Tente 2198UOI030P60-45X20
2198UOI030P60-45X20
4031582030068
Fixed castor, Fork made o...
30
15
45 x 20
35
5,5
34.0
30
60
- 40 / + 80
EN 12528
0.031
D 75
Tente 2198UOI045P60-67x24
2198UOI045P60-67x24
4031582030075
Fixed castor, Fork made o...
45
18
67 x 24
54
5,3
48.5
40
80
- 40 / + 80
EN 12528
0.063
D 75
Tente 2477DIK100R47-21,5-...
2477DIK100R47-21,5-24
4031582326000
Swivel castor with total ...
100
32
21,5 - 24
43.5
262.0
138.0
80
160
- 10 / + 40
EN 12530
1.122
131.0
A 80
Tente 2477PJO125P30-11
2477PJO125P30-11
4031582050400
Swivel castor with total ...
125
32
11
41.0
262.0
160.0
100
200
- 20 / + 60
EN 12530
0.804
131.0
A 87
Tente 2470DIK075P40
2470DIK075P40
4031582010343
Swivel castor, housing ma...
75
25
60 x 60
48/38 x 48/38
6,3
24.0
123.0
100.0
55
110
- 20 / + 85
EN 12530
0.392
61.5
A 80
Tente 2477UAP100P30-11
2477UAP100P30-11
4031582302219
Swivel castor with total ...
100
32
11
43.5
262.0
135.0
100
200
- 40 / + 80
EN 12530
0.795
131.0
D 40
Tente 2478PJO100P50
2478PJO100P50
4031582030303
Fixed castor, Fork made o...
100
32
77 x 67
61,5/56 x 51,5/46,5
8,5
135.0
80
160
- 20 / + 60
EN 12530
0.479
A 87
Tente 2470UAK050P40
2470UAK050P40
4031582301090
Swivel castor, housing ma...
50
20
60 x 60
48/38 x 48/38
6,3
24.0
98.0
69.0
50
100
- 40 / + 80
EN 12530
0.221
49.0
D 40
Tente 2470PJP125P30-11
2470PJP125P30-11
4031582010497
Swivel castor, housing ma...
125
32
11
41.0
207.0
160.0
100
200
- 20 / + 60
EN 12530
0.701
103.5
A 87
Tente 2470DIK125R07-21,5-...
2470DIK125R07-21,5-24
4031582328325
Swivel castor, housing ma...
125
32
21,5 - 24
41.0
207.0
163.0
100
200
- 10 / + 40
EN 12530
1.168
103.5
A 80
Tente 2477DIK100P30-11
2477DIK100P30-11
4031582050301
Swivel castor with total ...
100
32
11
43.5
262.0
135.0
80
160
- 20 / + 85
EN 12530
1.019
131.0
A 80
Tente 2470DIK125P30-11
2470DIK125P30-11
4031582010350
Swivel castor, housing ma...
125
32
11
41.0
207.0
160.0
100
200
- 20 / + 85
EN 12530
1.038
103.5
A 80
Tente 2477DIK125R47-27-30
2477DIK125R47-27-30
4031582326123
Swivel castor with total ...
125
32
27 - 30
41.0
262.0
163.0
100
200
- 10 / + 40
EN 12530
1.360
131.0
A 80
Tente 2477DIK125P30-11
2477DIK125P30-11
4031582050325
Swivel castor with total ...
125
32
11
41.0
262.0
160.0
100
200
- 20 / + 85
EN 12530
1.213
131.0
A 80
Tente 2470PJO075P30-11
2470PJO075P30-11
4031582010398
Swivel castor, housing ma...
75
25
11
24.0
123.0
100.0
75
150
- 20 / + 60
EN 12530
0.213
61.5
A 87
Tente 2470DIK050P40
2470DIK050P40
4031582010107
Swivel castor, housing ma...
50
19
60 x 60
48/38 x 48/38
6,3
24.0
98.0
69.0
40
80
- 20 / + 85
EN 12530
0.241
49.0
A 80
Tente 2477PJO075P30-11
2477PJO075P30-11
4031582050363
Swivel castor with total ...
75
25
11
24.0
160.0
100.0
75
150
- 20 / + 60
EN 12530
0.280
43
80.0
A 88
Tente 2477DIK075P40
2477DIK075P40
4031582050295
Swivel castor with total ...
75
25
60 x 60
48/38 x 48/38
6,3
24.0
160.0
100.0
55
110
- 20 / + 85
EN 12530
0.452
80.0
A 80
Tente 2470DIK100P50
2470DIK100P50
4031582010121
Swivel castor, housing ma...
100
32
77 x 67
61,5/56 x 51,5/46,5
8,5
38.0
176.0
135.0
80
160
- 20 / + 85
EN 12530
0.896
88.0
A 80
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Stainless Steel Castors - Institutional
Tente
30.01.2024
Castors for Shopping trolleys - Institutional
Tente
30.01.2024
Furniture Castors - Institutional
Tente
30.01.2024
Wheels - Heavy Duty
Tente
30.01.2024
Industrial Castors - Industrial
Tente
30.01.2024
Heavy Duty Castors - Heavy Duty
Tente
30.01.2024
Wheels - Institutional
Tente
30.01.2024
Noise Reduced Castors - Industrial
Tente
30.01.2024
G - Wheel
Rollenbau
27.09.2017
Stainless Steel Castors - Industrial
Tente
30.01.2024
Castors with Central Lock - Industrial
Tente
30.01.2024
Chair Castors - Institutional
Tente
30.01.2024
Design Castors - Institutional
Tente
30.01.2024
95045 - Swivel castors compact version
norelem
30.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表