您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CFA - Accessories
UFI Filters
ACCESSORIES
Powered by
CAD模型選擇
{ufi_filters/accessories/cfa-tm.prj},{NB=CFA23SANCC},{CODE=CFA23SANCC},{SIZE=23},{NFR=450},{DIAM=80},{D1=70},{D2=40},{SHA256=sToXCqIWrXxzQPrp3qAlSPJAWLttaRtT7evjZ/obT6I=},{INAME=cfa23sancc},{NAME=cfa23sancc},{NNCUSTOM=CFA},{NTCUSTOM=Accessories},{NBCUSTOM=CFA23SANCC},{LINACUSTOM=CFA23SANCC},{STEPFILE=cfa23swcpe.STEP},{PRT=DIN 24557/2 flange},{PNGFILE=cfa-tm},{DWGFILE=cfa_b},{DESC=Air breather filling plug},{APP=Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation},{CAT=https://www.ufihyd.com/pdf/products/CFA_Ufi_Hyd.pdf},{FILTMEDIA=CC = Paper/cellulose},{FILTRATIO=3 µm},{SEAL=NBR - Nitrile},{CONNECTION=Flanged tank connection with standard dimensions},{MATERIAL1=Zinc plated steel}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
Series
ⁿ/ₐ
NTCUSTOM
Application
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
STEPFILE
ⁿ/ₐ
PRT
Port Type
ⁿ/ₐ
PNGFILE
ⁿ/ₐ
DWGFILE
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
APP
Application
ⁿ/ₐ
SIZE
Size and Lenght
ⁿ/ₐ
NFR
Nominal Flow Rate
[l/min]
DIAM
Diameter
[mm]
FILTMEDIA
Filter Media
ⁿ/ₐ
FILTRATIO
Filtration Degree in air
ⁿ/ₐ
SEAL
Seals
ⁿ/ₐ
CONNECTION
ⁿ/ₐ
MATERIAL1
Body
ⁿ/ₐ
MATERIAL2
Cap
ⁿ/ₐ
ACC
Accessories
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
ⁿ/ₐ
HOLES
Holes
ⁿ/ₐ
D5
[mm]
D6
[mm]
H1
[mm]
H2
[mm]
PRESVALV
Pressurization valve
[bar]
CFA11SWCCC
cfa11swccc
CFA
Accessories
CFA11SWCCC
CFA11SWCCC
cfa11swccc.STEP
DIN 24557/2 flange
cfa-tm
cfa_a
CFA11SWCCC
Air breather filling plug
Agricultural, Constructio...
11
150
47
CC = Paper/cellulose
3 µm
Sugheroil
Flanged tank connection w...
Zinc plated steel
Chrome plated steel
Not available
47
29
52
M5
3
31
41
48
64
-
CFA11SWCPE
cfa11swcpe
CFA
Accessories
CFA11SWCPE
CFA11SWCPE
cfa11swccc.STEP
DIN 24557/2 flange
cfa-tm
cfa_a
CFA11SWCPE
Air breather filling plug
Agricultural, Constructio...
11
300
47
PE = Polyurathan foam
10 µm
Sugheroil
Flanged tank connection w...
Zinc plated steel
Chrome plated steel
Not available
47
29
52
M5
3
31
41
48
64
-
CFA21SANCC
cfa21sancc
CFA
Accessories
CFA21SANCC
CFA21SANCC
cfa21sanpe.STEP
DIN 24557/2 flange
cfa-tm
cfa_b
CFA21SANCC
Air breather filling plug
Agricultural, Constructio...
21
450
80
CC = Paper/cellulose
3 µm
NBR - Nitrile
Flanged tank connection w...
Zinc plated steel
Chrome plated steel
Padlock holder available ...
70
50
83
M5
6
52
73
57
78
0.35
CFA21SANPE
cfa21sanpe
CFA
Accessories
CFA21SANPE
CFA21SANPE
cfa21sanpe.STEP
DIN 24557/2 flange
cfa-tm
cfa_b
CFA21SANPE
Air breather filling plug
Agricultural, Constructio...
21
750
80
PE = Polyurathan foam
10 µm
NBR - Nitrile
Flanged tank connection w...
Zinc plated steel
Chrome plated steel
Padlock holder available ...
70
50
83
M5
6
52
73
57
78
0.35
CFA21SWCCC
cfa21swccc
CFA
Accessories
CFA21SWCCC
CFA21SWCCC
cfa21sanpe.STEP
DIN 24557/2 flange
cfa-tm
cfa_b
CFA21SWCCC
Air breather filling plug
Agricultural, Constructio...
21
450
80
CC = Paper/cellulose
3 µm
Sugheroil
Flanged tank connection w...
Zinc plated steel
Chrome plated steel
Padlock holder available ...
80
50
83
M5
6
52
73
57
78
-
CFA21SWCPE
cfa21swcpe
CFA
Accessories
CFA21SWCPE
CFA21SWCPE
cfa21sanpe.STEP
DIN 24557/2 flange
cfa-tm
cfa_b
CFA21SWCPE
Air breather filling plug
Agricultural, Constructio...
21
750
80
PE = Polyurathan foam
10 µm
Sugheroil
Flanged tank connection w...
Zinc plated steel
Chrome plated steel
Padlock holder available ...
80
50
83
M5
6
52
73
57
78
-
CFA22SANCC
cfa22sancc
CFA
Accessories
CFA22SANCC
CFA22SANCC
cfa22swcpe.STEP
DIN 24557/2 flange
cfa-tm
cfa_b
CFA22SANCC
Air breather filling plug
Agricultural, Constructio...
22
450
80
CC = Paper/cellulose
3 µm
NBR - Nitrile
Flanged tank connection w...
Zinc plated steel
Chrome plated steel
Padlock holder available ...
70
50
83
M5
6
52
73
57
148
0.35
CFA22SANPE
cfa22sanpe
CFA
Accessories
CFA22SANPE
CFA22SANPE
cfa22swcpe.STEP
DIN 24557/2 flange
cfa-tm
cfa_b
CFA22SANPE
Air breather filling plug
Agricultural, Constructio...
22
750
80
PE = Polyurathan foam
10 µm
NBR - Nitrile
Flanged tank connection w...
Zinc plated steel
Chrome plated steel
Padlock holder available ...
70
50
83
M5
6
52
73
57
148
0.35
CFA22SWCCC
cfa22swccc
CFA
Accessories
CFA22SWCCC
CFA22SWCCC
cfa22swcpe.STEP
DIN 24557/2 flange
cfa-tm
cfa_b
CFA22SWCCC
Air breather filling plug
Agricultural, Constructio...
22
450
80
CC = Paper/cellulose
3 µm
Sugheroil
Flanged tank connection w...
Zinc plated steel
Chrome plated steel
Padlock holder available ...
80
50
83
M5
6
52
73
57
148
-
CFA22SWCPE
cfa22swcpe
CFA
Accessories
CFA22SWCPE
CFA22SWCPE
cfa22swcpe.STEP
DIN 24557/2 flange
cfa-tm
cfa_b
CFA22SWCPE
Air breather filling plug
Agricultural, Constructio...
22
750
80
PE = Polyurathan foam
10 µm
Sugheroil
Flanged tank connection w...
Zinc plated steel
Chrome plated steel
Padlock holder available ...
80
50
83
M5
6
52
73
57
148
-
CFA23SANCC
cfa23sancc
CFA
Accessories
CFA23SANCC
CFA23SANCC
cfa23swcpe.STEP
DIN 24557/2 flange
cfa-tm
cfa_b
CFA23SANCC
Air breather filling plug
Agricultural, Constructio...
23
450
80
CC = Paper/cellulose
3 µm
NBR - Nitrile
Flanged tank connection w...
Zinc plated steel
Chrome plated steel
Padlock holder available ...
70
40
83
M5
6
42
73
57
100
0.35
CFA23SANPE
cfa23sanpe
CFA
Accessories
CFA23SANPE
CFA23SANPE
cfa23swcpe.STEP
DIN 24557/2 flange
cfa-tm
cfa_b
CFA23SANPE
Air breather filling plug
Agricultural, Constructio...
23
750
80
PE = Polyurathan foam
10 µm
NBR - Nitrile
Flanged tank connection w...
Zinc plated steel
Chrome plated steel
Padlock holder available ...
70
40
83
M5
6
42
73
57
100
0.35
CFA23SWCCC
cfa23swccc
CFA
Accessories
CFA23SWCCC
CFA23SWCCC
cfa23swcpe.STEP
DIN 24557/2 flange
cfa-tm
cfa_b
CFA23SWCCC
Air breather filling plug
Agricultural, Constructio...
23
450
80
CC = Paper/cellulose
3 µm
Sugheroil
Flanged tank connection w...
Zinc plated steel
Chrome plated steel
Padlock holder available ...
80
40
83
M5
6
42
73
57
100
-
CFA23SWCPE
cfa23swcpe
CFA
Accessories
CFA23SWCPE
CFA23SWCPE
cfa23swcpe.STEP
DIN 24557/2 flange
cfa-tm
cfa_b
CFA23SWCPE
Air breather filling plug
Agricultural, Constructio...
23
750
80
PE = Polyurathan foam
10 µm
Sugheroil
Flanged tank connection w...
Zinc plated steel
Chrome plated steel
Padlock holder available ...
80
40
83
M5
6
42
73
57
100
-
CFA23TANCC
cfa23tancc
CFA
Accessories
CFA23TANCC
CFA23TANCC
cfa23-tm178-tm478.step
cfa-tm
cfa_d
CFA23TANCC
Air breather filling plug
Agricultural, Constructio...
23
450
80
CC = Paper/cellulose
3 µm
NBR - Nitrile
Plug extension
Zinc plated steel
Chrome plated steel
Padlock holder available ...
70
38
-
-
-
-
-
-
-
0.35
CFA23TANCPE
cfa23tancpe
CFA
Accessories
CFA23TANCPE
CFA23TANCPE
cfa23-tm178-tm478.step
cfa-tm
cfa_d
CFA23TANCPE
Air breather filling plug
Agricultural, Constructio...
23
750
80
PE = Polyurathan foam
10 µm
NBR - Nitrile
Plug extension
Zinc plated steel
Chrome plated steel
Padlock holder available ...
70
38
-
-
-
-
-
-
-
0.35
CFA23TWNCC
cfa23twncc
CFA
Accessories
CFA23TWNCC
CFA23TWNCC
cfa23twnpe.STEP
cfa-tm
cfa_d
CFA23TWNCC
Air breather filling plug
Agricultural, Constructio...
23
450
80
CC = Paper/cellulose
3 µm
NBR - Nitrile
Plug extension
Zinc plated steel
Chrome plated steel
Padlock holder available ...
80
38
-
-
-
-
-
-
-
-
CFA23TWNPE
cfa23twnpe
CFA
Accessories
CFA23TWNPE
CFA23TWNPE
cfa23twnpe.STEP
cfa-tm
cfa_d
CFA23TWNPE
Air breather filling plug
Agricultural, Constructio...
23
750
80
PE = Polyurathan foam
10 µm
NBR - Nitrile
Plug extension
Zinc plated steel
Chrome plated steel
Padlock holder available ...
80
38
-
-
-
-
-
-
-
-
CFA23WANCC
cfa23wancc
CFA
Accessories
CFA23WANCC
CFA23WANCC
cfa23wwcpe.STEP
cfa-tm
cfa_c
CFA23WANCC
Air breather filling plug
Agricultural, Constructio...
23
450
80
CC = Paper/cellulose
3 µm
NBR - Nitrile
Welding flange
Zinc plated steel
Chrome plated steel
Padlock holder available ...
70
38
83
-
-
40
-
53
100
0.35
CFA23WANPE
cfa23wanpe
CFA
Accessories
CFA23WANPE
CFA23WANPE
cfa23wwcpe.STEP
cfa-tm
cfa_c
CFA23WANPE
Air breather filling plug
Agricultural, Constructio...
23
750
80
PE = Polyurathan foam
10 µm
NBR - Nitrile
Welding flange
Zinc plated steel
Chrome plated steel
Padlock holder available ...
70
38
83
-
-
40
-
53
100
0.35
CFA23WWNCC
cfa23wwncc
CFA
Accessories
CFA23WWNCC
CFA23WWNCC
cfa23wwcpe.STEP
cfa-tm
cfa_c
CFA23WWNCC
Air breather filling plug
Agricultural, Constructio...
23
450
80
CC = Paper/cellulose
3 µm
NBR - Nitrile
Welding flange
Zinc plated steel
Chrome plated steel
Padlock holder available ...
80
38
83
-
-
40
-
53
100
-
CFA23WWNPE
cfa23wwnpe
CFA
Accessories
CFA23WWNPE
CFA23WWNPE
cfa23wwcpe.STEP
cfa-tm
cfa_c
CFA23WWNPE
Air breather filling plug
Agricultural, Constructio...
23
750
80
PE = Polyurathan foam
10 µm
NBR - Nitrile
Welding flange
Zinc plated steel
Chrome plated steel
Padlock holder available ...
80
38
83
-
-
40
-
53
100
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表