您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
KRM EADR - ATEX reduction adaptors with sealing, metric-metric
WISKA
Polyamide accessories
Powered by
CAD模型選擇
{wiska/kunststoff_zubehoer/krm_eadr.prj},{NB=KRM 40/20 EADR 40 RAL 7035 10102728},{CNSORDERNO=10102728},{TYP=KRM 40/20 EADR 40},{RAL=RAL 7035},{DA=M40x1.5},{NDMA=40.000},{KDMA=38.160},{DI=M20x1.5},{NDMI=20.000},{KDMI=18.160},{TL=19.0},{L=10.0},{SW=46},{E1=51.0},{FORM=B},{D1=51.000},{D2=24.000},{D3=46.0},{H2=3.500},{CNSMAT=Screw: PA-GF / seling gasket: EPDM},{ETEMP=-40°C to 100°C},{CNSQUANTITY=25},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10102728/krm-4020-eadr-40.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10102728/krm-4020-eadr-40.html},{WEIGHT=0.021}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
RAL
RAL Colour
ⁿ/ₐ
DA
Connection thread size, outer thread
[mm]
DI
Connection thread size, inner thread
[mm]
TL
Total length
[mm]
L
Screw-in thread length
[mm]
SW
Key width
[mm]
E1
Width across corners
[mm]
FORM
spape
ⁿ/ₐ
CNSMAT
material
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA KRM 25/12 EADR 25 R...
10102724
KRM 25/12 EADR 25
RAL 7035
M25x1.5
M12x1.5
17.0
8.0
29
32.0
B
Screw: PA-GF / seling gas...
-40°C to 100°C
100
0.009
WISKA KRM 25/20 EADR 25 R...
10102725
KRM 25/20 EADR 25
RAL 7035
M25x1.5
M20x1.5
17.0
8.0
29
32.0
B
Screw: PA-GF / seling gas...
-40°C to 100°C
100
0.007
WISKA KRM 32/16 EADR 32 R...
10102726
KRM 32/16 EADR 32
RAL 7035
M32x1.5
M16x1.5
19.0
10.0
36
40.0
B
Screw: PA-GF / seling gas...
-40°C to 100°C
50
0.016
WISKA KRM 32/25 EADR 32 R...
10102727
KRM 32/25 EADR 32
RAL 7035
M32x1.5
M25x1.5
19.0
10.0
36
40.0
B
Screw: PA-GF / seling gas...
-40°C to 100°C
50
0.013
WISKA KRM 40/20 EADR 40 R...
10102728
KRM 40/20 EADR 40
RAL 7035
M40x1.5
M20x1.5
19.0
10.0
46
51.0
B
Screw: PA-GF / seling gas...
-40°C to 100°C
25
0.021
WISKA KRM 40/25 EADR 40 R...
10102729
KRM 40/25 EADR 40
RAL 7035
M40x1.5
M25x1.5
19.0
10.0
46
51.0
B
Screw: PA-GF / seling gas...
-40°C to 100°C
25
0.023
WISKA KRM 50/25 EADR 50 R...
10102730
KRM 50/25 EADR 50
RAL 7035
M50x1.5
M25x1.5
21.0
12.0
55
61.0
B
Screw: PA-GF / seling gas...
-40°C to 100°C
5
0.032
WISKA KRM 50/32 EADR 50 R...
10102731
KRM 50/32 EADR 50
RAL 7035
M50x1.5
M32x1.5
21.0
12.0
55
61.0
B
Screw: PA-GF / seling gas...
-40°C to 100°C
5
0.032
WISKA KRM 63/32 EADR 63 R...
10102732
KRM 63/32 EADR 63
RAL 7035
M63x1.5
M32x1.5
22.0
13.0
65
73.0
B
Screw: PA-GF / seling gas...
-40°C to 100°C
5
0.039
WISKA KRM 63/40 EADR 63 R...
10102733
KRM 63/40 EADR 63
RAL 7035
M63x1.5
M40x1.5
22.0
13.0
65
73.0
B
Screw: PA-GF / seling gas...
-40°C to 100°C
5
0.039
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表