您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MA10 - Press-in Cartridge
C Matic
Category Fittings
Push-in Fittings
MA Line - Push-in Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/ma_line_push-in_fittings/ma1020-20cartridge20seat20drilling20plan.prj},{NB=A0000030},{SHA256=ylSYVTdmMqtIE6P+cwv43CM6o6GKvjSZPswdDEbSrK8=},{INAME=a0000030},{NAME=a0000030},{NNCUSTOM=MA10},{NTCUSTOM=Press-in Cartridge},{NBCUSTOM=A0000030},{LINACUSTOM=A0000030},{STEPFILE=A0000030},{PNGFILE=MA10},{DWGFILE=MA10},{CODE=A0000030},{TYPE=MA10 06 00},{MAT=Brass Nickel Plated},{DTUBO=6},{D1=11.5},{D1IN=.453},{L1=16.5},{L1IN=.650},{G=5.7},{GOZ=.201},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
[mm]
D1
[mm]
D1IN
[in]
L1
[mm]
L1IN
[in]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
A0000010
A0000010
MA10 04 00
Brass Nickel Plated
4
9.3
.366
14.5
.571
3.6
.127
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0000030
A0000030
MA10 06 00
Brass Nickel Plated
6
11.5
.453
16.5
.650
5.7
.201
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0000040
A0000040
MA10 08 00
Brass Nickel Plated
8
13.7
.539
17.0
.669
7.9
.279
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0000050
A0000050
MA10 10 00
Brass Nickel Plated
10
15.8
.622
19.0
.748
10.3
.363
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MA11 - Taper Straight, male
C Matic
11.03.2021
KAH - Male Connector
SMC
22.11.2021
SZB_MS - Suction cup
AIRBEST
07.06.2022
Male hose fittings for couplings DN 12, brass
Riegler
16.11.2015
FDSN,FDSNS - Hose fittings - External thread fittings
SRD-FA
06.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表