您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MA11 - Taper Straight, male
C Matic
Category Fittings
Push-in Fittings
MA Line - Push-in Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/ma_line_push-in_fittings/ma1120-20taper20straight2c20male.prj},{NB=A0010044},{SHA256=oG4kZ8yRr6pMyvh6wFHjjdci1tMt7LTejj/FfGSP1LM=},{INAME=a0010044},{NAME=a0010044},{NNCUSTOM=MA11},{NTCUSTOM=Taper Straight, male},{NBCUSTOM=A0010044},{LINACUSTOM=A0010044},{STEPFILE=A0010044},{PNGFILE=MA11},{DWGFILE=MA11},{CODE=A0010044},{TYPE=MA11 08 12},{MAT=Brass Nickel Plated},{DTUBO=8},{D1=R1/2},{D2=13.9},{D2IN=.547},{L1=14.0},{L1IN=.551},{L2=25.0},{L2IN=.984},{CH1=22},{CH2=6},{G=-},{GOZ=-},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
[mm]
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
CH1
[mm]
CH2
[mm]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
A0010011
A0010011
MA11 04 18
Brass Nickel Plated
4
R1/8
9.0
.354
7.5
.295
16.0
.630
10
3
5.5
.194
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0010012
A0010012
MA11 04 14
Brass Nickel Plated
4
R1/4
9.0
.354
11.0
.433
20.5
.807
14
3
16.1
.568
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0010031
A0010031
MA11 06 18
Brass Nickel Plated
6
R1/8
11.9
.469
7.5
.295
21.0
.827
12
4
8.7
.307
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0010032
A0010032
MA11 06 14
Brass Nickel Plated
6
R1/4
11.9
.469
11.0
.433
20.5
.807
14
4
15.8
.557
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0010033
A0010033
MA11 06 38
Brass Nickel Plated
6
R3/8
11.9
.469
11.5
.453
21.0
.827
17
4
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0010041
A0010041
MA11 08 18
Brass Nickel Plated
8
R1/8
13.9
.547
7.5
.295
25.0
.984
14
6
13.2
.466
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0010042
A0010042
MA11 08 14
Brass Nickel Plated
8
R1/4
13.9
.547
11.0
.433
23.5
.925
14
6
13.9
.490
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0010043
A0010043
MA11 08 38
Brass Nickel Plated
8
R3/8
13.9
.547
11.5
.453
22.5
.886
17
6
23.6
.832
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0010044
A0010044
MA11 08 12
Brass Nickel Plated
8
R1/2
13.9
.547
14.0
.551
25.0
.984
22
6
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0010051
A0010051
MA11 10 18
Brass Nickel Plated
10
R1/8
15.9
.626
7.5
.295
28.0
1.102
16
6
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0010052
A0010052
MA11 10 14
Brass Nickel Plated
10
R1/4
15.9
.626
11.0
.433
30.5
1.201
16
8
20.2
.713
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0010053
A0010053
MA11 10 38
Brass Nickel Plated
10
R3/8
15.9
.626
11.5
.453
24.0
.945
17
8
20
.705
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0010054
A0010054
MA11 10 12
Brass Nickel Plated
10
R1/2
15.9
.626
14.0
.551
27.0
1.063
22
8
47.5
1.676
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0010062
A0010062
MA11 12 14
Brass Nickel Plated
12
R1/4
18.9
.744
11.0
.433
32.0
1.260
19
8
28.5
1.005
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0010063
A0010063
MA11 12 38
Brass Nickel Plated
12
R3/8
18.9
.744
11.5
.453
27.5
1.083
19
10
24.1
.850
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0010064
A0010064
MA11 12 12
Brass Nickel Plated
12
R1/2
18.9
.744
14.0
.551
27.5
1.083
22
10
42.3
1.492
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0010073
A0010073
MA11 14 38
Brass Nickel Plated
14
R3/8
21.9
.862
11.5
.453
35.5
1.398
22
10
40.1
1.414
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0010074
A0010074
MA11 14 12
Brass Nickel Plated
14
R1/2
21.9
.862
14.0
.551
32.5
1.280
22
12
39.5
1.393
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MA15 - Taper Swivelling Elbow Fitting, male
C Matic
11.03.2021
MA12 - Parallel Straight, male
C Matic
19.04.2024
MC11 - Taper Straight, male
C Matic
11.03.2021
MA18 - Swivelling Fitting with Banjo Ring
C Matic
01.12.2023
MA16 - Parallel Swivelling Elbow Fitting, male
C Matic
01.12.2023
MA26 - Union
C Matic
01.12.2023
MA29 - Union Tee
C Matic
29.11.2023
RA46 - Male plug with oring
C Matic
11.03.2021
RA17 - Adaptor male-female, parallel
C Matic
11.03.2021
C0125 - Straight adaptor (external + internal hex)
IMI Norgren
17.11.2023
MA41 - Swivelling Fitting with two banjo rings
C Matic
11.03.2021
MV22 - Line Quick Exhaust valve
C Matic
11.03.2021
reducing_nipple
Aventics
13.07.2022
PC - PC Straight
YSC
04.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表