您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MA12 - Parallel Straight, male
C Matic
Category Fittings
Push-in Fittings
MA Line - Push-in Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/ma_line_push-in_fittings/ma1220-20parallel20straight2c20male.prj},{NB=A0020052},{CODE=A0020052},{TYPE=MA12 10 14},{MAT=Brass Nickel Plated},{DTUBO=10},{DTUBO2=},{D1=G1/4},{D1IN=},{D2=15,9},{D2IN=.626},{D3=16,5},{D3IN=.650},{L1=6,5},{L1IN=.256},{L2=27,5},{L2IN=1.083},{L3=},{L3IN=},{L4=},{L4IN=},{L5=},{L5IN=},{CH=15},{CH2=8},{G=17,5},{OZ=.617},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits},{DATAULTAGG=11/1/2021},{NBCUSTOM=A0020052},{CSVPATH=\\\\it-blq-chne-02\\cadenas\\PLMSynchro\\STEP_IMPORT\\Cmatic\\1-Push-in Fittings\\MA_Line_-_Push-in_Fittings\\MA12 - Parallel Straight, male\\MA12.csv},{NNCUSTOM=MA12},{NTCUSTOM=Parallel Straight, male},{LINACUSTOM=A0020052}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
ⁿ/ₐ
D1
[mm]
D2
[mm]
D2IN
[Inch]
D3
[mm]
D3IN
[Inch]
L1
[mm]
L1IN
[Inch]
L2
[mm]
L2IN
[Inch]
CH
[mm]
CH2
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
A0020000
A0020000
MA12 03 M5
Brass Nickel Plated
3
M5x0,8
6,5
.256
7
.275
4
.157
15,8
.622
-
2
2,11
.074
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0020010
A0020010
MA12 04 M5
Brass Nickel Plated
4
M5x0,8
9
.354
8
.315
4
.157
19
.748
-
2,5
4,4
.155
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0020011
A0020011
MA12 04 18
Brass Nickel Plated
4
G1/8
9
.354
13
.512
5
.197
16,5
.650
9
3
6,1
.215
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0020012
A0020012
MA12 04 14
Brass Nickel Plated
4
G1/4
9
.354
16
.630
6,5
.256
18,5
.728
9
3
12
.423
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0020030
A0020030
MA12 06 M5
Brass Nickel Plated
6
M5x0,8
12
.472
8
.315
4
.157
22,2
.874
-
2,5
8,6
.303
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0020031
A0020031
MA12 06 18
Brass Nickel Plated
6
G1/8
11,9
.469
13,5
.531
5
.197
19,5
.768
12
4
9,1
.321
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0020032
A0020032
MA12 06 14
Brass Nickel Plated
6
G1/4
11,9
.469
16
.630
6,5
.256
19,5
.768
12
4
12,7
.448
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0020033
A0020033
MA12 06 38
Brass Nickel Plated
6
G3/8
11,9
.469
20
.787
7
.276
20,5
.807
12
4
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0020034
A0020034
MA12 06 12
Brass Nickel Plated
6
G1/2
11,9
.469
25
.984
8,5
.335
22,5
.886
12
4
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0020041
A0020041
MA12 08 18
Brass Nickel Plated
8
G1/8
13,9
.547
14,5
.571
5
.197
23,5
.925
13
6
11,5
.406
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0020043
A0020043
MA12 08 38
Brass Nickel Plated
8
G3/8
13,9
.547
20
.787
7
.276
21
.827
14
6
20,1
.709
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0020042
A0020042
MA12 08 14
Brass Nickel Plated
8
G1/4
13,9
.547
16
.630
6,5
.256
21,5
.846
14
6
13,9
.490
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0020044
A0020044
MA12 08 12
Brass Nickel Plated
8
G1/2
13,9
.547
25
.984
8,5
.335
23
.906
14
6
34,3
1.210
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0020051
A0020051
MA12 10 18
Brass Nickel Plated
10
G1/8
15,9
.626
13
.512
5
.197
26,5
1.043
15
8
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0020052
A0020052
MA12 10 14
Brass Nickel Plated
10
G1/4
15,9
.626
16,5
.650
6,5
.256
27,5
1.083
15
8
17,5
.617
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0020053
A0020053
MA12 10 38
Brass Nickel Plated
10
G3/8
15,9
.626
20
.787
7
.276
25
.984
16
8
22,6
.797
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0020054
A0020054
MA12 10 12
Brass Nickel Plated
10
G1/2
15,9
.626
25
.984
8,5
.335
25,5
1.004
16
8
34,5
1.217
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0020062
A0020062
MA12 12 14
Brass Nickel Plated
12
G1/4
18,9
.744
21
.827
6,5
.256
28,5
1.122
19
8
26,2
.924
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0020063
A0020063
MA12 12 38
Brass Nickel Plated
12
G3/8
18,9
.744
21
.827
7
.276
28,5
1.122
19
10
29
1.023
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0020064
A0020064
MA12 12 12
Brass Nickel Plated
12
G1/2
18,9
.744
25
.984
8,5
.335
26,5
1.043
19
10
36,1
1.273
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0020073
A0020073
MA12 14 38
Brass Nickel Plated
14
G3/8
21,9
.862
25
.984
7
.276
32
1.260
22
10
37,5
1.323
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0020074
A0020074
MA12 14 12
Brass Nickel Plated
14
G1/2
21,9
.862
25
.984
8,5
.335
32
1.260
22
12
42,4
1.496
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0020094
A0020094
MA12 16 12
Brass Nickel Plated
16
G1/2
23,7
.933
28
1.102
8,5
.335
34,5
1.358
25
13
53,6
1.891
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0020095
A0020095
MA12 16 34
Brass Nickel Plated
16
G3/4
23,7
.933
32
1.260
9,5
.374
32
1.260
24
13
68,2
2.406
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0020110
A0020110
MA12 04 M6
Brass Nickel Plated
4
M6x1
9
.354
9
.354
4,5
.177
19,5
.768
-
3
4,3
.152
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MA16 - Parallel Swivelling Elbow Fitting, male
C Matic
01.12.2023
MA18 - Swivelling Fitting with Banjo Ring
C Matic
01.12.2023
MA11 - Taper Straight, male
C Matic
11.03.2021
MA41 - Swivelling Fitting with two banjo rings
C Matic
11.03.2021
MA13 - Female Straight
C Matic
11.03.2021
RA46 - Male plug with oring
C Matic
11.03.2021
Série RT
Sopra-Pneumatic
27.02.2020
MV26 - Slide valve
C Matic
11.03.2021
MV21 - Line flow control
C Matic
11.03.2021
RA18 - Reduction joint piece
C Matic
11.03.2021
RA19 - Parallel plug
C Matic
10.01.2023
MV38 - Flow Control with Swivelling acetal push-in fitting
C Matic
11.03.2021
RA12 - Nipple, taper
C Matic
10.01.2023
NPQH-DK - push-in fitting
Festo
12.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表