您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MA15 - Taper Swivelling Elbow Fitting, male
C Matic
Category Fittings
Push-in Fittings
MA Line - Push-in Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/ma_line_push-in_fittings/ma1520-20taper20swivelling20elbow20fitting2c20male.prj},{NB=A0050044},{SHA256=ti/CEZB98ZbuXwBMiJwttLcTvmOF1/v8oF8JwrIqeyU=},{INAME=a0050044},{NAME=a0050044},{NNCUSTOM=MA15},{NTCUSTOM=Taper Swivelling Elbow Fitting, male},{NBCUSTOM=A0050044},{LINACUSTOM=A0050044},{STEPFILE=A0050044},{PNGFILE=MA15},{DWGFILE=MA15},{CODE=A0050044},{TYPE=MA15 08 12},{MAT=Brass Nickel Plated},{DTUBO=8},{D1=R1/2},{D2=14.0},{D2IN=.551},{D3=24.5},{D3IN=.965},{L1=14.0},{L1IN=.551},{L2=31.00},{L2IN=1.220},{L3=23.0},{L3IN=.906},{CH=22},{G=-},{OZ=-},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
[mm]
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
D3
[mm]
D3IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
CH
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
A0050011
A0050011
MA15 04 18
Brass Nickel Plated
4
R1/8
9.1
.358
11.2
.441
7.5
.295
17.85
.703
19.5
.768
10
10.8
.381
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0050012
A0050012
MA15 04 14
Brass Nickel Plated
4
R1/4
9.1
.358
15.5
.610
11.0
.433
24.20
.953
19.5
.768
14
20.9
.737
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0050031
A0050031
MA15 06 18
Brass Nickel Plated
6
R1/8
12.0
.472
14.5
.571
7.5
.295
20.20
.795
22.0
.866
13
19.4
.684
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0050032
A0050032
MA15 06 14
Brass Nickel Plated
6
R1/4
12.0
.472
15.5
.610
11.0
.433
24.20
.953
22.0
.866
14
23.9
.843
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0050033
A0050033
MA15 06 38
Brass Nickel Plated
6
R3/8
12.0
.472
20.0
.787
11.5
.453
25.20
.992
22.0
.866
18
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0050041
A0050041
MA15 08 18
Brass Nickel Plated
8
R1/8
14.0
.551
14.5
.571
7.5
.295
20.00
.787
22.5
.886
13
23
.811
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0050042
A0050042
MA15 08 14
Brass Nickel Plated
8
R1/4
14.0
.551
15.5
.610
11.0
.433
24.00
.945
22.5
.886
14
26.4
.931
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0050043
A0050043
MA15 08 38
Brass Nickel Plated
8
R3/8
14.0
.551
20.0
.787
11.5
.453
27.00
1.063
23.0
.906
18
39.2
1.383
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0050044
A0050044
MA15 08 12
Brass Nickel Plated
8
R1/2
14.0
.551
24.5
.965
14.0
.551
31.00
1.220
23.0
.906
22
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0050051
A0050051
MA15 10 18
Brass Nickel Plated
10
R1/8
16.0
.630
20.0
.787
7.5
.295
26.50
1.043
23.0
.906
16
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0050052
A0050052
MA15 10 14
Brass Nickel Plated
10
R1/4
16.0
.630
20.0
.787
11.0
.433
26.50
1.043
26.0
1.024
18
38.6
1.362
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0050053
A0050053
MA15 10 38
Brass Nickel Plated
10
R3/8
16.0
.630
20.0
.787
11.5
.453
27.00
1.063
26.0
1.024
18
41
1.446
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0050054
A0050054
MA15 10 12
Brass Nickel Plated
10
R1/2
16.0
.630
24.5
.965
14.0
.551
31.00
1.220
26.0
1.024
22
-
-
-20 ÷ 81
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0050062
A0050062
MA15 12 14
Brass Nickel Plated
12
R1/4
19.0
.748
22.5
.886
11.0
.433
30.00
1.181
28.5
1.122
20
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0050063
A0050063
MA15 12 38
Brass Nickel Plated
12
R3/8
19.0
.748
22.5
.886
11.5
.453
30.50
1.201
28.5
1.122
20
61.8
2.180
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0050064
A0050064
MA15 12 12
Brass Nickel Plated
12
R1/2
19.0
.748
24.5
.965
14.0
.551
33.50
1.319
28.5
1.122
22
71.5
2.522
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0050073
A0050073
MA15 14 38
Brass Nickel Plated
14
R3/8
22.0
.866
22.5
.886
11.5
.453
30.50
1.201
32.0
1.260
20
66.2
2.335
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0050074
A0050074
MA15 14 12
Brass Nickel Plated
14
R1/2
22.0
.866
24.5
.965
14.0
.551
33.50
1.319
32.0
1.260
22
74.6
2.631
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MA16 - Parallel Swivelling Elbow Fitting, male
C Matic
01.12.2023
MA29 - Union Tee
C Matic
29.11.2023
MA26 - Union
C Matic
01.12.2023
MX14 - Taper Elbow Fitting, male
C Matic
11.03.2021
PN14 - Taper Elbow Fitting, male
C Matic
02.04.2021
MA17 - Swivelling Elbow fitting, female
C Matic
11.03.2021
RA12 - Nipple, taper
C Matic
10.01.2023
AP16 - Parallel Swivelling Elbow Fitting, male
C Matic
11.03.2021
MA14 - Taper Elbow Fitting, male
C Matic
11.03.2021
MA16-45 - Parallel Swivelling Elbow Fitting, male 45°
C Matic
11.03.2021
Straight-Through Quick Connect Coupling, Series STR
Parker
08.11.2022
MA27-F - Bulkhead union, female
C Matic
11.03.2021
Flexolink FLK
Schmalz
04.03.2020
MA19 - Swivelling Extended Elbow fitting, male, parallel
C Matic
11.03.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表