您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MA17 - Swivelling Elbow fitting, female
C Matic
Category Fittings
Push-in Fittings
MA Line - Push-in Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/ma_line_push-in_fittings/ma1720-20swivelling20elbow20fitting2c20female.prj},{NB=A0070032},{SHA256=nPbCCLNMjuzwsXpE0lX2VyirZ5YtzZ7A34PpJTzqfao=},{INAME=a0070032},{NAME=a0070032},{NNCUSTOM=MA17},{NTCUSTOM=Swivelling Elbow fitting, female},{NBCUSTOM=A0070032},{LINACUSTOM=A0070032},{STEPFILE=A0070032},{PNGFILE=MA17},{DWGFILE=MA17},{CODE=A0070032},{TYPE=MA17 06 14},{MAT=Brass Nickel Plated},{DTUBO=6},{D1=G1/4},{D2=12.0},{D2IN=.472},{D3=18.0},{D3IN=.709},{L1=10.0},{L1IN=.394},{L2=22.2},{L2IN=.874},{L3=22.0},{L3IN=.866},{CH=16},{G=25.4},{GOZ=.896},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
[mm]
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
D3
[mm]
D3IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
CH
[mm]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
A0070011
A0070011
MA17 04 18
Brass Nickel Plated
4
G1/8
9.1
.358
14.5
.571
6.5
.256
17.9
.705
19.5
.768
13
17.3
.610
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0070031
A0070031
MA17 06 18
Brass Nickel Plated
6
G1/8
12.0
.472
14.5
.571
6.5
.256
17.9
.705
22.0
.866
13
19.7
.695
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0070032
A0070032
MA17 06 14
Brass Nickel Plated
6
G1/4
12.0
.472
18.0
.709
10.0
.394
22.2
.874
22.0
.866
16
25.4
.896
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0070041
A0070041
MA17 08 18
Brass Nickel Plated
8
G1/8
14.0
.551
14.5
.571
6.5
.256
17.7
.697
22.5
.886
13
23.1
.815
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0070042
A0070042
MA17 08 14
Brass Nickel Plated
8
G1/4
14.0
.551
18.0
.709
10.0
.394
22.0
.866
22.5
.886
16
29.1
1.026
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0070052
A0070052
MA17 10 14
Brass Nickel Plated
10
G1/4
16.0
.630
18.0
.709
10.0
.394
23.0
.906
26.0
1.024
16
35.6
1.256
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0070053
A0070053
MA17 10 38
Brass Nickel Plated
10
G3/8
16.0
.630
22.5
.886
10.5
.413
25.0
.984
26.0
1.024
20
43.5
1.534
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表