您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MA21 - Swivelling Tee fitting, parallel
C Matic
Category Fittings
Push-in Fittings
MA Line - Push-in Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/ma_line_push-in_fittings/ma2120-20swivelling20tee20fitting2c20parallel.prj},{NB=A0110041},{SHA256=2uqf7Nin0QIvOk1GSOxMCMfd7WDW5c58iXBnVe+yZ3g=},{INAME=a0110041},{NAME=a0110041},{NNCUSTOM=MA21},{NTCUSTOM=Swivelling Tee fitting, parallel},{NBCUSTOM=A0110041},{LINACUSTOM=A0110041},{STEPFILE=A0110041},{PNGFILE=MA21},{DWGFILE=MA21},{CODE=A0110041},{TYPE=MA21 08 18},{MAT=Brass Nickel Plated},{DTUBO=8},{D1=G1/8},{D2=14.0},{D2IN=.551},{D3=14.5},{D3IN=.571},{L1=5.0},{L1IN=.197},{L2=18.0},{L2IN=.709},{L3=45},{L3IN=1.772},{CH=13},{G=30.7},{GOZ=1.083},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
[mm]
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
D3
[mm]
D3IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
CH
[mm]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
A0110011
A0110011
MA21 04 18
Brass Nickel Plated
4
G1/8
9.1
.358
14.5
.571
5.0
.197
18.2
.717
39
1.535
13
20.2
.713
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0110012
A0110012
MA21 04 14
Brass Nickel Plated
4
G1/4
9.1
.358
16.0
.630
6.5
.256
21.7
.854
39
1.535
13
23.9
.843
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0110031
A0110031
MA21 06 18
Brass Nickel Plated
6
G1/8
12.0
.472
14.5
.571
5.0
.197
18.0
.709
44
1.732
13
25.2
.889
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0110032
A0110032
MA21 06 14
Brass Nickel Plated
6
G1/4
12.0
.472
16.0
.630
6.5
.256
21.5
.846
44
1.732
13
29.1
1.026
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0110041
A0110041
MA21 08 18
Brass Nickel Plated
8
G1/8
14.0
.551
14.5
.571
5.0
.197
18.0
.709
45
1.772
13
30.7
1.083
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0110042
A0110042
MA21 08 14
Brass Nickel Plated
8
G1/4
14.0
.551
16.0
.630
6.5
.256
21.5
.846
45
1.772
13
34.1
1.203
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0110043
A0110043
MA21 08 38
Brass Nickel Plated
8
G3/8
14.0
.551
20.0
.787
7.0
.276
25.5
1.004
46
1.811
16
46.4
1.637
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0110052
A0110052
MA21 10 14
Brass Nickel Plated
10
G1/4
16.0
.630
18.0
.709
6.5
.256
22.0
.866
52
2.047
16
44.4
1.566
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0110053
A0110053
MA21 10 38
Brass Nickel Plated
10
G3/8
16.0
.630
20.0
.787
7.0
.276
25.5
1.004
52
2.047
16
49.7
1.753
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0110063
A0110063
MA21 12 38
Brass Nickel Plated
12
G3/8
19.0
.748
22.5
.886
7.0
.276
26.0
1.024
57
2.244
20
75.3
2.656
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0110064
A0110064
MA21 12 12
Brass Nickel Plated
12
G1/2
19.0
.748
25.0
.984
8.5
.335
30.5
1.201
57
2.244
20
82.0
2.892
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表