您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
101000 - SLEEVE - SLEEVE
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/101000.prj},{NB=A101000-20},{CODE=A101000-20},{FILENAME=A101000-20_00},{A=17}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
A101000-06
A101000-06
10,5
A101000-08
A101000-08
11,5
A101000-10
A101000-10
12,5
A101000-12
A101000-12
14,5
A101000-14
A101000-14
16,5
A101000-15
A101000-15
16,5
A101000-16
A101000-16
16,5
A101000-18
A101000-18
17
A101000-20
A101000-20
17
A101000-22
A101000-22
19
A101000-25
A101000-25
19,5
A101000-28
A101000-28
21
A101000-30
A101000-30
23
A101000-32
A101000-32
23
A101000-38
A101000-38
28,5
A101000-50
A101000-50
30
B101000-12
B101000-12
14,5
B101000-18
B101000-18
17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
101011 - NUT
FOR Fittings
06.06.2024
707060 - 90° ELBOW UNION MALE - SWIVEL FEMALE DIN L SERIES
FOR Fittings
06.06.2024
QO90 - Hose Connection straight
C Matic
11.03.2021
101033 - JIC FEMALE PLUG
FOR Fittings
06.06.2024
102001 - UNION JIC - JIC
FOR Fittings
06.06.2024
101022 - JIC MALE PLUG
FOR Fittings
06.06.2024
107039 - 90° (ADJ) ELBOW MALE JIC - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
10.06.2024
102023 - CONNECTOR MALE JIC - BSPP WITH O.R. AND RETAINING RING ISO 1179 PO...
FOR Fittings
10.06.2024
ZSSC - ZSSC male connector (stainless)
CHANTO AIR HYDRAULICS
17.08.2023
102100 - CONNECTOR MALE JIC - NPTF TAPER SAE 476 PORTS
FOR Fittings
06.06.2024
102034 - CONNECTOR MALE JIC - BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
10.06.2024
BMTX Triple-Lok - Nut
Parker
29.02.2024
TX Triple-Lok - Sleeve
Parker
29.02.2024
ZPOC - ZPOC hex. socket head male connector
CHANTO AIR HYDRAULICS
17.08.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表