您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
A180FRM - Lead screw nuts
igus
DryLin®
Trapezoidal
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/trapezgewindemutter/a180frm.prj},{NB=A180FRM-2835TR14X4},{ARTNR=A180FRM-2835TR14X4},{INFO=INFO},{TR=TR14x4},{D1=14},{D2=28},{D3=48},{D4=38},{D5=6.0},{B1=35},{B2=12},{SW=0},{VER=3},{P=4},{PX=4.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
TR
Thread D1 x P
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
B1
Height
[mm]
B2
Height
[mm]
SW
Width across flats
[mm]
A180FRM-0913M3
A180FRM-0913M3
M3x0,5
3
9
18
15
3.2
13
3
0
A180FRM-0913M4
A180FRM-0913M4
M4x0,7
4
9
18
15
3.2
13
3
0
A180FRM-0913M5
A180FRM-0913M5
M5x0,8
5
9
18
15
3.2
13
3
0
A180FRM-090913M5
A180FRM-090913M5
M5x0,8
5
9
18
15
3.2
13
3
9
A180FRM-0913M6
A180FRM-0913M6
M6x1
6
13
25
19
3.2
15
5
0
A180FRM-1315TR06X2P1
A180FRM-1315TR06X2P1
TR06x2P1
6
13
25
19
3.2
15
5
0
A180FRM-131315TR06X2P1
A180FRM-131315TR06X2P1
TR06x2P1
6
13
25
19
3.2
15
5
13
A180FRM-2020TR08X1.5
A180FRM-2020TR08X1.5
TR08x1,5
8
20
36
28
4.0
20
8
0
A180FRM-202020TR08X1.5
A180FRM-202020TR08X1.5
TR08x1,5
8
20
36
28
4.0
20
8
20
A180FRM-2525TR10X2
A180FRM-2525TR10X2
TR10x2
10
25
42
34
5.0
25
10
0
A180FRM-252525TR10X2
A180FRM-252525TR10X2
TR10x2
10
25
42
34
5.0
25
10
25
A180FRM-2525TR10X3
A180FRM-2525TR10X3
TR10x3
10
25
42
34
5.0
25
10
0
A180FRM-2835TR12X3
A180FRM-2835TR12X3
TR12x3
12
28
48
38
6.0
35
12
0
A180FRM-282835TR12X3
A180FRM-282835TR12X3
TR12x3
12
28
48
38
6.0
35
12
28
A180FRM-2835TR12X6P3
A180FRM-2835TR12X6P3
TR12x6P3
12
28
48
38
6.0
35
12
0
A180FRM-2835TR14X3
A180FRM-2835TR14X3
TR14x3
14
28
48
38
6.0
35
12
0
A180FRM-2835TR14X4
A180FRM-2835TR14X4
TR14x4
14
28
48
38
6.0
35
12
0
A180FRM-282835TR14X4
A180FRM-282835TR14X4
TR14x4
14
28
48
38
6.0
35
12
28
A180FRM-2835TR16X2
A180FRM-2835TR16X2
TR16x2
16
28
48
38
6.0
35
12
0
A180FRM-2835TR16X4
A180FRM-2835TR16X4
TR16x4
16
28
48
38
6.0
35
12
0
A180FRM-282835TR16X4
A180FRM-282835TR16X4
TR16x4
16
28
48
38
6.0
35
12
28
A180FRM-2835TR16X8P4
A180FRM-2835TR16X8P4
TR6x8P4
16
28
48
38
6.0
35
12
0
A180FRM-2835TR18X4
A180FRM-2835TR18X4
TR18x4
18
28
48
38
6.0
35
12
0
A180FRM-282835TR18X4
A180FRM-282835TR18X4
TR18x4
18
28
48
38
6.0
35
12
28
A180FRM-2835TR18X8P4
A180FRM-2835TR18X8P4
TR18x8P4
18
28
48
38
6.0
35
12
0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
iglidur® X - type S - Sleeve bearings, inch sizes
igus
30.01.2024
B-Lok®-MV - Expansion inserts, self locking
Kerb-Konus
28.03.2024
WFLM - Trapezoidal Lead Screw Nuts
igus
13.09.2022
JFRM-JFLM-SG - High helix lead screw nuts with flange, made from iglidur® J
igus
01.05.2020
A180FLM - Lead screw nuts
igus
13.09.2022
JFRM-AB - Anti-Backlash-Gewindemuttern, aus iglidur® J, Rechtsgewindeiglidu...
igus
13.09.2022
SWZ-W-208 - Lead screw nuts with axial locks
igus
13.09.2022
PTGSG-Z - Trapezoidal lead screws with pin
igus
13.09.2022
iglidur® M250 - type S - Sleeve bearings, inch sizes
igus
30.01.2024
iglidur® V400 - type S - Zylindrische Gleitlager, metrische Abmessungen
igus
30.01.2024
iglidur® Z - type T - Thrust washer, metric sizes
igus
30.01.2024
Flat End (F)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Screw Fitting type (SNM, SNPT)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
JSRM-JSLM-SG - High helix lead screw nuts, cylindrical, made from iglidur® ...
igus
01.05.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表