您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
202200 - CONNECTOR MALE BSP - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/202200.prj},{NB=A202200-3333},{CODE=A202200-3333},{FILENAME=A202200-3333_00},{F=G1\"-11 A GAS},{F1=M33x2-6g},{A=55,5},{B=19},{D=18,5},{CH=41}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A202200-1010
A202200-1010
G1/8-28 A GAS
25,5
8
9,5
14
A202200-1012
A202200-1012
G1/8-28 A GAS
M12x1,5-6g
27
8
11
17
A202200-1312
A202200-1312
G1/4-19 A GAS
M12x1,5-6g
29,5
11
11
17
A202200-1314
A202200-1314
G1/4-19 A GAS
M14x1,5-6g
31
11
11
19
A202200-1316
A202200-1316
G1/4-19 A GAS
M16x1,5-6g
32
11
12,5
22
A202200-1710
A202200-1710
G3/8-19 A GAS
M10x1-6g
29
12
8,5
17
A202200-1714
A202200-1714
G3/8-19 A GAS
M14x1,5-6g
33
12
11
19
A202200-1716
A202200-1716
G3/8-19 A GAS
M16x1,5-6g
35
12
12,5
22
A202200-1718
A202200-1718
G3/8-19 A GAS
M18x1,5-6g
36
12
14
24
A202200-1727
A202200-1727
G3/8-19 A GAS
M27x1,5-6g
42
12
16
32
A202200-1733
A202200-1733
G3/8-19 A GAS
M33x2-6g
44
12
16
41
A202200-2118
A202200-2118
G1/2-14 A GAS
M18x1,5-6g
38
14
14
24
A202200-2120
A202200-2120
G1/2-14 A GAS
M20x1,5-6g
38
14
14
27
A202200-2122
A202200-2122
G1/2-14 A GAS
M22x1,5-6g
41,5
14
15
27
A202200-2322
A202200-2322
G5/8-14 A GAS
M22x1,5-6g
43,5
16
15
27
A202200-2622-V
A202200-2622-V
G3/4-14 A GAS
M22x1,5-6g
43,5
16
15
30
A202200-2622
A202200-2622
G3/4-14 A GAS
M22x1,5-6g
43,5
16
15
30
A202200-2627
A202200-2627
G3/4-14 A GAS
M27x2-6g
48,5
16
18,5
36
A202200-3327
A202200-3327
G1"-11 A GAS
M27x2-6g
51,5
19
18,5
36
A202200-3333
A202200-3333
G1"-11 A GAS
M33x2-6g
55,5
19
18,5
41
A202200-4242
A202200-4242
G1"1/4-11 A GAS
M42x2-6g
61
20
19
50
A202200-4848
A202200-4848
G1"1/2-11 A GAS
M48x2-6g
63
22
21,5
55
SA202200-1014
SA202200-1014
G1/8-28 A GAS
M14x1,5-6g
28
8
11
19
SA202200-1310
SA202200-1310
G1/4-19 A GAS
M10x1-6g
28
11
9,5
14
SA202200-1322
SA202200-1322
G1/4-19 A GAS
M22x1,5-6g
38,5
11
15
27
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表