您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Reversible motors
Sumitomo Heavy Industries, Ltd. PTC Group
ASTERO Gearmotor
Constant speed
Terminal box (Sealed connector type) motor
Powered by
CAD模型選擇
{shi_std/astero_series/constant_speed/terminal_box_sealed_connector_type_motor/tbs_r_asmtab.prj},{NB=A9R40DL,G9A3K0D1},{PVF=Single - 220V-50Hz, Single - 240V-50Hz},{MOD=D1},{OSF=40W-90mm},{GH1='Standard Gear Head','Standard Gear Head'},{GH4='-','-'},{DIRX1='0','90','180','270'},{R='3','3','3.6','3.6','5','5','6','6','7.5','7.5','9','9','10','10','12.5','12.5','15','15','18','18','20','20','25','25','30','30','36','36','40','40','50','50','60','60','75','75','90','90','100','100','120','120','150','150','180','180','200','200','250','250','300','300','360','360','400','400','500','500','600','600','750','750','900','900','1000','1000','1200','1200','1500','1500','1800','1800','2000','2000','Without Gear Head','Without Gear Head'},{RATIO=3},{GH=Standard Gear Head},{DIR=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PVF
Phase-Voltage-Frequency
ⁿ/ₐ
OSF
Output power-Frame Size
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
A8R25AL,G83K
Single - 100V-50Hz, Singl...
25W-80mm
A8R25AL,G83K
A8R25BL,G83K
Single - 115V-60Hz
25W-80mm
A8R25BL,G83K
A8R25CL,G83K
Single - 200V-50Hz, Singl...
25W-80mm
A8R25CL,G83K
A8R25DL,G83K
Single - 220V-50Hz, Singl...
25W-80mm
A8R25DL,G83K
A8R25-ERROR,G83K
Three - 200V-50Hz, Three ...
25W-80mm
A8R25-ERROR,G83K
A8R25-ERROR,G83K
Three - 380V-50Hz, Three ...
25W-80mm
A8R25-ERROR,G83K
A9R40AL,G9A3K
Single - 100V-50Hz, Singl...
40W-90mm
A9R40AL,G9A3K
A9R40BL,G9A3K
Single - 115V-60Hz
40W-90mm
A9R40BL,G9A3K
A9R40CL,G9A3K
Single - 200V-50Hz, Singl...
40W-90mm
A9R40CL,G9A3K
A9R40DL,G9A3K
Single - 220V-50Hz, Singl...
40W-90mm
A9R40DL,G9A3K
A9R40-ERROR,G9A3K
Three - 200V-50Hz, Three ...
40W-90mm
A9R40-ERROR,G9A3K
A9R40-ERROR,G9A3K
Three - 380V-50Hz, Three ...
40W-90mm
A9R40-ERROR,G9A3K
A9R60AHL,G9B3KH
Single - 100V-50Hz, Singl...
60W-90mm
A9R60AHL,G9B3KH
A9R60BHL,G9B3KH
Single - 115V-60Hz
60W-90mm
A9R60BHL,G9B3KH
A9R60CHL,G9B3KH
Single - 200V-50Hz, Singl...
60W-90mm
A9R60CHL,G9B3KH
A9R60DHL,G9B3KH
Single - 220V-50Hz, Singl...
60W-90mm
A9R60DHL,G9B3KH
A9R90AHL,G9B3KH
Single - 100V-50Hz, Singl...
90W-90mm
A9R90AHL,G9B3KH
A9R90BHL,G9B3KH
Single - 115V-60Hz
90W-90mm
A9R90BHL,G9B3KH
A9R90CHL,G9B3KH
Single - 200V-50Hz, Singl...
90W-90mm
A9R90CHL,G9B3KH
A9R90DHL,G9B3KH
Single - 220V-50Hz, Singl...
90W-90mm
A9R90DHL,G9B3KH
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表