您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
AB - Stainless Steel Aircraft Cable - 0.4mm to 4.0mm Cable Diameter
WMBerg
METRIC
Chain and Belt Drives
Aircraft Cable/Berg Fiber Cable
Powered by
CAD模型選擇
{wmberg/m2001/m_chain_and_belt_drives/aircraft_fiber_cable_accessories/a51m.prj},{NB=AB092-7.5 m},{PN=AB092-7.5 m},{DES=PLAIN, UNJACKETED CABLE},{MAT=STAINLESS STEEL CABLE},{CN=Master Inch/Metric Catalog},{CP=A51},{CC=7X19},{JD=},{CD=2.4},{CL=8},{TS=4270},{D=2.4000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
CC
Cable Constant
[mm]
JD
Jacket Diameter
[mm]
CD
Cable Diameter
[mm]
CL
Cable Length
[M]
TS
Tensile Strength (Minimum)
[N]
AB018-7.5 m
AB018-7.5 m
PLAIN, UNJACKETED CABLE
STAINLESS STEEL CABLE
Master Inch/Metric Catalo...
7X7
0.4
8
178
AB018-15 m
AB018-15 m
PLAIN, UNJACKETED CABLE
STAINLESS STEEL CABLE
Master Inch/Metric Catalo...
7X7
0.4
15
178
AB018-30 m
AB018-30 m
PLAIN, UNJACKETED CABLE
STAINLESS STEEL CABLE
Master Inch/Metric Catalo...
7X7
0.4
30
178
AB032-7.5 m
AB032-7.5 m
PLAIN, UNJACKETED CABLE
STAINLESS STEEL CABLE
Master Inch/Metric Catalo...
7X7
0.8
8
534
AB032-15 m
AB032-15 m
PLAIN, UNJACKETED CABLE
STAINLESS STEEL CABLE
Master Inch/Metric Catalo...
7X7
0.8
15
534
AB032-30 m
AB032-30 m
PLAIN, UNJACKETED CABLE
STAINLESS STEEL CABLE
Master Inch/Metric Catalo...
7X7
0.8
30
534
AB033-7.5 m
AB033-7.5 m
PLAIN, UNJACKETED CABLE
STAINLESS STEEL CABLE
Master Inch/Metric Catalo...
7X19
0.8
8
534
AB033-15 m
AB033-15 m
PLAIN, UNJACKETED CABLE
STAINLESS STEEL CABLE
Master Inch/Metric Catalo...
7X19
0.8
15
534
AB033-30 m
AB033-30 m
PLAIN, UNJACKETED CABLE
STAINLESS STEEL CABLE
Master Inch/Metric Catalo...
7X19
0.8
30
534
AB046-7.5 m
AB046-7.5 m
PLAIN, UNJACKETED CABLE
STAINLESS STEEL CABLE
Master Inch/Metric Catalo...
7X7
1.2
8
1201
AB046-15 m
AB046-15 m
PLAIN, UNJACKETED CABLE
STAINLESS STEEL CABLE
Master Inch/Metric Catalo...
7X7
1.2
15
1201
AB046-30 m
AB046-30 m
PLAIN, UNJACKETED CABLE
STAINLESS STEEL CABLE
Master Inch/Metric Catalo...
7X7
1.2
30
1201
AB062-7.5 m
AB062-7.5 m
PLAIN, UNJACKETED CABLE
STAINLESS STEEL CABLE
Master Inch/Metric Catalo...
7X19
1.6
8
2491
AB062-15 m
AB062-15 m
PLAIN, UNJACKETED CABLE
STAINLESS STEEL CABLE
Master Inch/Metric Catalo...
7X19
1.6
15
2491
AB062-30 m
AB062-30 m
PLAIN, UNJACKETED CABLE
STAINLESS STEEL CABLE
Master Inch/Metric Catalo...
7X19
1.6
30
2491
AB078-7.5 m
AB078-7.5 m
PLAIN, UNJACKETED CABLE
STAINLESS STEEL CABLE
Master Inch/Metric Catalo...
7X19
2.0
8
2491
AB078-15 m
AB078-15 m
PLAIN, UNJACKETED CABLE
STAINLESS STEEL CABLE
Master Inch/Metric Catalo...
7X19
2.0
15
2491
AB078-30 m
AB078-30 m
PLAIN, UNJACKETED CABLE
STAINLESS STEEL CABLE
Master Inch/Metric Catalo...
7X19
2.0
30
2491
AB092-7.5 m
AB092-7.5 m
PLAIN, UNJACKETED CABLE
STAINLESS STEEL CABLE
Master Inch/Metric Catalo...
7X19
2.4
8
4270
AB092-15 m
AB092-15 m
PLAIN, UNJACKETED CABLE
STAINLESS STEEL CABLE
Master Inch/Metric Catalo...
7X19
2.4
15
4270
AB092-30 m
AB092-30 m
PLAIN, UNJACKETED CABLE
STAINLESS STEEL CABLE
Master Inch/Metric Catalo...
7X19
2.4
30
4270
AB0125-7.5 m
AB0125-7.5 m
PLAIN, UNJACKETED CABLE
STAINLESS STEEL CABLE
Master Inch/Metric Catalo...
7X19
3.2
8
7829
AB0125-15 m
AB0125-15 m
PLAIN, UNJACKETED CABLE
STAINLESS STEEL CABLE
Master Inch/Metric Catalo...
7X19
3.2
15
7829
AB0125-30 m
AB0125-30 m
PLAIN, UNJACKETED CABLE
STAINLESS STEEL CABLE
Master Inch/Metric Catalo...
7X19
3.2
30
7829
AB0156-7.5 m
AB0156-7.5 m
PLAIN, UNJACKETED CABLE
STAINLESS STEEL CABLE
Master Inch/Metric Catalo...
7X19
4.0
8
10676
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ACC-530 - Links - Oblong, Lifting
Essentra Components
07.08.2014
PPS-11 - Lifting Hook - Stress Indicating
Essentra Components
07.08.2014
AC - Right Angle Flow Controls - Series II & Series III
American Cylinder
25.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表