您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Shaft collar ''ABR'' - black oxide - Shaft collars one split - black oxide
BEA Ingranaggi
Clamp Elemet
Shaft Collars
Shaft collar - black oxide
Powered by
CAD模型選擇
{bea/clamp_element/shaft_collars/shaft_collar_black_oxide/shaft_collar_abr_black_oxide_asmtab.prj},{NB=ABR024},{DESCRIPTION=ABR 24},{CNSORDERNO=ABR024},{D1=24},{DE=45},{DO=50.8},{A=15},{B=M6 x 16},{C=17.5},{KG=0.117},{NDM=6.000},{LX=16.000},{PX=1.000},{PPATH=shaft_collar_abr_black_oxide_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
D1
[mm]
DE
de
[mm]
DO
do
[mm]
A
[mm]
B
[mm]
C
[mm]
KG
kg./100 pcs
[kg]
ABR004
ABR 4
ABR004
4
16
20.7
9
M3 x 8
5.5
0.011
ABR005
ABR 5
ABR005
5
16
20.7
9
M3 x 8
5.5
0.010
ABR006
ABR 6
ABR006
6
16
20.7
9
M3 x 8
5.5
0.010
ABR008
ABR 8
ABR008
8
18
22.4
9
M3 x 8
6.5
0.012
ABR010
ABR 10
ABR010
10
24
26.0
9
M3 x 8
8.5
0.022
ABR012
ABR 12
ABR012
12
28
31.8
11
M4 x 12
10.0
0.038
ABR014
ABR 14
ABR014
14
30
33.9
11
M4 x 12
11.0
0.042
ABR015
ABR 15
ABR015
15
34
39.4
13
M5 x 14
12.5
0.065
ABR016
ABR 16
ABR016
16
34
39.4
13
M5 x 14
12.5
0.063
ABR018
ABR 18
ABR018
18
36
41.2
13
M5 x 14
13.5
0.069
ABR019
ABR 19
ABR019
19
40
46.4
15
M6 x 16
14.7
0.100
ABR020
ABR 20
ABR020
20
40
46.4
15
M6 x 16
14.7
0.097
ABR022
ABR 22
ABR022
22
42
48.1
15
M6 x 16
16.0
0.103
ABR023
ABR 23
ABR023
23
45
50.8
15
M6 x 16
17.5
0.122
ABR024
ABR 24
ABR024
24
45
50.8
15
M6 x 16
17.5
0.117
ABR025
ABR 25
ABR025
25
45
50.8
15
M6 x 16
17.5
0.114
ABR026
ABR 26
ABR026
26
48
53.7
15
M6 x 18
19.0
0.133
ABR028
ABR 28
ABR028
28
48
53.7
15
M6 x 18
19.0
0.123
ABR030
ABR 30
ABR030
30
54
58.6
15
M6 x 18
21.5
0.163
ABR032
ABR 32
ABR032
32
54
58.6
15
M6 x 18
21.5
0.156
ABR035
ABR 35
ABR035
35
57
61.6
15
M6 x 18
23.2
0.171
ABR036
ABR 36
ABR036
36
57
61.6
15
M6 x 18
23.2
0.163
ABR038
ABR 38
ABR038
38
60
65.0
15
M6 x 18
25.0
0.178
ABR040
ABR 40
ABR040
40
60
65.0
15
M6 x 18
25.0
0.163
ABR045
ABR 45
ABR045
45
73
79.4
19
M8 x 25
29.5
0.344
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表