您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ACH580-01 500V/600V - Wall-Mounted Drives
ABB
AC Drives
ACH580
500V/600V
Powered by
CAD模型選擇
{abb/ac_drives/ach580/500_600/ach580_01_500_600_asmtab.prj},{NB=ACH580-01-032A-6-Architecture300},{BTC=ACH580-01-032A-6},{AMPS=32},{HP=30},{FS=R3},{LODDEST=Architecture},{LODLEVEL=300},{TYPE=},{PPATH=ach580_01_500_600_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
TC
Type Code
ⁿ/ₐ
AMPS
Amps
ⁿ/ₐ
HP
Horsepower
ⁿ/ₐ
FS
Frame Size
ⁿ/ₐ
DR
Dim. Ref.
ⁿ/ₐ
H1
Height 1
[mm]
H2
Height 2
[mm]
W
Width
[mm]
D
Depth
[mm]
D1
Depth 1
[mm]
WEIGHT
Weight
[kg]
ACH580-01-02A7-6-Architec...
ACH580-01-02A7-6
2.7
2
R2
01-1-R2
473
432
125
229
0
6.6
ACH580-01-03A9-6-Architec...
ACH580-01-03A9-6
3.9
3
R2
01-1-R2
473
432
125
229
0
6.6
ACH580-01-06A1-6-Architec...
ACH580-01-06A1-6
6.1
5
R2
01-1-R2
473
432
125
229
0
6.6
ACH580-01-09A0-6-Architec...
ACH580-01-09A0-6
9
7.5
R2
01-1-R2
473
432
125
229
0
6.6
ACH580-01-011A-6-Architec...
ACH580-01-011A-6
11
10
R2
01-1-R2
473
432
125
229
0
6.6
ACH580-01-017A-6-Architec...
ACH580-01-017A-6
17
15
R2
01-1-R2
473
432
125
229
0
6.6
ACH580-01-022A-6-Architec...
ACH580-01-022A-6
22
20
R3
01-1-R3
490
0
203
229
0
11.8
ACH580-01-027A-6-Architec...
ACH580-01-027A-6
27
25
R3
01-1-R3
490
0
203
229
0
11.8
ACH580-01-032A-6-Architec...
ACH580-01-032A-6
32
30
R3
01-1-R3
490
0
203
229
0
11.8
ACH580-01-041A-6-Architec...
ACH580-01-041A-6
41
40
R5
01-1-R5
732
596
203
295
0
28.3
ACH580-01-052A-6-Architec...
ACH580-01-052A-6
52
50
R5
01-1-R5
732
596
203
295
0
28.3
ACH580-01-062A-6-Architec...
ACH580-01-062A-6
62
60
R5
01-1-R5
732
596
203
295
0
28.3
ACH580-01-077A-6-Architec...
ACH580-01-077A-6
77
75
R5
01-1-R5
732
596
203
295
0
28.3
ACH580-01-099A-6-Architec...
ACH580-01-099A-6
99
100
R7
01-1-R7
880
600
284
370
0
54
ACH580-01-125A-6-Architec...
ACH580-01-125A-6
125
125
R7
01-1-R7
880
600
284
370
0
54
ACH580-01-144A-6-Architec...
ACH580-01-144A-6
144
150
R8
01-1-R8
965
680
300
393
0
69
ACH580-01-192A-6-Architec...
ACH580-01-192A-6
192
200
R9
01-1-R9
955
680
380
418
0
97
ACH580-01-242A-6-Architec...
ACH580-01-242A-6
242
250
R9
01-1-R9
955
680
380
418
0
97
ACH580-01-271A-6-Architec...
ACH580-01-271A-6
271
250
R9
01-1-R9
955
680
380
418
0
97
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ACH580-BCR 500V/600V - E-Clipse Bypass with Circuit Breaker
ABB
22.04.2024
ACH580-01 380V/480V - Wall-Mounted Drives - NAM
ABB
23.01.2024
ACH580-31 380V/480V - Ultra Low Harmonic Base Drive - NAM
ABB
22.04.2024
ACH580-01 380V/480V - Wall-Mounted Drives - IEC
ABB
23.01.2024
Wall-Mounted Housing - WM
Rittal
29.02.2024
ACH580-01 200V/240V - Wall-Mounted Drives
ABB
23.01.2024
ACS580-01-480V - ACS580-01 0.75-350 Hp
ABB
23.01.2024
ACH580-PDR 500V/600V - Packaged Drive with Disconnect Means with Non-Fused ...
ABB
22.04.2024
ACS580-01 500V/600V - Wall-Mounted Drives
ABB
23.01.2024
ACH580-PCR 500V/600V - Packaged Drive with Disconnect Means with Circuit Br...
ABB
22.04.2024
ACH580-PCR 380V/480V - Packaged Drive with Disconnect Means with Circuit Br...
ABB
22.04.2024
ACQ580-01 500V/600V - Wall-Mounted Drives
ABB
24.01.2024
ACH580-BDR 500V/600V - Vertical E-Clipse Bypass with Non-Fused Disconnect S...
ABB
22.04.2024
DPMP-02
ABB
15.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表