您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ACH580-BCR 440V/480V - E-Clipse Bypass with Circuit Breaker
ABB
AC Drives
ACH580
480V
Powered by
CAD模型選擇
{abb/ac_drives/ach580/480/440_480_bcr_asmtab.prj},{NB=ACH580-BCR-044A-4-Architecture300},{BTC=ACH580-BCR-044A-4},{AMPS=40},{HP=30},{FS=R3},{LODDEST=Architecture},{LODLEVEL=300},{TYPE=},{DR1=BX1-2},{DR12=BX12-2},{DR3R=BX3R-2},{ALR=},{SS=},{PPATH=440_480_bcr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
TC
Type Code
ⁿ/ₐ
AMPS
Amps
ⁿ/ₐ
HP
Horsepower
ⁿ/ₐ
FS
Frame Size
ⁿ/ₐ
DR
Dim. Ref.
ⁿ/ₐ
H
Height
[mm]
W
Width
[mm]
D
Depth
[mm]
ACH580-BCR-02A1-4-Archite...
ACH580-BCR-02A1-4
2.1
1
R1
BX1-1
842
447
353
ACH580-BCR-03A0-4-Archite...
ACH580-BCR-03A0-4
3
1.5
R1
BX1-1
842
447
353
ACH580-BCR-03A5-4-Archite...
ACH580-BCR-03A5-4
3.4
2
R1
BX1-1
842
447
353
ACH580-BCR-04A8-4-Archite...
ACH580-BCR-04A8-4
4.8
3
R1
BX1-1
842
447
353
ACH580-BCR-07A6-4-Archite...
ACH580-BCR-07A6-4
7.6
5
R1
BX1-1
842
447
353
ACH580-BCR-012A-4-Archite...
ACH580-BCR-012A-4
11
7.5
R1
BX1-1
842
447
353
ACH580-BCR-014A-4-Archite...
ACH580-BCR-014A-4
14
10
R2
BX1-1
842
447
353
ACH580-BCR-023A-4-Archite...
ACH580-BCR-023A-4
21
15
R2
BX1-1
842
447
353
ACH580-BCR-027A-4-Archite...
ACH580-BCR-027A-4
27
20
R3
BX1-2
1030
526
388
ACH580-BCR-034A-4-Archite...
ACH580-BCR-034A-4
34
25
R3
BX1-2
1030
526
388
ACH580-BCR-044A-4-Archite...
ACH580-BCR-044A-4
40
30
R3
BX1-2
1030
526
388
ACH580-BCR-052A-4-Archite...
ACH580-BCR-052A-4
52
40
R4
BX1-2
1030
526
388
ACH580-BCR-065A-4-Archite...
ACH580-BCR-065A-4
65
50
R4
BX1-2
1030
526
388
ACH580-BCR-077A-4-Archite...
ACH580-BCR-077A-4
77
60
R4
BX1-2
1030
526
388
ACH580-BCR-096A-4-Archite...
ACH580-BCR-096A-4
96
75
R5
BX1-3
1212
717
483
ACH580-BCR-124A-4-Archite...
ACH580-BCR-124A-4
124
100
R6
BX1-3
1212
717
483
ACH580-BCR-156A-4-Archite...
ACH580-BCR-156A-4
156
125
R7
BX1-3
1212
717
483
ACH580-BCR-180A-4-Archite...
ACH580-BCR-180A-4
180
150
R7
BX1-3
1212
717
483
ACH580-BCR-240A-4-Archite...
ACH580-BCR-240A-4
240
200
R8
BX1-3
1212
717
483
ACH580-BCR-302A-4-Archite...
ACH580-BCR-302A-4
302
250
R9
BX1-7
2134
1219
693
ACH580-BCR-361A-4-Archite...
ACH580-BCR-361A-4
361
300
R9
BX1-7
2134
1219
693
ACH580-BCR-414A-4-Archite...
ACH580-BCR-414A-4
414
350
R9
BX1-7
2134
1219
693
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ACH580-VCR 440V/480V - Vertical E-Clipse Bypass with Circuit Breaker
ABB
22.04.2024
ACH580-PCR 380V/480V - Packaged Drive with Disconnect Means with Circuit Br...
ABB
22.04.2024
ACH580-BCR 500V/600V - E-Clipse Bypass with Circuit Breaker
ABB
22.04.2024
ACH580-3PCR 440V/480V - Ultra Low Harmonic Drive with Input Disconnect Devi...
ABB
07.07.2023
ACH580-BDR 440V/480V - E-Clipse Bypass with Non-Fused Disconnect Switch
ABB
22.04.2024
ACH580-3BCR 440V/480V - Ultra Low Harmonic Drive with E-Clipse Bypass
ABB
07.07.2023
ACH580-PDR 380V/480V - Packaged Drive with Disconnect Means with Circuit Br...
ABB
22.04.2024
ACH580-BCR 200V/240V - E-Clipse Bypass with Circuit Breaker
ABB
22.04.2024
ACH580-PDR 200V/240V - Packaged Drive with Disconnect Means with Non-Fused ...
ABB
22.04.2024
ACH580-3BDR 440V/480V - Ultra Low Harmonic Drive with E-Clipse Bypass
ABB
07.07.2023
DPMP-04-05
ABB
15.07.2022
ACS350 - 0.5 to 30 hp
ABB
15.07.2022
ACS320 - ACS320, 0.5 to 30 hp / 0.37 to 22 kW
ABB
07.07.2023
ACH580-01 380V/480V - Wall-Mounted Drives - NAM
ABB
23.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表