您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
240Vac Ratings - Free Standing Drives w/ Enclosure Extension - 208, 220, 230 or 240 V
ABB
AC Drives
ACS800
240Vac Ratings
Powered by
CAD模型選擇
{abb/ac_drives/acs800/240vac/asc800_240_fs_asmtab.prj},{NB=ACS800-U2-0140-2+H351+H353},{TCX=ACS800-U2-0140-2},{I=588},{I2ND=396},{PND=150},{I2HD=316},{PHD=125},{FS=R8},{DUE=},{BEE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TC
Type Code
ⁿ/ₐ
I
Imax
[Amps]
I2ND
Current Nominal ratings (Normal Duty)
[A]
PND
Power Nominal ratings (Normal Duty)
[HP]
I2HD
Current Nominal ratings (Heavy Duty)
[A]
PHD
Power Nominal ratings (Heavy Duty)
[HP]
FS
Frame Size
ⁿ/ₐ
TEE
Top Entry Top Exit
ⁿ/ₐ
ACS800-U2-0080-2+H351+H35...
ACS800-U2-0080-2+H351+H35...
326
211
75
170
60
R7
With (Included)
ACS800-U2-0100-2+H351+H35...
ACS800-U2-0100-2+H351+H35...
404
248
100
202
75
R7
With (Included)
ACS800-U2-0120-2+H351+H35...
ACS800-U2-0120-2+H351+H35...
432
290
100
240
75
R7
With (Included)
ACS800-U2-0140-2+H351+H35...
ACS800-U2-0140-2+H351+H35...
588
396
150
316
125
R8
With (Included)
ACS800-U2-0170-2+H351+H35...
ACS800-U2-0170-2+H351+H35...
588
440
150
340
125
R8
With (Included)
ACS800-U2-0210-2+H351+H35...
ACS800-U2-0210-2+H351+H35...
588
516
200
370
150
R8
With (Included)
ACS800-U2-0230-2+H351+H35...
ACS800-U2-0230-2+H351+H35...
840
598
200
480
200
R8
With (Included)
ACS800-U2-0260-2+H351+H35...
ACS800-U2-0260-2+H351+H35...
1017
679
250
590
200
R8
With (Included)
ACS800-U2-0300-2+H351+H35...
ACS800-U2-0300-2+H351+H35...
1017
704
250
635
250
R8
With (Included)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表