您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62201 - Hexagon socket head cap screw - DIN 912 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis pas métrique
Powered by
CAD模型選擇
{acton/vis_metaux/62201.prj},{NB=acton_622018X90},{REF=622018X90},{DXL=8x90},{MAT=Acier inoxydable A2},{IDNR=},{D=8.000},{L=90.000},{LG=62.000},{LF=1.020},{D3=6.466},{P=1.250},{S=6.000},{DK=13.000},{DA=9.200},{DS=8.000},{E=6.860},{K=8.000},{HM=28.000},{R=0.400},{T=4.000},{V=0.800},{DW=12.330},{W=3.300},{FORM=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
S
Across-flats-dimension
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
B
[mm]
Acton 622011,6X3
622011,6X3
1.6x3
Acier inoxydable A2
1.600
3.000
1.500
3.000
1.600
L
Acton 622011,6X4
622011,6X4
1.6x4
Acier inoxydable A2
1.600
4.000
1.500
3.000
1.600
L
Acton 622011,6X5
622011,6X5
1.6x5
Acier inoxydable A2
1.600
5.000
1.500
3.000
1.600
L
Acton 622011,6X6
622011,6X6
1.6x6
Acier inoxydable A2
1.600
6.000
1.500
3.000
1.600
L
Acton 622011,6X8
622011,6X8
1.6x8
Acier inoxydable A2
1.600
8.000
1.500
3.000
1.600
L
Acton 622011,6X10
622011,6X10
1.6x10
Acier inoxydable A2
1.600
10.000
1.500
3.000
1.600
L
Acton 622011,6X12
622011,6X12
1.6x12
Acier inoxydable A2
1.600
12.000
1.500
3.000
1.600
L
Acton 622011,6X16
622011,6X16
1.6x16
Acier inoxydable A2
1.600
16.000
1.500
3.000
1.600
15.2
Acton 622012X3
622012X3
2x3
Acier inoxydable A2
2.000
3.000
1.500
3.800
2.000
L
Acton 622012X4
622012X4
2x4
Acier inoxydable A2
2.000
4.000
1.500
3.800
2.000
L
Acton 622012X5
622012X5
2x5
Acier inoxydable A2
2.000
5.000
1.500
3.800
2.000
L
Acton 622012X6
622012X6
2x6
Acier inoxydable A2
2.000
6.000
1.500
3.800
2.000
L
Acton 622012X8
622012X8
2x8
Acier inoxydable A2
2.000
8.000
1.500
3.800
2.000
L
Acton 622012X10
622012X10
2x10
Acier inoxydable A2
2.000
10.000
1.500
3.800
2.000
L
Acton 622012X12
622012X12
2x12
Acier inoxydable A2
2.000
12.000
1.500
3.800
2.000
L
Acton 622012X14
622012X14
2x14
Acier inoxydable A2
2.000
14.000
1.500
3.800
2.000
L
Acton 622012X16
622012X16
2x16
Acier inoxydable A2
2.000
16.000
1.500
3.800
2.000
16
Acton 622012X20
622012X20
2x20
Acier inoxydable A2
2.000
20.000
1.500
3.800
2.000
16
Acton 622012,5X4
622012,5X4
2.5x4
Acier inoxydable A2
2.500
4.000
2.000
4.500
2.500
L
Acton 622012,5X5
622012,5X5
2.5x5
Acier inoxydable A2
2.500
5.000
2.000
4.500
2.500
L
Acton 622012,5X6
622012,5X6
2.5x6
Acier inoxydable A2
2.500
6.000
2.000
4.500
2.500
L
Acton 622012,5X8
622012,5X8
2.5x8
Acier inoxydable A2
2.500
8.000
2.000
4.500
2.500
L
Acton 622012,5X10
622012,5X10
2.5x10
Acier inoxydable A2
2.500
10.000
2.000
4.500
2.500
L
Acton 622012,5X12
622012,5X12
2.5x12
Acier inoxydable A2
2.500
12.000
2.000
4.500
2.500
L
Acton 622012,5X14
622012,5X14
2.5x14
Acier inoxydable A2
2.500
14.000
2.000
4.500
2.500
L
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V.2CHC - Machine screws HEXAGON SOCKET HEAD CAPSCREWS DIN 912 NFE 27-161 In...
FG INOX
25.04.2023
Reference 64201 - Hexagon socket head cap screw - ISO 4762 - DIN 912 - Stai...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62601 - Hexagon nut DIN 934 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62101 - Hexagon head screw full thread - DIN 933 - Stainless stee...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62606 - Wing nut - American type - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
HFP - HECO-FIX-plus, countersunk head
HECO-Schrauben
14.10.2021
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
12.11.2019
Model 23000 - Hexagon socket head cap screw - ISO 4762 - DIN 912 12.9 class...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
ISO 4032 - Hexagon nuts, Type 1
Chinese Manufacturers
27.05.2014
Reference 62204 - Hexagon socket set screw flat point - ISO 4026 DIN 913 - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
Reference 62602 - Prevalling torque type Hexagon nut plastic insert DIN 985...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 23100 - Hexagon socket head cap screw - ISO 4762 - DIN 912 10.9 c...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
20.01.2023
V.4CHC - Machine screws HEXAGON SOCKET HEAD CAPSCREWS DIN 912 NFE 27-161 In...
FG INOX
25.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表