您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62209 - Slotted raised countersunk head machine screw - DIN 964 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis pas métrique
Powered by
CAD模型選擇
{acton/vis_metaux/62209.prj},{NB=acton_622096X10},{REF=622096X10},{DXL=6x10},{MAT=Inox A2},{IDNR=},{D=6},{L=10},{D3=4.773},{P=1.000},{A=2.000},{B=38.000},{DK=11.300},{F=1.400},{K=3.30},{N=1.600},{R=1.500},{RF=12.000},{T=2.800},{X=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
DK
Diameter of the head
[mm]
K
Height of the head
[mm]
Acton 622093X6
622093X6
3x6
Inox A2
3
6
5.600
1.65
Acton 622093X8
622093X8
3x8
Inox A2
3
8
5.600
1.65
Acton 622093X10
622093X10
3x10
Inox A2
3
10
5.600
1.65
Acton 622093X12
622093X12
3x12
Inox A2
3
12
5.600
1.65
Acton 622093X16
622093X16
3x16
Inox A2
3
16
5.600
1.65
Acton 622093X20
622093X20
3x20
Inox A2
3
20
5.600
1.65
Acton 622093X25
622093X25
3x25
Inox A2
3
25
5.600
1.65
Acton 622093X30
622093X30
3x30
Inox A2
3
30
5.600
1.65
Acton 622093X35
622093X35
3x35
Inox A2
3
35
5.600
1.65
Acton 622093X40
622093X40
3x40
Inox A2
3
40
5.600
1.65
Acton 622094X6
622094X6
4x6
Inox A2
4
6
8.400
2.70
Acton 622094X8
622094X8
4x8
Inox A2
4
8
8.400
2.70
Acton 622094X10
622094X10
4x10
Inox A2
4
10
8.400
2.70
Acton 622094X12
622094X12
4x12
Inox A2
4
12
8.400
2.70
Acton 622094X16
622094X16
4x16
Inox A2
4
16
8.400
2.70
Acton 622094X20
622094X20
4x20
Inox A2
4
20
8.400
2.70
Acton 622094X22
622094X22
4x22
Inox A2
4
22
8.400
2.70
Acton 622094X25
622094X25
4x25
Inox A2
4
25
8.400
2.70
Acton 622094X30
622094X30
4x30
Inox A2
4
30
8.400
2.70
Acton 622094X35
622094X35
4x35
Inox A2
4
35
8.400
2.70
Acton 622094X40
622094X40
4x40
Inox A2
4
40
8.400
2.70
Acton 622094X45
622094X45
4x45
Inox A2
4
45
8.400
2.70
Acton 622094X50
622094X50
4x50
Inox A2
4
50
8.400
2.70
Acton 622094X60
622094X60
4x60
Inox A2
4
60
8.400
2.70
Acton 622095X8
622095X8
5x8
Inox A2
5
8
9.300
2.70
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表