您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62213 - Mushroom head square neck screw - DIN 603 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis pas métrique
Powered by
CAD模型選擇
{acton/vis_metaux/62213.prj},{NB=acton_6221310X30},{REF=6221310X30},{MAT=Inox A2},{D=10},{L=30},{D3=8.160},{P=1.500},{B=26.000},{K=5.0},{K1=5.38},{C=6.000},{C1=6.600},{DK=24.650},{DS=10.000},{LS=0.000},{LG=14.000},{RF=19.200},{R=0.500},{R1=1.500},{V=10.580}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
K
Head height
[mm]
DK
Head diameter
[mm]
Acton 622135X16
622135X16
Inox A2
5x16
5
16
3.0
13.550
Acton 622135X20
622135X20
Inox A2
5x20
5
20
3.0
13.550
Acton 622135X25
622135X25
Inox A2
5x25
5
25
3.0
13.550
Acton 622135X30
622135X30
Inox A2
5x30
5
30
3.0
13.550
Acton 622135X35
622135X35
Inox A2
5x35
5
35
3.0
13.550
Acton 622135X40
622135X40
Inox A2
5x40
5
40
3.0
13.550
Acton 622135X45
622135X45
Inox A2
5x45
5
45
3.0
13.550
Acton 622135X50
622135X50
Inox A2
5x50
5
50
3.0
13.550
Acton 622135X60
622135X60
Inox A2
5x60
5
60
3.0
13.550
Acton 622135X70
622135X70
Inox A2
5x70
5
70
3.0
13.550
Acton 622135X80
622135X80
Inox A2
5x80
5
80
3.0
13.550
Acton 622136X12
622136X12
Inox A2
6x12
6
12
3.5
16.550
Acton 622136X16
622136X16
Inox A2
6x16
6
16
3.5
16.550
Acton 622136X20
622136X20
Inox A2
6x20
6
20
3.5
16.550
Acton 622136X25
622136X25
Inox A2
6x25
6
25
3.5
16.550
Acton 622136X30
622136X30
Inox A2
6x30
6
30
3.5
16.550
Acton 622136X35
622136X35
Inox A2
6x35
6
35
3.5
16.550
Acton 622136X40
622136X40
Inox A2
6x40
6
40
3.5
16.550
Acton 622136X45
622136X45
Inox A2
6x45
6
45
3.5
16.550
Acton 622136X50
622136X50
Inox A2
6x50
6
50
3.5
16.550
Acton 622136X55
622136X55
Inox A2
6x55
6
55
3.5
16.550
Acton 622136X60
622136X60
Inox A2
6x60
6
60
3.5
16.550
Acton 622136X65
622136X65
Inox A2
6x65
6
65
3.5
16.550
Acton 622136X70
622136X70
Inox A2
6x70
6
70
3.5
16.550
Acton 622136X80
622136X80
Inox A2
6x80
6
80
3.5
16.550
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 64606 - Wing nut - American type - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Reference 62434 - Hexagon head with flange self drilling screw - DIN 7504 K...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Modèle 215605 - Hexagon domed cap nut - Stainless steel A1 - NF E 27-453
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 64604 - Hexagon domed welded cap nut DIN 1587 - Stainless steel A...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
E-PACK-GLNUTS - Economy Series Ring Lock Nut (Box Set)
Misumi
30.04.2024
DIN 603 - Steel 8.8 zinc-plated
Böllhoff
26.10.2021
Reference 62606 - Wing nut - American type - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Reference 62101 - Hexagon head screw full thread - DIN 933 - Stainless stee...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 603 - Steel 4.6 zinc-plated, with hexagon nut
Böllhoff
26.10.2021
Model 70714 - WASHER BOLT WOOD FRAME HOT DIP GALVANIZED STEEL
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Nut XC10
Metalwork
21.07.2022
Model 62213 - Mushroom head square neck screw - DIN 603 - Stainless steel A...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
K0273 - Wing grips internal thread, stainless steel
KIPP
27.05.2024
500829 - AIR KNIFE 1 INLET
FM
21.06.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表